TURNING TOOLHOLDER - HEAVY DUTY HEADS_DKH(RL)

Caution
Product Description
Dormer Pramet DKH(RL) heavy-duty turning toolholder – the holder body of the modular KH system that carries exchangeable KHP/KHS turning heads (cartridges) for external heavy turning of large shafts, forgings and castings. Available in right-hand (DKHR) and left-hand (DKHL) versions with shank sections from 40 × 50 mm to 60 × 80 mm.
General information
- Manufacturer: Dormer Pramet (Pramet brand), made in the Czech Republic.
- The holder is supplied without head and insert – the KHP/KHS turning head and the indexable insert are ordered separately.
- DKHL holders hold left-hand KHP/KHS heads; DKHR holders hold right-hand heads.
- Manufacturer application rating: finishing, medium machining and roughing; heavy working conditions; stable and unstable working conditions.
- Catalogue accessory references for DKH(RL) holders: GI098, DKH10.
- A 3D model (STP) for each holder is available from the manufacturer.
Usage guidance
- Before mounting a head or indexing an insert, clean the seat and check the condition of the seating and clamping surfaces.
- Use only original, undamaged clamping parts. Lubricate screw threads regularly with a heat-resistant lubricant and tighten with a torque wrench to avoid over-tightening.
- Use the largest holder cross section the machine allows and keep tool overhang as short as possible to reduce deflection and vibration.
- Select insert grade, chipbreaker and cutting data from the insert catalogue data for the workpiece material.
The DKH(RL) toolholder from Dormer Pramet is the holder body of the KH exchangeable-head system for heavy turning. Instead of an insert pocket machined directly into the shank, the holder carries a separate KHP or KHS turning head (cartridge), which is mounted on the holder through a wedge-shaped dovetail connection. The head carries the indexable insert, so one holder can be fitted with different heads to change the approach angle and insert type, and a worn or damaged head can be replaced without changing the whole tool. According to Dormer Pramet, the KH system allows the tool head to be replaced within 30 seconds.
The holder has a large rectangular shank section (40 × 50 mm to 60 × 80 mm) to provide the rigidity needed for heavy machining of large components, such as shafts with forging or casting skin, uneven surfaces and interrupted cuts.
Key features
- Modular KH system – accepts KHP and KHS turning heads
- Dovetail head interface for secure clamping and fast head exchange
- Right-hand (DKHR) and left-hand (DKHL) versions; DKHL holds a left-hand head, DKHR a right-hand head
- Heavy-section shank for stability under high cutting loads
- Manufacturer application rating: roughing, medium machining and finishing, in heavy working conditions and in both stable and unstable set-ups
Applications
External turning in heavy industry – roughing and heavy roughing of large shafts, forgings and castings on heavy-duty lathes.
| Product type | Turning toolholder for exchangeable heavy-duty heads (KH system) |
|---|---|
| Brand | Dormer Pramet |
| Product family | DKH(RL) |
| Compatible heads | KHP / KHS turning cartridges |
| Head interface | Dovetail (wedge-shaped) clamping |
| Operation | External turning – heavy turning |
| Hand | R (right hand) / L (left hand) |
| Shank section H × B | 40 × 50 mm / 50 × 60 mm / 60 × 80 mm |
| Functional length LF | 400 – 450 mm |
| Overall length OAL | 425 – 485 mm |
| Head length LH | 90 – 110 mm |
| Example (DKHL 4050 V) | H 40 mm, B 50 mm, LF 400 mm, OAL 425 mm, LH 100 mm, left hand, net weight 7100 g |
| Country of origin | Czech Republic |
| Model | EDP No. | Hand | H (mm) | B (mm) | LF (mm) | OAL (mm) | LH (mm) |
|---|---|---|---|---|---|---|---|
| DKHR 4050 V | 6757384 | Right | 40 | 50 | 400 | 425 | 100 |
| DKHL 4050 V | 6757385 | Left | 40 | 50 | 400 | 425 | 100 |
| DKHR 5060 W | 6757219 | Right | 50 | 60 | 450 | 475 | 110 |
| DKHL 5060 W | 6757220 | Left | 50 | 60 | 450 | 475 | 110 |
| DKHR 6080 W-A | 6758501 | Right | 60 | 80 | 450 | 485 | 90 |
| DKHL 6080 W-A | 6758516 | Left | 60 | 80 | 450 | 485 | 90 |
H = shank height · B = shank width · LF = functional length · OAL = overall length · LH = head length
The DKH(RL) holder is a straight shank with a rectangular cross section (height H × width B). At the front end of the shank is a dovetail seat on which the KHP/KHS turning head is mounted and clamped; the indexable insert is held by the head, not by the holder itself.
- H – shank height: 40 mm (4050 V), 50 mm (5060 W), 60 mm (6080 W-A)
- B – shank width: 50 mm (4050 V), 60 mm (5060 W), 80 mm (6080 W-A)
- LF – functional length: 400 mm (4050 V), 450 mm (5060 W, 6080 W-A)
- OAL – overall length: 425 mm (4050 V), 475 mm (5060 W), 485 mm (6080 W-A)
- LH – head length: 100 mm (4050 V), 110 mm (5060 W), 90 mm (6080 W-A)
Right-hand (DKHR) and left-hand (DKHL) versions of the same size share the same dimensions.
Choosing a KH head for the DKH(RL) holder
The approach angle and insert type are determined by the head mounted on the holder. KH heads shown with DKH(RL) holders in the Dormer Pramet Heavy Machining catalogue:
| Head family | Approach angle | Insert type | Insert size |
|---|---|---|---|
| KHP-CBN(RL) | 75° | CN.. | 25 |
| KHP-CLN(RL) | 95° | CN.. | 19, 25 |
| KHP-LBN(RL) | 75° | LN.. | 40 |
| KHP-RSC(RL) | RC.. (round) | 20 | |
| KHP-SBN(RL) | 75° | SN.. | 19, 25 (R) / 25 (L) |
| KHP-SSN(RL) | 45° | SN.. | 25 |
| KHS-SBC(RL) | 75° | SC.. | 25, 38 |
Selection tips
- Hand: use a DKHL holder with left-hand heads and a DKHR holder with right-hand heads.
- Size: choose the shank section that suits the machine's tool post and the cutting load – 4050 V (40 × 50 mm), 5060 W (50 × 60 mm) or 6080 W-A (60 × 80 mm).
- Approach angle: a smaller approach angle (45° or 75°) produces a thinner chip at the same feed, which helps when cutting through scale on forgings and castings; a 95° head is used when turning up to a shoulder.
- Inserts: for heavy roughing, follow the insert catalogue recommendations for heavy-roughing chipbreakers (such as HR or OR) and the grade for the workpiece material group (ISO P, M, K, S).