BAR PEELING INSERT_WNXJ

Caution
Product Description
Dormer Pramet WNXJ 150935-PM:6630 is a double-sided negative trigon bar peeling insert with a 22.225 mm inscribed circle, 9.52 mm thickness and 3.5 mm maximum depth of cut. It combines the PM peeling geometry with a wiper secondary cutting edge and the MT-CVD coated grade 6630 for peeling steel and stainless steel bars.
Designation code
| Code | Meaning |
|---|---|
| W | Insert shape: trigon |
| N | Insert clearance angle: 0° |
| X | Tolerance class: special |
| J | Insert type |
| 15 | Insert size |
| 09 | Insert thickness: 9.52 mm |
| 35 | Maximum depth of cut: 3.5 mm |
| PM | Chipbreaker: P = steel material group, M = medium geometry (ISO 513) |
| 6630 | Cutting grade |
About bar peeling
Bar peeling is characterised by relatively high feed rates and small depth of cut applied to round bars and thick-walled tubes. Compared with turning, it offers higher feed rates and productivity, lower insert consumption, excellent surface roughness and high dimensional accuracy.
Usage notes
- Dimensions and parameters are defined according to ISO 13399; grade application areas follow the ISO 513 material groups.
- The depth of cut can be set below 0.8 mm, but cutting forces will increase; for CVD coated inserts it should never be lower than 0.15 mm.
- Feed ranges in the catalogue refer to a peeling head with four cassettes.
- Keep the feed per revolution smaller than the wiper edge length (13 mm) and the wiper edge parallel to the bar axis to avoid a helical trace on the peeled surface.
- Clean the insert pocket before clamping a new insert, use only tool holders in good condition, and set the same depth of cut for every insert to avoid uneven wear.
WNXJ 150935-PM:6630 (ordering number 6752846) is an indexable carbide insert from the Pramet bar peeling range by Dormer Pramet. It is used in the peeling heads of bar peeling machines, where round bars and thick-walled tubes are machined at high feed rates and small depth of cut to remove oxide layers, rolled-in contaminants and cracks left by hot rolling or forging.
Key features
- Double-sided negative insert with 0° clearance angle, W-shape trigon outline, 22.225 mm inscribed circle and 9.52 mm thickness.
- PM peeling geometry for medium depth of cut and high linear speed, with a wiper secondary cutting edge for stable to less stable cutting conditions.
- 15 mm cutting edge length, 15° major cutting edge angle and 13 mm wiper edge length.
- Grade 6630: MT-CVD coated, functionally graded WC-Co carbide substrate with a relatively low cobalt binder content; a highly versatile grade with very good operational reliability.
- Suitable for medium and higher cutting speeds, in both continuous and interrupted cuts.
- Central fixing hole of 7.94 mm for clamping in the peeling-head cassette.
Typical applications
- Bar peeling of steel (ISO P15–P35) and stainless steel (ISO M10–M30).
- Depth of cut 0.8–3.5 mm with feed up to 9.00 mm/rev of the peeling head.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | Bar peeling insert, double-sided, negative |
| Ordering code | WNXJ 150935-PM:6630 |
| Ordering number | 6752846 |
| Insert shape | W – trigon (80°) |
| Insert included angle (EPSR) | 75° |
| Clearance angle | N – 0° |
| Major cutting edge angle (KRINS) | 15° |
| Inscribed circle diameter (IC) | 22.225 mm |
| Insert thickness (S) | 9.52 mm |
| Maximum depth of cut (APMX) | 3.5 mm |
| Chipbreaker | PM peeling geometry with wiper edge |
| Material | Functionally graded WC-Co carbide |
| Grade / coating | 6630 / MT-CVD, gold colour |
| ISO application range of grade | P15–P35, M10–M30, K20–K30 |
| Country of origin | Czech Republic |
Dimensions (ISO 13399)
| Parameter | Code | mm | inch |
|---|---|---|---|
| Inscribed circle diameter | IC | 22.225 | 0.875 |
| Insert thickness | S | 9.52 | 0.375 |
| Cutting edge length | L | 15 | 0.591 |
| Wiper edge length | BS | 13 | 0.472 |
| Fixing hole diameter | D1 | 7.94 | 0.313 |
| Maximum depth of cut | APMX | 3.5 | 0.138 |
Recommended starting cutting conditions
| Workpiece material | ISO range | fz min (mm/tooth) | fn max (mm/rev) | ap (mm) | vc (m/min) |
|---|---|---|---|---|---|
| P – steel | P15–P35 | 1.15 | 9.00 | 0.8–3.5 | 45–140 |
| M – stainless steel | M10–M30 | 1.15 | 9.00 | 0.8–3.5 | 25–80 |
fz min is the minimum feed per cassette (tooth) in the peeling head; fn max is the maximum feed per revolution of the peeling head.
Double-sided negative insert with a trigon (W-shape) outline, 0° clearance on the flank and a central fixing hole. Main dimensions according to ISO 13399:
- Inscribed circle diameter (IC): 22.225 mm
- Insert thickness (S): 9.52 mm
- Fixing hole diameter (D1): 7.94 mm
- Cutting edge length (L): 15 mm
- Secondary (wiper) cutting edge length (BS): 13 mm
- Major cutting edge setting angle (KRINS): 15°
- Insert included corner angle (EPSR): 75°
- Maximum depth of cut (APMX): 3.5 mm
How to choose cutting conditions by workpiece material
- Steel (ISO P15–P35): start at vc 45–140 m/min, ap 0.8–3.5 mm and fn up to 9.00 mm/rev.
- Stainless steel (ISO M10–M30): keep the same depth of cut and feed range but lower the cutting speed to vc 25–80 m/min.
- Larger depth of cut: for depth of cut up to 8 mm, the same WNXJ family offers WNXJ 201380-PR-S01:6630 with PR peeling geometry.
Troubleshooting
- Helical trace on the surface: check insert clamping and pocket wear, reduce the feed and check that the wiper edge is parallel to the bar axis.
- Poor chip formation: increase the feed per insert, improve coolant efficiency or change the insert geometry.
- Vibration: check the guide roller adjustment and the cutting edge position relative to the bar axis, and increase the feed if chips are too thin.
- Flank wear or cratering: decrease the cutting speed and use coolant or increase its intensity.
- Uneven wear between inserts: check that every insert has the same depth of cut and that the holder pocket is undamaged.