BAR PEELING INSERT_WNMJ

Caution
Product Description
Double-sided negative bar peeling insert from Dormer Pramet, 80° trigon shape with a 31.75 mm inscribed circle and 13 mm thickness, for depths of cut up to 8 mm. PR chipbreaker with a wiper secondary edge, in MT-CVD coated grade T9226 for peeling steels in ISO range P15–P35.
ISO designation
- W: trigon insert shape, 80°
- N: 0° clearance angle (negative insert)
- M: tolerance class M
- J: insert type code J
- 20: insert size; 13: insert thickness 13 mm
- PR: Pramet chipbreaker for bar peeling; T9226: carbide grade
Usage guidance
- Coolant has a very positive effect on tool life, so cooling is recommended (external coolant supply).
- Grade T9226 is suited to medium and lower cutting speeds, in both continuous and interrupted cuts.
- Bar peeling inserts are held either by a screw through the centre hole or by a top clamp, depending on the cassette. Use a cassette matched to the insert and to the peeling machine; Dormer Pramet can produce custom cassettes to suit specific machines.
- Clean the insert seat before indexing, and index or turn the insert over as soon as wear or chipping appears on the cutting edge.
- Wear safety glasses and gloves when handling inserts and chips, as peeling produces hot, sharp chips.
WNMJ 201380-PR:T9226 is a double-sided negative indexable carbide insert from Dormer Pramet (Pramet brand) for bar peeling, which removes the surface layer of round bars and thick-walled tubes on bar peeling machines. Bar peeling runs at relatively high feed rates, so the insert geometry must form chips that clear smoothly from inside the rotating cutting head.
Key features
- 80° trigon (ISO shape W) with 0° clearance; double-sided negative design, so both faces can be used.
- Long 20 mm cutting edge for depths of cut from 0.5 mm up to 8 mm.
- PR chipbreaker designed for large depths of cut and high feed rates, with a 15 mm wiper secondary edge for a smooth peeled surface, suited to unstable cutting conditions.
- Indexing accuracy to ISO tolerance class M.
- Grade T9226: fine-grain, functionally graded WC-Co carbide substrate with medium cobalt binder content and a medium-thickness MT-CVD coating with special surface treatment after coating, giving high cutting-edge strength and reduced adhesion to the workpiece.
- T9226 replaces the earlier Pramet grade 6630 in heavy roughing and peeling operations, offering operational reliability and longer tool life.
Applications
- Bar peeling of steels within ISO range P15–P35.
- Continuous and interrupted cuts at medium and lower cutting speeds, including adverse cutting conditions.
- Secondary application on cast iron (ISO K) and, conditionally, on ISO S-group materials.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Model code | WNMJ 201380-PR:T9226 |
| EDP no. | 6931837 |
| Insert type | Double-sided negative bar peeling insert |
| Insert shape | W – 80° trigon |
| Clearance angle | N – 0° |
| Tolerance class | M |
| Chipbreaker | PR |
| Grade | T9226 |
| Substrate | Fine-grain, functionally graded WC-Co carbide |
| Coating | MT-CVD |
| ISO application range | P15–P35 (secondary: K) |
| Inscribed circle diameter (IC) | 31.75 mm |
| Insert thickness (S) | 13 mm |
| Depth of cut (ap) | 0.5 – 8 mm |
| Country of origin | Czech Republic |
| Model code | EDP no. | IC (mm) | S (mm) | L (mm) | BS (mm) | D1 (mm) | KRINS (°) | ap min (mm) | ap max (mm) | Feed min (mm) | Feed max (mm) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WNMJ 201380-PR:T9226 | 6931837 | 31.75 | 13 | 20 | 15 | 9 | 25 | 0.5 | 8 | 1.6 | 12 | T9226 |
IC: inscribed circle diameter · S: insert thickness · L: cutting edge length · BS: wiper edge length · D1: fixing hole diameter · KRINS: major cutting edge angle · ap: depth of cut
Top view: trigon outline (ISO shape W) with 80° corners and a central fixing hole. Side view: two flat, parallel faces with 0° clearance, as the insert is double-sided and can be turned over.
- Inscribed circle diameter (IC): 31.75 mm
- Insert thickness (S): 13 mm
- Cutting edge length (L): 20 mm
- Wiper edge length (BS): 15 mm
- Fixing hole diameter (D1): 9 mm
- Major cutting edge angle (KRINS): 25°
Choosing a bar peeling insert
- Workpiece material: grade T9226 is aimed at steels in ISO range P15–P35, with secondary use on cast iron (K). For stainless steels and high-temperature alloys, Pramet also offers peeling inserts in grade T7325, such as WNGF 201380-MM-S02:T7325.
- Depth of cut: this insert covers 0.5 – 8 mm; for lighter stock removal, smaller peeling inserts with lower maximum depths of cut are available.
- Insert thickness: the same PR trigon is also made 14 mm thick as WNMJ 201480-PR:T9226, so choose the thickness that matches the cassette seat.
- Edge preparation: on some Pramet peeling inserts a support facet variant on the flank (S01, S02 or S03) is shown after the chipbreaker code; WNMJ 201380-PR carries the standard PR edge.
- Replacing grade 6630: T9226 is the successor to Pramet grade 6630 for heavy roughing and peeling.