BAR PEELING INSERT_WNMF

Caution
Product Description
Dormer Pramet WNMF 201380-PM-S01:6630 is a double-sided negative 80° trigon bar peeling insert with a 31.75 mm inscribed circle and 13 mm thickness for depths of cut up to 8 mm. Grade 6630 is an MT-CVD coated, functionally graded carbide (ISO P15–P35) for peeling high-strength steel bars.
Designation key – WNMF 201380-PM-S01:6630
- W – trigon insert shape, 80°
- N – clearance angle 0° (negative insert)
- M – ISO tolerance class M
- F – no fixing hole, chipbreaker on both faces (ISO 1832)
- 20 – insert size, cutting edge length 20 mm
- 13 – insert thickness 13 mm
- PM-S01 – chipbreaker PM with S01 cutting edge preparation
- 6630 – carbide grade
Grade 6630
Grade 6630 is an MT-CVD coated, functionally graded WC-Co carbide within ISO range P15–P35, with a relatively low cobalt binder content. It is a highly versatile grade with very good operational reliability, intended for medium and higher cutting speeds in continuous and interrupted cuts. Its primary application is ISO P (steel and cast steel), and it can also be used for ISO M (stainless steel).
Usage notes
- Coolant has a very positive effect on tool life, so cooling is recommended.
- Keep the depth of cut within 0.5–8 mm.
- Mount the insert only in a bar peeling tool holder with a seat matching the WNMF 201380 insert, and clamp it securely before starting the machine.
- Carbide cutting edges are sharp. Handle inserts with care and wear eye protection during machining.
Dormer Pramet WNMF 201380-PM-S01:6630 is an indexable carbide insert for bar peeling, a turning process carried out on bar peeling machines. Bar peeling removes surface imperfections from round bars, rods and tubes and brings them to precise dimensional tolerances with a smooth, bright finish, ready for further processing.
Key features
- Double-sided negative design (clearance angle 0°) on an 80° trigon (W) body, with chip-forming geometry on both faces.
- Large, rigid format: 31.75 mm inscribed circle, 13 mm thickness and 20 mm cutting edge length for depths of cut up to 8 mm.
- 25° major cutting edge angle combined with a 15 mm wiper edge for a smooth peeled surface.
- PM chipbreaker with S01 cutting edge preparation; indexing accuracy to ISO tolerance class M.
- Grade 6630: MT-CVD coated, functionally graded WC-Co carbide with a relatively low cobalt binder content. It is highly versatile and offers very good operational reliability.
- Suited to medium and higher cutting speeds in both continuous and interrupted cuts.
Applications
Primary application: ISO P (steel and cast steel), especially high-strength steels within ISO range P15–P35. Possible application: ISO M (stainless steel). Typical use is peeling round bar stock on dedicated bar peeling machines.
| Brand | Dormer Pramet |
|---|---|
| Product type | Bar peeling insert (external) |
| Ordering code | WNMF 201380-PM-S01:6630 |
| Insert shape | W – trigon, 80° |
| Insert design | Double-sided, negative (clearance N 0°) |
| Tolerance class | ISO M |
| Insert material | Functionally graded WC-Co carbide |
| Grade | 6630 (ISO P15–P35) |
| Coating | MT-CVD, gold surface colour |
| Chipbreaker / edge preparation | PM / S01 |
| Inscribed circle (IC) | 31.75 mm |
| Thickness (S) | 13 mm |
| Maximum depth of cut (APMX) | 8 mm |
| Workpiece materials | ISO P (primary), ISO M (possible) |
| Parameter | Symbol | WNMF 201380-PM-S01:6630 |
|---|---|---|
| Ordering number (EDP) | EDP | 6752814 |
| EAN number | EAN | 3603602881809 |
| Insert shape code | SC | W – trigon |
| Inscribed circle diameter | IC | 31.75 mm |
| Insert thickness | S | 13 mm |
| Cutting edge length | L | 20 mm |
| Wiper edge length | BS | 15 mm |
| Major cutting edge angle | KRINS | 25° |
| Insert included angle | EPSR | 85° |
| Clearance code and angle | – | N 0° |
| Minimum depth of cut | APMN | 0.5 mm |
| Maximum depth of cut | APMX | 8 mm |
| Chipbreaker designation | CBMD | PM-S01 |
| Grade | – | 6630 |
| Coating process | – | MT-CVD |
| Surface colour | – | Gold |
Shape and dimensions of WNMF 201380-PM-S01:6630 (manufacturer data):
- Outline: W-type trigon insert, a three-cornered body with an 80° basic shape and an inscribed circle diameter (IC) of 31.75 mm.
- Thickness (S): 13 mm. It is a flat negative insert with 0° clearance and a chipbreaker on both faces, so it can be turned over and used on both sides.
- Cutting geometry: the main cutting edge has length L = 20 mm and is set at a major cutting edge angle (KRINS) of 25°. It is followed by a straight wiper edge of length BS = 15 mm. Insert included angle (EPSR) is 85°.
- No fixing hole (ISO 1832 code F).
- Usable depth of cut from APMN 0.5 mm to APMX 8 mm.
How to choose a grade for WNMF 201380-PM-S01
| Workpiece / cutting conditions | Suggested choice |
|---|---|
| Steel and cast steel (ISO P), especially high-strength steels; medium and higher cutting speeds; continuous or interrupted cut | 6630 – WNMF 201380-PM-S01:6630 (this product) |
| Adverse cutting conditions needing high cutting edge strength; medium and lower cutting speeds | T9226 – WNMF 201380-PM-S01:T9226 |
| Stainless steel and high-temperature alloys | T7325 with MM chipbreaker – e.g. WNGF 201380-MM-S01:T7325 |
Practical tips
- If the edge chips under unstable or interrupted conditions, consider the T9226 grade, which offers high cutting edge strength.
- If wear limits tool life at higher cutting speeds in steel, grade 6630 is the better choice.
- Always apply coolant, as it has a very positive effect on tool life.