BAR PEELING INSERT_WNGU

Caution
Product Description
Dormer Pramet WNGU 150935-PM-S02:6630 is a double-sided negative trigon bar peeling insert with a 22.225 mm inscribed circle, 9.52 mm thickness and a depth of cut up to 3.5 mm. It combines the PM chipbreaker with S02 cutting edge preparation and the MT-CVD coated grade 6630 (ISO P15-P35) for peeling medium strength steels.
Code designation
- W: 80° trigon insert shape
- N: 0° clearance angle (negative insert)
- G: ISO tolerance class G
- U: insert type
- 15: insert size
- PM: chipbreaker geometry for bar peeling
- S02: variant of support facet on the flank surfaces (cutting edge preparation)
- 6630: MT-CVD coated tungsten carbide grade, ISO P15-P35
Usage guidance
- Bar peeling works with relatively high feed rates and small depths of cut. For this insert, keep the depth of cut within 0.5 mm to 3.5 mm.
- Chip shape is one of the most important factors for bar peeling efficiency. The PM chipbreaker is designed to form chips that leave the inside of the peeling head smoothly.
- Grade 6630 is recommended for medium strength steels at medium and higher cutting speeds, in both continuous and interrupted cuts.
- Dormer Pramet states that cooling greatly extends the tool life of its bar peeling inserts, so coolant supply is recommended.
- Use the insert with the cassette and support facet variant (S01, S02 or S03) specified for your bar peeling machine.
Cautions
- Peeling chips are hot and sharp. Wear safety glasses and gloves when handling chips and inserts.
- Make sure the insert seat is clean and the insert is clamped securely before machining or after indexing.
The WNGU 150935-PM-S02:6630 from Dormer Pramet (Pramet brand) is an indexable cemented carbide insert designed for bar peeling, a specialist process applied to round bars and thick-walled tubes with relatively high feed rates and small depths of cut. Compared with conventional turning, bar peeling offers higher productivity, lower insert consumption, excellent surface quality and high dimensional accuracy.
The insert is a double-sided negative 80° trigon (W shape) with 0° clearance, an inscribed circle diameter of 22.225 mm and a thickness of 9.52 mm, made to ISO tolerance class G for accurate indexing. The PM chipbreaker creates chips with the shape needed for smooth removal from the inside of the peeling head, while S02 identifies the variant of support facet on the flank surfaces. Geometry, support facet variant and grade are all marked on the insert, so inserts of the same size and geometry but different edge preparation are easy to tell apart.
Key features
- Double-sided negative trigon insert with a central fixing hole of 7.94 mm
- Depth of cut from 0.5 mm to 3.5 mm, cutting edge length 15 mm and wiper edge length 13 mm
- PM chipbreaker with S02 cutting edge preparation
- Grade 6630: MT-CVD coated, functionally gradient WC-Co carbide substrate with a relatively low content of cobalt binder phase
- Highly versatile grade with very good operational reliability at medium and higher cutting speeds, in both continuous and interrupted cuts
Applications
Bar peeling of round bars and thick-walled tubes made of medium strength steels within ISO range P15-P35.
| Brand | Dormer Pramet (Pramet brand) |
|---|---|
| Product code | WNGU 150935-PM-S02:6630 |
| Product type | Indexable bar peeling insert |
| Insert shape | W - 80° trigon |
| Insert design | Double-sided, negative |
| Clearance | N (0°) |
| Tolerance class | Class G to ISO |
| Insert size | 15 |
| Inscribed circle diameter (IC) | 22.225 mm (0.875 inch) |
| Insert thickness (S) | 9.52 mm (0.375 inch) |
| Depth of cut | 0.5 - 3.5 mm (0.02 - 0.138 inch) |
| Chipbreaker | PM with S02 cutting edge preparation |
| Grade | 6630 |
| Substrate | Functionally gradient WC-Co cemented carbide |
| Coating | MT-CVD (gold color) |
| ISO application range | P15-P35 (medium strength steels) |
| Machining operation | Bar peeling |
| Item | Symbol | Value |
|---|---|---|
| Product code | WNGU 150935-PM-S02:6630 | |
| Manufacturer material ID | 6752835 | |
| EAN number | 3603602882011 | |
| Insert shape code | SC | W (trigon) |
| Inscribed circle diameter | IC | 22.225 mm (0.875 inch) |
| Insert thickness | S | 9.52 mm (0.375 inch) |
| Cutting edge length | L | 15 mm (0.591 inch) |
| Wiper edge length | BS | 13 mm (0.512 inch) |
| Fixing hole diameter | D1 | 7.94 mm (0.313 inch) |
| Minimum depth of cut | APMN | 0.5 mm (0.02 inch) |
| Maximum depth of cut | APMX | 3.5 mm (0.138 inch) |
| Major cutting edge angle | KRINS | 15° |
| Insert included angle | EPSR | 75° |
| Wiper edge | WEP | Yes |
| Manufacturer chipbreaker designation | CBMD | PM-S02 |
| Grade | 6630 | |
| Coating process | MT-CVD | |
| Pack quantity | 5 pcs |
The WNGU 150935-PM-S02:6630 is a trigon insert (ISO shape W): seen from the top it has three main cutting corners of 80° each, with a fixing hole in the center. It is double-sided and negative with 0° clearance, so the PM chipbreaker is on both faces and the insert can be turned over to use the cutting edges on the other side. The S02 code refers to the support facet variant on the flank surfaces.
- Inscribed circle diameter (IC): 22.225 mm
- Insert thickness (S): 9.52 mm
- Cutting edge length (L): 15 mm
- Wiper edge length (BS): 13 mm
- Fixing hole diameter (D1): 7.94 mm
- Major cutting edge angle (KRINS): 15°
- Insert included angle (EPSR): 75°
How to choose the right bar peeling insert
- Workpiece material: grade 6630 covers ISO range P15-P35 and is designed for medium strength steels.
- Cutting conditions: 6630 is a highly versatile grade with very good operational reliability for medium and higher cutting speeds. The same WNGU 150935-PM-S02 geometry is also offered in grade T9226, a fine-grain functionally gradient grade with medium cobalt content and high cutting edge strength, suited to medium and lower cutting speeds and adverse cutting conditions.
- Stock removal: this size covers depths of cut from 0.5 mm to 3.5 mm. For larger stock removal, the Dormer Pramet range includes size 20 trigon bar peeling inserts such as WNMJ 201480 and WNXJ 201380 with a maximum depth of cut of 8 mm.
- Edge preparation: the S01, S02 or S03 marking identifies the support facet variant on the flank surfaces. Inserts with the same size and geometry can differ only in this code, so always match it to the specification of your peeling machine.