BAR PEELING INSERT_WNGF

Caution
Product Description
Double-sided negative bar peeling insert from Dormer Pramet (Pramet brand) with an 80° trigon shape, 31.75 mm inscribed circle diameter and 13 mm thickness for up to 8 mm depth of cut. The MM chipbreaker with wiper secondary edge and S01 edge preparation, combined with the PVD-coated T6310 grade, is designed for peeling high-strength stainless steels.
Designation code
- W – insert shape: trigon
- N – clearance angle: 0°
- G – ISO tolerance class G
- F – insert type (without fixing hole)
- 20 – insert size
- 13 – insert thickness 13 mm
- 80 – depth of cut 8 mm
- MM – chip breaker: workpiece material group M (stainless steel, according to ISO 513), geometry M (medium)
- S01 – cutting edge variant for hard material
- T6310 – carbide grade
S01 cutting edge variant
The S01 support chamfer variant is intended for hard workpiece material in the tempered condition: tensile strength 850–1200 MPa, hardness 250–360 HB. Support chamfer angle: 0° on the main cutting edge and 5° on the wiper cutting edge.
Grade T6310
PVD-coated, extra fine grained WC-Co carbide grade. A high wear-resistant turning grade with a top PVD coating, suitable for finishing operations and applications where a sharp cutting edge together with high flank wear resistance is of high importance.
Usage guidance
- Use an external coolant supply; cooling has a very positive effect on tool life.
- Keep the feed per revolution of the peeling head below the wiper edge length. A feed larger than the smoothing edge length, a wiper edge that is not parallel to the bar axis or incorrect insert clamping can leave a helical trace on the surface.
- Too low a feed per insert or insufficient coolant can cause poor chip formation; increase the feed per insert or the coolant efficiency.
- Uneven wear between inserts is caused by a different depth of cut on each insert, a damaged insert pocket or incorrect clamping; check the tool holder pre-adjustment and clean the insert pocket properly before clamping a new insert.
- Vibration can result from chips that are too thin (insufficient feed rate), uneven or excessive insert wear, or an incorrect cutting edge position relative to the bar axis.
Mounting accessories
Spare parts listed in the Dormer Pramet catalogue for WN.F 2013.. inserts: carbide shim WNW 200615, part UP 4107, screws HCS 0816 and HCS 0820, and hex key HXK 5. Bar peeling cassettes are specific to each peeling machine; Dormer Pramet can also produce custom-made cassettes designed for its standard inserts.
Overview
WNGF 201380-MM-S01:T6310 (ordering number 7317943) is a Pramet bar peeling insert from Dormer Pramet. It is a double-sided negative insert with an 80° trigon shape, 31.75 mm inscribed circle diameter and 13 mm thickness, designed for up to 8 mm depth of cut, with indexing accuracy according to ISO tolerance class G.
Key Features
- MM peeling geometry with a wiper secondary cutting edge (15 mm wiper edge length) for large depth of cut, high linear speed and unstable cutting conditions.
- S01 cutting edge preparation, the support chamfer variant intended for hard (tempered) workpiece material.
- Grade T6310: PVD-coated, extra fine grained WC-Co carbide with high wear resistance, suited to applications where a sharp cutting edge and high flank wear resistance are important.
- Double-sided negative design with 0° clearance angle (clearance code N).
- Cooling has a very positive effect on tool life; an external coolant supply is recommended.
Applications
Used on bar peeling machines to peel round bars and thick-walled tubes, removing surface layers of oxides, rolling contaminants and cracks caused by hot forging or rolling. Compared with conventional turning, bar peeling allows higher feed rates and productivity, lower insert consumption, excellent surface roughness and high dimensional accuracy.
The T6310 grade with MM-S01 geometry is intended for high-strength stainless steels (ISO M01–M15); the Dormer Pramet catalogue also gives cutting data for steel (P01–P15) and high-temperature alloys (S01–S15).
| Item | Specification |
|---|---|
| Product type | Bar peeling insert |
| Brand | Dormer Pramet (Pramet) |
| Model | WNGF 201380-MM-S01:T6310 |
| Ordering number | 7317943 |
| Insert shape | W – 80° trigon |
| Insert design | Double-sided, negative (clearance N 0°) |
| Tolerance class | ISO G |
| Chipbreaker | MM-S01 |
| Grade | T6310 |
| Substrate | Extra fine grained WC-Co carbide |
| Coating | PVD |
| Inscribed circle diameter (IC) | 31.75 mm (1.25 inch) |
| Insert thickness (S) | 13 mm (0.512 inch) |
| Cutting edge length (L) | 20 mm (0.787 inch) |
| Wiper edge length (BS) | 15 mm (0.591 inch) |
| Maximum depth of cut (APMX) | 8 mm (0.315 inch) |
| Major cutting edge angle (KRINS) | 25° |
| Insert included angle (EPSR) | 85° |
| Application range | P01–P15, M01–M15, S01–S15 |
| Coolant | Recommended (external supply) |
Recommended cutting conditions – WNGF 201380-MM-S01:T6310 (Dormer Pramet bar peeling catalogue)
| Workpiece group | Application area | fz min (mm/tooth) | fn max (mm/rev) | ap min (mm) | ap max (mm) | vc (m/min) |
|---|---|---|---|---|---|---|
| P – Steel | P01–P15 | 1.20 | 12.00 | 1.0 | 8.0 | 45–105 |
| M – Stainless steel | M01–M15 | 1.32 | 10.80 | 1.0 | 8.0 | 30–75 |
| S – High-temperature alloys | S01–S15 | 1.20 | 12.00 | 1.0 | 6.4 | 10–35 |
- fz min: minimum feed per one cassette in the peeling head.
- fn max: maximum feed per one revolution of the peeling head.
- ap min may be lower than the value given, but cutting forces will then be greater.
- Working range of the MM geometry for WNGF 20 inserts: f 4.80–12.00 mm/rev and ap 1.00–8.00 mm (feed per revolution of a peeling head with four cassettes).
W-shape (80° trigon) insert with negative 0° clearance and cutting edges on both faces. Insert type F has no centre fixing hole. Each cutting corner combines a main cutting edge set at a 25° major cutting edge angle with a straight wiper secondary edge that smooths the peeled surface.
- Inscribed circle diameter (IC): 31.75 mm
- Insert thickness (S): 13 mm
- Cutting edge length (L): 20 mm
- Wiper edge length (BS): 15 mm
- Maximum depth of cut (APMX): 8 mm
- Major cutting edge angle (KRINS): 25°
- Insert included angle (EPSR): 85°
Dimension symbols follow ISO 13399.
How to choose a WNGF bar peeling insert
All WNGF 201380 inserts share the same dimensions (IC 31.75 mm, S 13 mm, APMX 8 mm). Select the cutting edge variant according to workpiece hardness first, then choose the grade according to the workpiece material group.
Cutting edge variant by workpiece condition
| Variant | Intended for | Tensile strength | Hardness |
|---|---|---|---|
| S01 | Hard material (tempered) | 850–1200 MPa | 250–360 HB |
| S02 | Medium hardness (basic hardness) | 600–950 MPa | 180–260 HB |
| S03 | Soft material (annealed) | 450–800 MPa | 150–230 HB |
WNGF 201380 grades in the Dormer Pramet bar peeling catalogue
| Insert | Coating | Application area | vc (m/min) |
|---|---|---|---|
| WNGF 201380-MM-S01:T6310 | PVD | P01–P15, M01–M15, S01–S15 | P 45–105, M 30–75, S 10–35 |
| WNGF 201380-MM-S01:T7325 | MT-CVD | P15–P35, M10–M25, S10–S25 | P 65–145, M 50–110, S 15–55 |
| WNGF 201380-MM-S01:T9315 | MT-CVD | P05–P25 | P 45–155 |
| WNGF 201380-MM-S02:T7325 | MT-CVD | P15–P35, M10–M25, S10–S25 | P 65–145, M 50–110, S 15–55 |
| WNGF 201380-MM-S03:M9340 | MT-CVD | P30–P50, M20–M40, S20–S30 | P 25–80, M 15–45, S 5–20 |
T6310 is the PVD option in the WNGF range, suited when a sharp edge and high flank wear resistance are needed, especially for high-strength stainless steels; the MT-CVD grades T7325 and T9315 are listed with higher cutting speeds for steel.