BAR PEELING INSERT_TNGJ

Caution
Product Description
Dormer Pramet TNGJ 220720-PF-S01:T9315 is a double-sided negative triangular bar peeling insert with PF wiper geometry and an S01 cutting edge variant for hard, high-strength steels. Made from MT-CVD coated grade T9315 (ISO P05–P25), it peels round bars and thick-walled tubes at high linear speed with depths of cut from 0.50 to 2.00 mm.
Standards and classification
- Workpiece application according to ISO 513 group P (steel and cast steel), application range P05–P25.
- Insert dimensions and parameters (L, S, IC, D1, BS, KRINS, APMX) defined according to ISO 13399.
- Indexing accuracy according to ISO tolerance class G.
- Country of origin: Czech Republic.
Usage guidance
- Recommended starting range in steel: depth of cut 0.50–2.00 mm, minimum feed 0.90 mm/tooth per cassette, maximum feed 9.00 mm/rev per revolution of the peeling head, and cutting speed 55–165 m/min.
- Coolant is recommended because it has a very positive effect on tool life.
- A depth of cut below the listed minimum is possible but increases cutting forces; with CVD coated inserts it should never be lower than 0.15 mm.
- Keep the feed per revolution smaller than the wiper edge length (BS 12.00 mm) and set the wiper edge parallel to the bar axis to avoid a helical trace on the surface.
- Grade T9315 is not suited to low cutting speeds and is intended for steel; it is not listed for stainless steel or super alloys.
- Clean the insert pocket before clamping a new insert, and replace worn shims or damaged cassettes to prevent uneven wear between inserts.
Caution
- Handle inserts with care and use protective equipment; chips produced during peeling are hot and sharp.
The TNGJ 220720-PF-S01:T9315 is a Pramet bar peeling insert by Dormer Pramet for the peeling heads of bar peeling machines. Bar peeling removes the outer layer of hot-rolled or forged round bars and thick-walled tubes, including oxide scale, rolling contaminants and surface cracks, by combining a high feed rate with a small depth of cut.
Compared with conventional turning, peeling offers higher feed rates and productivity, lower insert consumption, excellent surface roughness and high dimensional accuracy. This insert is the finishing-oriented PF version of the TNGJ 22 size, prepared with the S01 edge for hard material.
Key features
- Double-sided negative triangular insert with 60° included angle, 21.96 mm inscribed circle and 7.94 mm thickness.
- PF peeling geometry with a wiper secondary cutting edge for small depth of cut and high linear speed in stable to less stable cutting conditions.
- S01 cutting edge variant for hard material, such as tempered steels of 850–1200 MPa (250–360 HB).
- Rounded cutting edge, 20° major cutting edge angle and a 12.00 mm wiper edge for a smooth peeled surface at high feed.
- Grade T9315: MT-CVD coating on a functionally graded WC-Co cemented carbide substrate, ISO P05–P25, with excellent wear resistance even under intense cutting conditions.
- Indexing accuracy to ISO tolerance class G and a 7.00 mm fixing hole for repeatable positioning in the cassette.
Typical applications
- Peeling of carbon steel, alloy steel and tool steel bars in the ISO P group.
- Peeling of high-strength tempered steel bars and thick-walled tubes.
- Producing bars with accurate diameter and good surface quality, ready for further processing.
| Brand | Dormer Pramet |
|---|---|
| Product type | Bar peeling insert, double-sided, negative |
| Insert shape | T – triangular, 60° included angle |
| Clearance angle | N – 0° |
| Tolerance class | G |
| Insert material | Functionally graded WC-Co cemented carbide |
| Grade | T9315 |
| Coating | MT-CVD |
| ISO application range | P05–P25 (steel) |
| Geometry | PF – steel, finish; wiper secondary cutting edge |
| Cutting edge variant | S01 – for hard material |
| Cutting edge type | Rounded edge |
| Inscribed circle IC | 21.96 mm |
| Insert thickness S | 7.94 mm |
| Depth of cut ap | 0.50–2.00 mm |
| Coolant | Recommended |
Dimensions (ISO 13399)
| Product code | L (mm) | S (mm) | IC (mm) | D1 (mm) | BS (mm) | KRINS (°) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| TNGJ 220720-PF-S01:T9315 | 38.00 | 7.94 | 21.96 | 7.00 | 12.00 | 20.0 | 2.00 |
Recommended cutting conditions (steel, ISO P)
| Product code | ISO range | ap min (mm) | ap max (mm) | fz min (mm/tooth) | fn max (mm/rev) | vc (m/min) |
|---|---|---|---|---|---|---|
| TNGJ 220720-PF-S01:T9315 | P05–P25 | 0.50 | 2.00 | 0.90 | 9.00 | 55–165 |
L = cutting edge length, S = insert thickness, IC = inscribed circle diameter, D1 = fixing hole diameter, BS = wiper edge length, KRINS = major cutting edge setting angle, APMX = maximum depth of cut, fz min = minimum feed per cassette in the peeling head, fn max = maximum feed per revolution of the peeling head, vc = cutting speed.
Equilateral triangular insert (60° included angle) with a central fixing hole and 0° clearance, usable on both sides. At each cutting corner, the straight main cutting edge is set at a 20° major cutting edge angle and is followed by a wiper (smoothing) secondary edge that is set parallel to the bar axis in the cassette.
- Inscribed circle diameter IC: 21.96 mm
- Cutting edge length L: 38.00 mm
- Insert thickness S: 7.94 mm
- Fixing hole diameter D1: 7.00 mm
- Wiper edge length BS: 12.00 mm
- Major cutting edge setting angle KRINS: 20.0°
- Maximum depth of cut APMX: 2.00 mm
Designation code TNGJ 220720-PF-S01
- T – triangular insert shape
- N – 0° clearance angle
- G – tolerance class: m ±0.025 mm, S ±0.130 mm, IC ±0.025 mm
- 22 – insert size (IC 21.96 mm)
- 07 – insert thickness 7.94 mm
- 20 – maximum depth of cut 2.00 mm
- PF – chip breaker: P = steel, F = finish
- S01 – cutting edge variant for hard material
How to choose the right TNGJ 220720 bar peeling insert
First, select the cutting edge variant to match the strength and condition of the bar:
| Edge variant | Workpiece material | Tensile strength (MPa) | Hardness (HB) |
|---|---|---|---|
| S01 (this insert) | Hard material, tempered | 850–1200 | 250–360 |
| S02 | Medium hardness, basic hardness | 600–950 | 180–260 |
| S03 | Soft material, annealed | 450–800 | 150–230 |
Then select the geometry and grade for the workpiece material group. Options in the same TNGJ 220720 size:
| Product code | Geometry / edge | ISO range | vc (m/min) |
|---|---|---|---|
| TNGJ 220720-PF-S01:T9315 | PF, rounded edge | P05–P25 | P: 55–165 |
| TNGJ 220720-PF-S02:T7325 | PF, rounded edge | P15–P35, M10–M25, S10–S25 | P: 70–160, M: 50–120, S: 15–60 |
| TNGJ 220720-PM-S01:T9315 | PM, rounded edge with chamfer | P05–P25 | P: 55–165 |
| TNGJ 220720-PM-S02:T7325 | PM, rounded edge with chamfer | P15–P35, M10–M25 | P: 70–160, M: 50–120 |
- For hard, high-strength steels at high cutting speed, this PF-S01:T9315 insert is the wear-resistant choice.
- For steels of medium hardness, stainless steel or super alloys, the PF-S02:T7325 version is the more universal choice.
- When a depth of cut above 2.00 mm is needed, the larger TNGJ 281025 size (IC 28.60 mm, 10.00 mm thick) allows up to 2.50 mm.
- Dormer Pramet can also supply custom cassettes made to fit the peeling head of a specific machine.