BAR PEELING INSERT_RNGH

Caution
Product Description
Round, single-sided negative bar peeling insert RNGH 381200-MM:T6310 from DORMER PRAMET (Pramet brand), Ø38.1 mm, 12.7 mm thick, with the MM peeling geometry for large depths of cut and very unstable cutting conditions. The PVD-coated T6310 carbide grade is designed mainly for peeling stainless steel bars.
Designation code
- R – insert shape: round
- N – clearance angle: 0°
- G – ISO tolerance class (indexing accuracy)
- H – insert type: single-sided with fixing hole
- 38 – insert size (Ø38.1 mm)
- 12 – insert thickness (12.7 mm)
- MM – peeling chipbreaker: first M = stainless steel material group, second M = medium geometry
- T6310 – cutting grade
Standards
- Dimensions and tool parameters (INSD, S, D1, APMX) are defined according to ISO 13399.
- Application range classified according to ISO 513: P01–P15, M01–M15, S01–S15.
Mounting
- The insert is clamped with a screw through the centre hole. Spare parts for RNGH 3812 inserts: carbide shim RNX 380700, screw HCS 1030, key HXK 6.
Usage notes
- Coolant is recommended – cooling has a positive effect on tool life.
- ap min may be set lower than the catalogue value, but the cutting forces will then be greater.
- With round inserts the chip thickness varies with the ratio of depth of cut to insert diameter; as chip thickness decreases, the specific cutting resistance increases, so keep the feed within the recommended range.
- All inserts in the peeling head should take an equal depth of cut: check insert clamping and cassette pre-adjustment, use only holders in good condition and clean the pocket before clamping a new insert.
RNGH 381200-MM:T6310 – Round Bar Peeling Insert for Stainless Steel
RNGH 381200-MM:T6310 is a round indexable insert for the peeling heads of bar peeling machines. Bar peeling removes the outer layer of hot-rolled or forged round bars and thick-walled tubes – oxide scale, rolling contaminants and surface cracks – at high feed rates, producing bright bars with excellent surface roughness and high dimensional accuracy. Compared with conventional turning, peeling offers higher feed rates, higher productivity and lower insert consumption.
Key features
- Round (R) single-sided negative insert, Ø38.1 mm, 12.7 mm thick, with a Ø12.7 mm central fixing hole for screw clamping in the peeling cassette.
- MM peeling chipbreaker developed especially for stainless steel – good chip control with an even spread of cutting forces, suitable for high feeds in heavy conditions, large depths of cut and very unstable cutting conditions.
- Grade T6310: ultra-fine grained (ultra submicron) WC-Co carbide substrate produced with a special sintering process for high cutting-edge reliability and strength.
- PVD coating with multilayer TiAlN and a hard AlTiSiN top layer – high wear resistance, a sharp cutting edge and high flank wear resistance.
- Depth of cut from 3.0 mm up to 12.0 mm; feed up to 8.00 mm/rev per revolution of the peeling head.
Applications
- Primary use: bar peeling of stainless steel (ISO M01–M15).
- Also applicable to steel and cast steel (ISO P01–P15) and high-temperature alloys (ISO S01–S15).
- Peeling of round bars and thick-walled tubes on bar peeling lines, mounted in the cassettes of the peeling head.
| Brand | DORMER PRAMET (Pramet) |
|---|---|
| Model code | RNGH 381200-MM:T6310 |
| Product type | Bar peeling insert, round, single-sided, negative |
| Insert shape / clearance angle | R (round) / N (0°) |
| Tolerance class | ISO class G |
| Insert diameter (INSD) | 38.1 mm |
| Insert thickness (S) | 12.7 mm |
| Fixing hole diameter (D1) | 12.7 mm |
| Maximum depth of cut (APMX) | 12 mm |
| Chipbreaker | MM (peeling geometry for stainless steel) |
| Grade | T6310 |
| Substrate | Ultra-fine grained (ultra submicron) WC-Co carbide |
| Coating | PVD – multilayer TiAlN + AlTiSiN top layer |
| ISO application range | P01–P15, M01–M15, S01–S15 |
| Coolant | Recommended |
Insert dimensions
| Designation | INSD (mm) | S (mm) | D1 (mm) | APMX (mm) | Chipbreaker | Grade |
|---|---|---|---|---|---|---|
| RNGH 381200-MM:T6310 | 38.100 | 12.70 | 12.70 | 12.00 | MM | T6310 |
Recommended starting cutting conditions
| Workpiece material | ISO application range | fz min (mm/tooth) | frev max (mm/rev) | ap min (mm) | ap max (mm) | Vc (m/min) |
|---|---|---|---|---|---|---|
| P – Steel and cast steel | P01–P15 | 1.00 | 8.00 | 3.0 | 12.0 | 50–100 |
| M – Stainless steel | M01–M15 | 1.10 | 7.20 | 3.0 | 12.0 | 35–70 |
| S – High-temperature alloys | S01–S15 | 1.00 | 8.00 | 3.0 | 9.6 | 10–35 |
fz min = minimum feed per cassette (tool holder) in the peeling head; frev max = maximum feed per revolution of the peeling head; Vc = cutting speed. Starting values from the Dormer Pramet Bar Peeling catalogue 2022.
Shape and dimensions of RNGH 381200-MM:T6310 (parameters according to ISO 13399):
- Shape: round (R) – the whole circular periphery forms the cutting edge, and the insert is indexed by rotating it in the pocket.
- Insert diameter INSD: 38.1 mm.
- Insert thickness S: 12.7 mm.
- Clearance angle: 0° (N) – negative insert with flanks perpendicular to the top and bottom faces.
- Central fixing hole D1: Ø12.7 mm for the clamping screw.
- Single-sided design: the MM chipbreaker is on the top face only; the bottom face sits on a carbide shim in the cassette.
- Maximum depth of cut APMX: 12 mm.
Choosing the right RNGH bar peeling insert
Select the grade and chipbreaker according to the workpiece material and the stability of the peeling process. Grades available for RNGH 381200-MM:
| Insert / grade | Coating | ISO application range | Vc P (m/min) | Vc M (m/min) | Vc S (m/min) |
|---|---|---|---|---|---|
| RNGH 381200-MM:T6310 | PVD | P01–P15, M01–M15, S01–S15 | 50–100 | 35–70 | 10–35 |
| RNGH 381200-MM:T7325 | MT-CVD | P15–P35, M10–M25, S10–S25 | 70–140 | 50–110 | 15–55 |
| RNGH 381200-MM:T9315 | MT-CVD | P05–P25 | 60–150 |
- T6310 – PVD grade with a sharp cutting edge and high flank wear resistance; choose it where edge sharpness and wear resistance are most important, especially in stainless steel.
- T7325 – MT-CVD grade especially designed for stainless steel, with a balance between wear resistance and reliability; allows higher cutting speeds.
- T9315 – MT-CVD grade for steel (P05–P25).
- RNGH 381200-MR – alternative peeling geometry for large depths of cut and very unstable conditions, available in grades 6640, T7325, T9226 and T9315.
- RNGH 5018MO-MM – larger round insert (Ø50 mm, 18 mm thick) for very large depths of cut up to 16 mm.
Troubleshooting tips
- Vibration: increase the feed rate (chips too thin), check that the cutting edge is on or above the bar axis and check insert adjustment.
- Bad chip formation: increase the feed per insert, improve coolant supply or change the insert geometry.
- Uneven wear between inserts: check cassette pre-adjustment so that each insert takes the same depth of cut.
- Plastic deformation: decrease feed rate and cutting speed, and use coolant or increase its intensity.
- Built-up edge: increase the feed rate and change (generally increase) the cutting speed.