BAR PEELING INSERT_LNXR

Caution
Product Description
Dormer Pramet LNXR 381240-PM:T9315 is a single-sided, negative rectangular bar peeling insert with a PM geometry and wiper secondary cutting edge, designed for the peeling heads of bar peeling machines. Made from grade T9315, an MT-CVD coated, functionally graded carbide for steel (ISO P05–P25), it covers depths of cut from 0.70 mm to 4.00 mm.
Designation Code
- LNXR – insert design (L = rectangular shape, N = 0° clearance angle)
- 38 – insert size
- 12 – insert thickness 12.00 mm
- 40 – depth of cut 4.00 mm
- PM – chipbreaker (P = steel material group, M = medium geometry)
- T9315 – carbide grade
Standards
- Tool parameters (L, W1, S, APMX, KRINS, BS) are defined according to ISO 13399.
- Material group and geometry designation of the chipbreaker refer to ISO 513.
Usage Guidance
- Use feeds within the range specified by the manufacturer, which is also printed on the insert box; as chip thickness decreases, the specific cutting resistance increases.
- ap min may be set lower than the catalogue value, but cutting forces will then be greater; for CVD-coated inserts it should never be lower than 0.15 mm.
- Use of coolant is recommended with grade T9315.
- Clean the insert pocket thoroughly before clamping a new insert, and use only cassettes and shims in good condition.
- If a helical trace appears on the peeled surface, check that the feed per revolution does not exceed the wiper edge length and that the wiper edge is parallel to the bar axis.
- Grade T9315 is designed for high cutting speeds and continuous to slightly interrupted cuts; for heavily interrupted cuts, consider a tougher grade.
Caution
- Carbide cutting edges are sharp and brittle; handle inserts with care and wear eye protection during machining.
The Dormer Pramet LNXR 381240-PM:T9315 is an indexable carbide insert for bar peeling, a machining operation that uses relatively high feed rates and small depths of cut on round bars and thick-walled tubes. Peeling removes surface layers of oxides, rolling contaminants and cracks caused by hot forging or rolling, leaving a bar with excellent surface roughness and high dimensional accuracy. The insert is clamped in the cassettes of a rotating peeling head.
Key Features
- Rectangular, single-sided negative insert with 0° clearance angle
- PM peeling geometry with wiper secondary cutting edge for medium depth of cut, high linear speed and unstable cutting conditions
- Major cutting edge setting angle of 20.0°, cutting edge length 38.25 mm and wiper edge length 21.00 mm
- Depth of cut from 0.70 mm to 4.00 mm; maximum feed per revolution of the peeling head 16.00 mm/rev
- Grade T9315: thick MT-CVD coating with a dominant Al2O3 layer on a fine-structured, functionally graded WC-Co substrate with relatively low cobalt content
- Balanced ratio of abrasion resistance and operating reliability; suited to high cutting speeds and continuous to slightly interrupted cuts
Applications
- Peeling of round bars and thick-walled tubes in steel and cast steel (ISO P05–P25)
- Typical peeled materials include carbon steel, alloy steel for heat treating and tool steel
| Brand | Dormer Pramet |
|---|---|
| Product type | Bar peeling insert |
| Series | LNXR |
| Model | LNXR 381240-PM:T9315 |
| Manufacturer item no. | 7347223 |
| Insert shape | Rectangular (L) |
| Insert type | Single-sided, negative (0° clearance angle) |
| Geometry / chipbreaker | PM with wiper secondary cutting edge |
| Grade | T9315 |
| Substrate | Functionally graded WC-Co cemented carbide |
| Coating | MT-CVD |
| Surface color | Black |
| ISO application range | P05–P25 (steel and cast steel) |
| Cutting edge length L | 38.25 mm |
| Insert width W1 | 17.500 mm |
| Insert thickness S | 12.00 mm |
| Maximum depth of cut APMX | 4.00 mm |
| Major cutting edge setting angle KRINS | 20.0° |
| Wiper edge length BS | 21.00 mm |
| Pack quantity | 5 pcs |
| Designation | Grade | L (mm) | W1 (mm) | S (mm) | APMX (mm) | KRINS (°) | BS (mm) | ap min (mm) | ap max (mm) | fn max (mm/rev) | vc (m/min) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LNXR 381240-PM | T9315 | 38.25 | 17.500 | 12.00 | 4.00 | 20.0 | 21.00 | 0.70 | 4.00 | 16.00 | 50–190 |
vc = recommended initial cutting speed range for ISO P (P05–P25). fn max = maximum feed per one revolution of the peeling head.
Rectangular, single-sided negative bar peeling insert with 0° clearance angle; the PM chipbreaker is formed on one face only. Main dimensions:
- L – cutting edge length (insert length): 38.25 mm
- W1 – insert width: 17.500 mm
- S – insert thickness: 12.00 mm
- APMX – maximum depth of cut: 4.00 mm
- KRINS – major cutting edge setting angle: 20.0°
- BS – wiper (secondary) cutting edge length: 21.00 mm
Dimension symbols follow ISO 13399.
Choosing a Grade in the LNXR Series
| Item | LNXR 381240-PM:T9315 | LNXR 381240-PR:6630 |
|---|---|---|
| Geometry | PM with wiper edge | PR with wiper edge |
| ISO application range | P05–P25 | P15–P35 |
| Cutting speed vc | 50–190 m/min | 30–135 m/min |
| Depth of cut ap | 0.70–4.00 mm | 0.70–4.00 mm |
| Max. feed fn | 16.00 mm/rev | 16.00 mm/rev |
- Choose T9315 when wear resistance and higher cutting speeds are the priority when peeling steel.
- Choose 6630, which covers a tougher application range (P15–P35), when edge toughness matters more than wear resistance or when cutting speeds are lower.
Advantages of Bar Peeling over Turning
- Machining at higher feed rates with higher productivity
- Lower insert consumption
- Excellent surface roughness and high dimensional accuracy
Grade Note
In 2023 Dormer Pramet launched grade T9415, which replaces T9310 and T9315 in its turning range; an LNXR 381240-PM version in grade T9415 is also listed by distributors.