BAR PEELING INSERT_LNGF 40

Caution
Product Description
Double-sided negative rectangular bar peeling insert in the Dormer Pramet LNGF 40 size, offered as LNGF 401035-MM-S01:T6310 with the MM peeling chip breaker, S01 cutting edge preparation and the PVD coated grade T6310. It is intended for bar peeling of high strength stainless steels at medium depth of cut and high linear speed.
Designation
LNGF 401035-MM-S01:T6310 reads as: L = rectangular shape, N = 0° clearance, G = tolerance class, F = insert type, 40 = insert size, 10 = insert thickness, MM = chip breaker, S01 = cutting edge variant, T6310 = grade. Tool parameters such as L, W1, S and APMX follow the ISO 13399 cutting tool data standard used in the Dormer Pramet bar peeling catalogue.
Usage Guidance
- Cooling has a very positive effect on tool life; use coolant with external supply.
- Keep the depth of cut between 0.5 mm and 3.5 mm.
- Mount only in cassettes or peeling heads with a seat for LNGF 40 inserts, and clean the seat before indexing to the next edge.
- Carbide edges are sharp; wear gloves and safety glasses when handling and indexing inserts.
Overview
The Dormer Pramet LNGF 40 is a rectangular, double-sided negative insert for bar peeling, a heavy-industry turning operation in which a rotating peeling head removes the outer skin of bars. Variant LNGF 401035-MM-S01:T6310 combines the MM peeling geometry, S01 cutting edge preparation and grade T6310, a PVD coated extra fine grained WC-Co carbide within ISO range M01–M15, for high strength stainless steels.
Key Features
- Double-sided negative design (clearance N 0°) with indexing accuracy to ISO tolerance class G.
- Cutting edge length 40 mm, width 20 mm and thickness 10 mm, for depths of cut from 0.5 mm up to 3.5 mm.
- MM peeling geometry with a wide, strong T-land that stabilises the cutting edge, gives good chip control and spreads cutting forces evenly, allowing high feeds in heavy conditions.
- Wiper secondary cutting edge for medium depth of cut and high linear speed, in stable to unstable cutting conditions.
- S01 cutting edge preparation, the variant intended for hard materials.
- Grade T6310: extra fine grained carbide made with a special sintering process for high reliability, with a PVD coating built on triple coating technology – multilayer TiAlN and a high-hardness AlTiSiN top layer.
Applications
- Bar peeling of high strength stainless steels (ISO M).
- The MM chip breaker family is also developed for peeling steel and superalloys.
- Peeling heads of bar peeling machines that accept LNGF 40 inserts.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Product type | Bar peeling insert |
| Insert design | LNGF 40 |
| Insert shape | L – rectangular, usable on both sides |
| Clearance angle | N 0° (negative) |
| Tolerance class | G |
| Chip breaker | MM |
| Cutting edge preparation | S01 |
| Grade | T6310 |
| Substrate | Extra fine grained WC-Co carbide |
| Coating | PVD, multilayer TiAlN + AlTiSiN top layer |
| ISO application range | M01–M15 |
| Cutting edge length (L) | 40 mm (1.575 inch) |
| Insert width (W1) | 20 mm (0.787 inch) |
| Insert thickness (S) | 10 mm (0.394 inch) |
| Depth of cut (ap) | 0.5–3.5 mm (0.02–0.138 inch) |
| Surface colour | Purple/black |
| Coolant | Recommended, external supply |
| Product code | EDP No. | Grade | Chip breaker | Edge preparation | L (mm) | W1 (mm) | S (mm) | ap min (mm) | ap max (mm) |
|---|---|---|---|---|---|---|---|---|---|
| LNGF 401035-MM-S01:T6310 | 7317931 | T6310 | MM | S01 | 40 | 20 | 10 | 0.5 | 3.5 |
Rectangular indexable insert (ISO shape code L) with 0° clearance on the flanks (N), no fixing hole and chip breakers on both faces (insert type F), so both sides can be used.
- L – cutting edge length: 40 mm
- W1 – insert width: 20 mm
- S – insert thickness: 10 mm
- APMX – maximum depth of cut: 3.5 mm
The main cutting edge carries the MM peeling chip breaker with a wide T-land and the S01 edge preparation, and is combined with a wiper secondary cutting edge that smooths the peeled surface.
Choosing an LNGF Bar Peeling Insert
Cutting edge preparation
- S01 – for hard materials.
- S02 – for materials of medium hardness.
- S03 – with a stabilising facet on the main cutting edge, for soft materials.
Chip breaker
- MM – for stainless steel, steel and superalloys; strong T-land for high feeds in heavy conditions.
- PM – wiper peeling geometry for medium depth of cut and high linear speed, offered in steel grades such as 6630.
Grade
| Grade | Type | Typical use |
|---|---|---|
| T6310 | PVD coated extra fine grained carbide | High strength stainless steels, ISO M01–M15 |
| T7325 | MT-CVD coated functionally graded carbide | Stainless steels, ISO M10–M25 |
| 6630 | MT-CVD coated functionally graded carbide | High strength steels, ISO P15–P35 |
Insert size and depth of cut
- LNGF 30 (LNGF 300715): maximum depth of cut 1.5 mm.
- LNGF 36 (LNGF 361220): maximum depth of cut 2.0 mm.
- LNGF 40 (LNGF 401035): maximum depth of cut 3.5 mm.
- For large depth of cut and very unstable conditions, round RNGH inserts with MM or MR geometry are available; trigon WNGF inserts with MM-S01 reach 8 mm depth of cut.