BAR PEELING INSERT_LNGF 36

Caution
Product Description
Dormer Pramet LNGF 36 double-sided negative bar peeling insert with a 36.5 mm cutting edge, 12 mm thickness, MM chipbreaker and S01 edge preparation. Grade T6310 is a PVD-coated extra-fine-grained carbide for high-strength stainless steels (ISO M01–M15), covering 0.6 – 2 mm depth of cut.
Designation
- L: rectangular insert shape
- N: 0° clearance
- G: ISO tolerance class G
- F: insert type
- 36: insert size, 36.5 mm cutting edge length
- 12: insert thickness 12 mm
- MM: chipbreaker
- S01: cutting edge preparation
- T6310: grade
Usage notes
- Coolant has a very positive effect on tool life; cooling with an external supply is recommended.
- Work within the manufacturer's range of 0.6 – 2 mm depth of cut and 2.5 – 13 mm feed.
- S01 edge preparation is intended for hard workpiece materials; for medium-hardness or soft materials choose the S02 or S03 version.
- Check that the insert seat and clamping in the peeling head are clean and undamaged, and index to a fresh edge when wear or chipping appears.
- Carbide is brittle: store and handle inserts so the cutting edges do not knock against each other.
The LNGF 361220-MM-S01:T6310 is a rectangular, double-sided negative bar peeling insert from Dormer Pramet (Pramet brand). It is mounted in the cutting head of a bar peeling machine to remove surface defects from round bars, rods and tubes and bring them to an accurate diameter with a clean, smooth finish ready for further processing.
Key features
- Double-sided negative geometry with 0° clearance (N), so cutting edges on both faces can be used.
- MM chipbreaker with a wide, strong T-land that stabilises the cutting edge, spreads cutting forces evenly and gives good chip control, making it suitable for high feeds in heavy conditions and for roughing through to finishing.
- S01 cutting edge preparation, the version intended for hard materials.
- 16 mm wiper edge and 20° major cutting edge angle.
- Grade T6310: extra-fine-grained WC-Co carbide produced with a special sintering process, PVD-coated with multilayer TiAlN plus a hard AlTiSiN top layer for high wear resistance, a strong cutting edge and resistance to heat-related cracks.
- Indexing accuracy to ISO tolerance class G.
Applications
Bar peeling of high-strength stainless steels within ISO application range M01–M15.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Product type | Bar peeling insert, double-sided negative |
| Insert design | LNGF 36 |
| Insert shape | L – rectangular |
| Clearance | N – 0° |
| Tolerance class | ISO class G |
| Chipbreaker | MM with S01 edge preparation |
| Grade | T6310 |
| Substrate | Extra-fine-grained WC-Co carbide |
| Coating | PVD, multilayer TiAlN with AlTiSiN top layer |
| Cutting edge length (L) | 36.5 mm |
| Insert width (W1) | 18 mm |
| Insert thickness (S) | 12 mm |
| Depth of cut (APMN – APMX) | 0.6 – 2 mm |
| ISO application range | M01–M15 |
| Coolant | Recommended, external supply |
| Model | Manufacturer article no. | L (mm) | W1 (mm) | S (mm) | BS (mm) | KRINS (deg) | APMN (mm) | APMX (mm) | Feed min. (mm) | Feed max. (mm) | Grade | Coating |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LNGF 361220-MM-S01:T6310 | 7317925 | 36.5 | 18 | 12 | 16 | 20 | 0.6 | 2 | 2.5 | 13 | T6310 | PVD |
Inch equivalents: L 1.437 inch, W1 0.709 inch, S 0.472 inch, BS 0.63 inch, APMN 0.024 inch, APMX 0.079 inch.
Rectangular (ISO shape L) double-sided negative bar peeling insert with 0° clearance (N) and the MM chipbreaker on both faces. Main dimensions:
- Cutting edge length (L): 36.5 mm
- Insert width (W1): 18 mm
- Insert thickness (S): 12 mm
- Wiper edge length (BS): 16 mm
- Major cutting edge angle (KRINS): 20°
How to choose the right LNGF 36 bar peeling insert
Cutting edge preparation for the MM chipbreaker
- S01: for hard materials
- S02: for medium-hardness materials
- S03: for soft materials, with a stabilised facet on the main cutting edge
Grade selection by workpiece material
| Grade | Type | Main workpiece materials |
|---|---|---|
| T6310 | PVD-coated extra-fine-grained carbide | High-strength stainless steels (ISO M01–M15) |
| T7325 | MT-CVD-coated functionally graded carbide | Stainless steels and superalloys |
| T9315 | MT-CVD-coated carbide | Steels |
| H07 | Uncoated carbide | Stainless steels and heat-resistant alloys |
Besides the MM chipbreaker, LNGF 361220 is also offered with the PM chipbreaker (PM-S01, PM-S02 and PM-S03). Confirm that the chosen variant matches your peeling head before ordering.