BAR PEELING INSERT_LNGF 30

Caution
Product Description
Double-sided negative bar peeling insert LNGF 30 from Dormer Pramet (Pramet brand), rectangular with a 30.12 mm cutting edge length, MM chipbreaker with S01 edge preparation and PVD-coated grade T6310. Designed for peeling high-strength stainless steel bars at 0.5–1.5 mm depth of cut.
- Machining operation: bar peeling (Dormer Pramet product category Turning – Heavy industry – Bar peeling).
- Workpiece group: ISO M – stainless steels (corrosion-resistant steels with chromium content of at least 11%), in particular high-strength stainless steels. The MM chipbreaker is also designed for bar peeling of steel and super alloys.
- Indexing accuracy: ISO tolerance class G.
- Coolant: cooling has a very positive effect on tool life and is recommended. Supply coolant externally.
- Mounting: bar peeling machines from different manufacturers use their own holders and proprietary cassettes in the cutting head. Check that your machine's cassette accepts the LNGF 30 insert.
- Keep this insert size within 0.5–1.5 mm depth of cut and 2–10 mm/rev feed.
- Compared with turning, bar peeling gives higher productivity, lower insert consumption, excellent surface roughness and high dimensional accuracy.
- Packed 5 inserts per pack. Made in the Czech Republic.
The LNGF 30 is a double-sided, negative bar peeling insert from the Pramet product range of Dormer Pramet. Its rectangular body has a 30.12 mm cutting edge length, 12 mm width and 7.54 mm thickness, with indexing accuracy to ISO tolerance class G. The insert is fitted in the cutting heads of bar peeling machines to remove surface imperfections from cylindrical metal bars and bring them to precise dimensional tolerances.
Dormer Pramet developed the MM chipbreaker for bar peeling of stainless steel, steel and super alloys, from roughing to finishing. Its wide, strong T-land increases the stability of the cutting edge, gives good chip control and spreads the cutting forces evenly, which makes it suitable for high feeds in heavy conditions. The suffix S01 identifies the variant of support facet on the flank surfaces of the insert.
Grade T6310 is a PVD-coated, extra-fine-grained WC-Co carbide within ISO range M01–M15, intended for high-strength stainless steels. A special sintering process improves the reliability and strength of the cutting edge. The triple coating technology (multilayer TiAlN with an AlTiSiN top layer) gives high hardness and good wear resistance.
Key features
- Double-sided negative design with cutting edges on both faces
- MM chipbreaker with S01 edge preparation for a stable edge and controlled chip flow
- T6310 PVD grade for high-strength stainless steels
- Depth of cut 0.5–1.5 mm and feed 2–10 mm/rev
- Wiper edge length 13 mm and major cutting edge angle 20°
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Order code | LNGF 300715-MM-S01:T6310 |
| Material ID | 7317920 |
| Insert type | Double-sided negative bar peeling insert |
| Shape | L – rectangular |
| Clearance angle | N – 0° |
| Tolerance class | ISO class G |
| Chipbreaker | MM with S01 edge preparation |
| Grade | T6310 |
| Substrate | Extra-fine-grained WC-Co carbide |
| Coating | PVD, multilayer TiAlN + AlTiSiN top layer |
| ISO application range | M01–M15 |
| Cutting edge length (L) | 30.12 mm (1.186 inch) |
| Insert width (W1) | 12 mm (0.472 inch) |
| Insert thickness (S) | 7.54 mm (0.297 inch) |
| Wiper edge length (BS) | 13 mm (0.512 inch) |
| Major cutting edge angle (KRINS) | 20° |
| Depth of cut (ap) | 0.5–1.5 mm (0.02–0.059 inch) |
| Feed (f) | 2–10 mm/rev (0.079–0.394 inch/rev) |
| Pack quantity | 5 pcs |
| Order code | Material ID | Chipbreaker | Grade | Cutting edge length L (mm) | Width W1 (mm) | Thickness S (mm) | Wiper edge BS (mm) | Major cutting edge angle KRINS | Depth of cut ap (mm) | Feed f (mm/rev) | Pack (pcs) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LNGF 300715-MM-S01:T6310 | 7317920 | MM-S01 | T6310 | 30.12 | 12 | 7.54 | 13 | 20° | 0.5–1.5 | 2–10 | 5 |
The insert is rectangular (ISO shape L), double-sided and negative, with 0° clearance (N) and the MM chipbreaker on both faces. It has no fixing hole and is clamped into the cassette. The main dimensions are:
- L – cutting edge length: 30.12 mm (1.186 inch)
- W1 – insert width: 12 mm (0.472 inch)
- S – insert thickness: 7.54 mm (0.297 inch)
- BS – wiper edge length: 13 mm (0.512 inch)
- KRINS – major cutting edge angle: 20°
Reading the designation LNGF 300715-MM-S01:T6310
- L – rectangular insert shape
- N – clearance angle 0°
- G – ISO tolerance class G
- F – insert type (no fixing hole, chipbreaker on both faces)
- 30 – cutting edge length (30.12 mm)
- 07 – insert thickness (7.54 mm)
- 15 – maximum depth of cut (1.5 mm)
- MM – chipbreaker geometry
- S01 – support facet variant on the flank
- T6310 – carbide grade
Selecting the right LNGF bar peeling insert
Match the chipbreaker and grade to the bar material:
| Workpiece material | Chipbreaker | Grade and intended use |
|---|---|---|
| Stainless steel (ISO M) | MM | T6310: PVD-coated, ISO M01–M15, for high-strength stainless steels (this product) |
| Steel and cast steel (ISO P) | PM | 6630: MT-CVD-coated, ISO P15–P35, for high-strength steels T9415: CVD-coated, for high-strength steels |
Grade T7325 is an MT-CVD-coated, functionally graded WC-Co carbide. It is also offered with both the MM and PM chipbreakers.
Choosing the insert size
| Size | Cutting edge length | Maximum depth of cut |
|---|---|---|
| LNGF 30 | 30.12 mm | 1.5 mm |
| LNGF 36 | 36.5 mm | 2 mm |
| LNGF 40 | 40 mm | 3.5 mm |
The codes S01, S02 and S03 stand for different support facet variants on the flank. To choose the correct variant, check the Dormer Pramet bar peeling catalogue or the machine maker's cassette data.