TURNING INSERT - INTERNAL GROOVING_X 61-1

Caution
Product Description
Single-ended internal grooving insert from the Dormer Pramet X 61-1 series for accurate circlip grooves in small bores from 12.5 mm. Precision-ground positive geometry and MT-CVD coated grade 6640 for steel and stainless steel.
- Manufacturer: Dormer Pramet; country of origin: Czech Republic
- Grade 6640: MT-CVD coated WC-Co carbide for ISO P20–P40 and M20–M35
- For use with Pramet P61.SG..-06/1 internal grooving bars only: L1 inserts in left-hand P61.SGL bars, R1 inserts in right-hand P61.SGR bars
- Clamping screw US 2003-T07P (M2.5), tightening torque 0.8 Nm, key FLAG T07P
- Minimum bore diameter with the compatible bars: 12.5 mm
- Coolant is recommended; it has a very positive effect on tool life
- Keep the feed within the recommended range: 0.02–0.08 mm/rev for CW 0.85–1.65 mm and 0.03–0.12 mm/rev for CW 1.90–2.20 mm
- Do not plunge deeper than the maximum cutting depth CDX of the insert
- Clean the insert seat before mounting and tighten the screw to the specified torque
- Carbide chips and broken edges are sharp; wear safety glasses and keep machine guards closed
The Dormer Pramet X 61-1 series (X61 0602..-1) is a single-ended grooving insert for internal circlip grooves, developed especially for finishing in small internal diameters. It is clamped in the P61.SG..-06/1 screw clamp grooving bars, which start from a minimum bore diameter of 12.5 mm. X61 0602-080 L1:6640 is the left-hand version with a 0.85 mm cutting width and a 0.8 mm maximum cutting depth.
Key features
- Precision-ground insert with a cutting width tolerance of ±0.03 mm
- Positive geometry with a medium-wide negative T-land and rounded cutting edges with facet
- Smooth machining: the positive geometry reduces cutting forces and vibration
- Reliable machining thanks to improved cutting edge strength
- Improved chip removal: the chip is forced to curl tightly, so it breaks well over a wide range of feeds
- High-quality surface: ground sharp cutting edges allow lower feed rates
- Grade 6640: MT-CVD coated WC-Co carbide, a highly productive solution for steels and stainless steels
Typical applications
- Internal circlip (retaining ring) grooves in bores from 12.5 mm
- Narrow internal grooves that need an accurate width
- Steel (ISO P20–P40) and stainless steel (ISO M20–M35) on CNC lathes
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | X 61-1 (X61 0602..-1) |
| Insert type | Single-ended circlip grooving insert for internal grooving |
| Hand | L1 = left-hand, R1 = right-hand (X61 0602-080 L1:6640: left-hand) |
| Cutting width CW | 0.85–2.20 mm (X61 0602-080 L1:6640: 0.85 mm) |
| Cutting width tolerance | ±0.03 mm |
| Maximum cutting depth CDX | 0.8–2.2 mm (X61 0602-080 L1:6640: 0.8 mm) |
| Insert width W1 | 6.35 mm |
| Insert thickness S | 2.33 mm |
| Grade | 6640 |
| Material and coating | WC-Co carbide, MT-CVD coated, gold colour |
| ISO application range | P20–P40, M20–M35 |
| Recommended feed | 0.02–0.08 mm/rev (X61 0602-080 L1:6640) |
| Compatible bars | P61.SGL-0010M-06/1, P61.SGL-0012M-06/1 (for L1 inserts) |
| Minimum bore diameter | 12.5 mm |
X 61-1 left-hand inserts, grade 6640
| Product code | CW (mm) | CW tolerance (mm) | CDX (mm) | Feed f (mm/rev) | W1 (mm) | S (mm) |
|---|---|---|---|---|---|---|
| X61 0602-080 L1:6640 | 0.85 | ±0.03 | 0.8 | 0.02–0.08 | 6.35 | 2.33 |
| X61 0602-090 L1:6640 | 0.95 | ±0.03 | 0.8 | 0.02–0.08 | 6.35 | 2.33 |
| X61 0602-110 L1:6640 | 1.15 | ±0.03 | 1.2 | 0.02–0.08 | 6.35 | 2.33 |
| X61 0602-130 L1:6640 | 1.35 | ±0.03 | 1.4 | 0.02–0.08 | 6.35 | 2.33 |
| X61 0602-160 L1:6640 | 1.65 | ±0.03 | 1.7 | 0.02–0.08 | 6.35 | 2.33 |
| X61 0602-185 L1:6640 | 1.90 | ±0.03 | 2.0 | 0.03–0.12 | 6.35 | 2.33 |
| X61 0602-215 L1:6640 | 2.20 | ±0.03 | 2.2 | 0.03–0.12 | 6.35 | 2.33 |
Right-hand versions (X61 0602-.. R1:6640) have the same dimensions and are used in P61.SGR..-06/1 bars.
Compatible internal grooving bars for X61 0602..-1 inserts
| Bar | Shank diameter DCON (mm) | Min. bore diameter DMIN (mm) | Functional width WF (mm) | Shank height H (mm) | Length LF (mm) |
|---|---|---|---|---|---|
| P61.SGL-0010M-06/1 | 10 | 12.5 | 7.5 | 9 | 150 |
| P61.SGL-0012M-06/1 | 12 | 12.5 | 7.5 | 11 | 150 |
Single-ended insert of special shape (ISO shape code X) with one cutting edge; X61 0602-080 L1:6640 is the left-hand version.
- Insert width W1: 6.35 mm
- Insert thickness S: 2.33 mm
- Cutting width CW: 0.85 mm, tolerance +0.03 / -0.03 mm
- Maximum cutting depth CDX: 0.8 mm
- Flat cutting edge for square-bottom grooves, rounded cutting edges with facet, positive geometry with a negative T-land
- Held in the bar by clamping screw US 2003-T07P
How to choose the right X 61-1 insert
- Groove width: select the cutting width CW that matches the groove width on the drawing (0.85 to 2.20 mm in the X 61-1 range).
- Groove depth: check that the required depth does not exceed CDX (0.8 mm for X61 0602-080 L1:6640).
- Bore diameter: X 61-1 inserts with P61.SG..-06/1 bars start from a 12.5 mm bore. For bores from 16 mm, the double-ended X61 0602.. inserts with P61.SG..-06 bars give two cutting edges per insert.
- Hand: use L1 inserts with left-hand bars and R1 inserts with right-hand bars.
- Groove profile: for O-ring grooves with a full-radius bottom, choose the single-ended X61 0602-R050 or X61 0602-R100 inserts (0.5 or 1.0 mm full radius).
Workpiece material guide
| Workpiece material | ISO group | Recommendation |
|---|---|---|
| Unalloyed and alloy steel | P | Grade 6640 (P20–P40), first choice |
| Stainless steel | M | Grade 6640 (M20–M35) |
| Cast iron | K | PVD grade G8330, offered in the double-ended X61 range |