TURNING INSERT - INTERNAL GROOVING_X 61 R-1

Caution
Product Description
Single-ended internal grooving turning insert from DORMER PRAMET with a full-radius cutting edge for o-ring grooves, used with X61 internal grooving systems. Available with 0.5 mm or 1.0 mm full radius in grade 6640 MT-CVD coated carbide for steel and stainless steel, in right-hand (R1) and left-hand (L1) versions.
Grade 6640
- MT-CVD coated WC-Co carbide
- ISO application ranges P20-P40 (steel) and M20-M35 (stainless steel)
- Highly productive solution for steels and stainless steels
Compatible tools
Use with the DORMER PRAMET P61.SG..-1 internal grooving bars (insert group X61 0602..-1):
| Grooving bar | Shank diameter DCON (mm) | Min. bore diameter DMIN (mm) | Tool length LF (mm) |
|---|---|---|---|
| P61.SGR/L-0010M-06/1 | 10 | 12.5 | 150 |
| P61.SGR/L-0012M-06/1 | 12 | 12.5 | 150 |
Clamping screw US 2003-T07P (M2.5), tightening torque 0.8 Nm, key FLAG T07P.
Usage notes
- Select the R1 or L1 insert to match the hand of the grooving bar.
- Keep the feed within 0.03 – 0.08 mm/rev; the ground sharp cutting edges allow low feed rates for a high-quality surface.
- Coolant is recommended, as it has a very positive effect on tool life.
- Do not exceed the maximum cutting depth (CDX) of the insert.
The DORMER PRAMET X 61 R-1 is a single-ended, full-radius internal grooving turning insert designed for machining o-ring grooves in small internal diameters. It is part of the X61 / P61 grooving system for accurate machining of circlip and o-ring grooves, and is used with the P61.SG..-1 internal grooving bars, which allow internal grooving from a minimum bore diameter of 12.5 mm.
Key features
- Single-ended insert with a full-radius (R) cutting profile for o-ring grooves
- Full radius 0.5 mm (cutting width 1.09 mm) or 1.0 mm (cutting width 2.09 mm)
- Tight cutting width tolerance of ±0.03 mm
- Precision-ground insert with rounded cutting edges and positive geometry to reduce cutting forces and vibration
- Grade 6640: MT-CVD coated WC-Co carbide, a highly productive solution for steels and stainless steels
- Available in right-hand (R1) and left-hand (L1) versions
Applications
- Internal grooving of o-ring and seal grooves in small bores
- Finishing of grooves in steel (ISO P) and stainless steel (ISO M)
| Brand | DORMER PRAMET |
|---|---|
| Product type | Internal grooving turning insert (o-ring grooving, full radius) |
| Insert design | X 61 R-1, single-ended |
| Insert size code | 0602 |
| Insert width (W1) | 6.35 mm |
| Insert thickness (S) | 2.33 mm |
| Full radius (RE) | 0.5 mm / 1.0 mm |
| Cutting width (CW) | 1.09 mm / 2.09 mm |
| Cutting width tolerance | ±0.03 mm |
| Max. cutting depth (CDX) | 1.3 mm / 2.8 mm |
| Feed range (FN–FX) | 0.03 – 0.08 mm/rev |
| Grade | 6640 |
| Material / coating | WC-Co carbide, MT-CVD coated |
| ISO application range | P20-P40, M20-M35 |
| Hand | R1 (right-hand), L1 (left-hand) |
| Compatible holders | P61.SG..-1 internal grooving bars |
| Order code | Hand | Grade | Full radius RE (mm) | Cutting width CW (mm) | CW tolerance (mm) | Max. cutting depth CDX (mm) | Min. feed FN (mm/rev) | Max. feed FX (mm/rev) | Insert width W1 (mm) | Thickness S (mm) |
|---|---|---|---|---|---|---|---|---|---|---|
| X61 0602-R050 R1:6640 | Right | 6640 | 0.5 | 1.09 | ±0.03 | 1.3 | 0.03 | 0.08 | 6.35 | 2.33 |
| X61 0602-R050 L1:6640 | Left | 6640 | 0.5 | 1.09 | ±0.03 | 1.3 | 0.03 | 0.08 | 6.35 | 2.33 |
| X61 0602-R100 R1:6640 | Right | 6640 | 1.0 | 2.09 | ±0.03 | 2.8 | 0.03 | 0.08 | 6.35 | 2.33 |
| X61 0602-R100 L1:6640 | Left | 6640 | 1.0 | 2.09 | ±0.03 | 2.8 | 0.03 | 0.08 | 6.35 | 2.33 |
Single-ended internal grooving turning insert. The cutting end has a full-radius profile (RE) that forms a round-bottomed o-ring groove.
- W1: insert width – 6.35 mm
- S: insert thickness – 2.33 mm
- CW: cutting width – 1.09 mm (R050) / 2.09 mm (R100), tolerance ±0.03 mm
- RE: full radius – 0.5 mm (R050) / 1.0 mm (R100)
- CDX: maximum cutting depth – 1.3 mm (R050) / 2.8 mm (R100)
R1 and L1 versions are mirror-image (right-hand and left-hand) designs.
How to choose
- Groove radius: choose R050 (0.5 mm full radius, 1.09 mm cutting width, CDX 1.3 mm) for smaller o-ring cross-sections, or R100 (1.0 mm full radius, 2.09 mm cutting width, CDX 2.8 mm) for larger cross-sections and deeper grooves.
- Hand: R1 for right-hand grooving bars, L1 for left-hand grooving bars.
- Workpiece material: grade 6640 is intended for steel (ISO P) and stainless steel (ISO M).
- Other groove types: for circlip (retaining ring) grooves, choose the X61 circlip grooving inserts instead.