TURNING INSERT - GROOVING_X 61 R

Caution
Product Description
Double-ended full-radius grooving insert from Dormer Pramet for accurate machining of O-ring grooves on external and internal diameters. The precision-ground X 61 R inserts have rounded cutting edges and a full radius of 1.0 mm or 1.5 mm. They come in MT-CVD grade 6640 or PVD grade G8330 for steel and stainless steel.
Grades
- 6640: MT-CVD coated WC-Co carbide, ISO P20–P40 and M20–M35. A highly productive solution for steels and stainless steels.
- G8330: PVD coated fine-grained WC-Co carbide, ISO P25–P40 and M20–M35. A general machining grade for steels, stainless steels and cast iron.
Compatible tools
- External grooving holders: P61.SFR/L-1616H-06, P61.SFR/L-2020K-06, P61.SFR/L-2525M-06 (shank 16 x 16 mm to 25 x 25 mm)
- Internal grooving bars: P61.SGR/L-0012M-06, P61.SGR/L-A-0016M-06, P61.SGR/L-A-0020P-06, P61.SGR/L-A-0025R-06, P61.SGR/L-A-0032T-06 (shank diameter 12 mm to 32 mm)
- L inserts fit left-hand holders (P61.SFL, P61.SGL); R inserts fit right-hand holders (P61.SFR, P61.SGR)
- Clamping screw US 2003-T07P (M2.5), tightening torque 0.8 Nm, key FLAG T07P
Usage guidance
- Work within the recommended feed range of 0.03–0.08 mm/rev.
- Do not exceed the maximum cutting depth of 3.0 mm.
- Coolant is recommended because it has a very positive effect on tool life.
- The series is intended for continuous cutting in external and internal O-ring grooving.
- Before mounting, check that the insert hand matches the holder hand, then tighten the clamping screw to the specified torque.
Dormer Pramet X 61 R is a double-ended turning insert with a full-radius cutting edge. It is part of the X61 / P61 grooving system for efficient production of circlip and O-ring grooves. The semicircular cutting profile produces the rounded groove bottom that O-ring seats require, on both external and internal diameters.
Ordering example: X61 0602-R100 L:6640 = insert size 0602, full radius 1.0 mm (cutting width 2.09 mm), left-hand version, grade 6640.
Key features
- Double-ended design with two cutting edges per insert for a low cost per edge
- Full-radius profile: RE 1.0 mm (R100) or RE 1.5 mm (R150)
- Precision-ground insert with a cutting width tolerance of ±0.03 mm for accurate groove width
- Rounded cutting edges and positive geometry reduce cutting forces and vibration
- The chip is forced to curl tightly, which improves chip breaking across a wide range of feeds
- Maximum cutting depth 3.0 mm
- Two grades: MT-CVD coated 6640 for highly productive machining and PVD coated G8330 for general machining
- Left-hand (L) and right-hand (R) versions for P61 external holders and internal grooving bars
Typical applications
- O-ring seal grooves on shafts, pins and other external diameters
- O-ring seal grooves inside bores of housings and bushings
- Full-radius grooves in steel, stainless steel and cast iron (cast iron with grade G8330)
| Brand | Dormer Pramet |
|---|---|
| Series | X 61 R |
| Product type | Double-ended O-ring grooving insert with full radius |
| Insert size | 0602 (insert width W1 6.35 mm, thickness S 2.33 mm) |
| Substrate | WC-Co cemented carbide |
| Grade 6640 | MT-CVD coated, ISO P20–P40, M20–M35 |
| Grade G8330 | PVD coated fine-grained carbide, ISO P25–P40, M20–M35 |
| Full radius (RE) | 1.0 mm (R100) / 1.5 mm (R150) |
| Cutting width (CW) | 2.09 mm (R100) / 3.09 mm (R150) |
| Cutting width tolerance | ±0.03 mm |
| Maximum cutting depth (CDX) | 3.0 mm |
| Feed range | 0.03–0.08 mm/rev |
| Cutting edge | Rounded, precision ground, with chipbreaker |
| Number of cutting edges | 2 |
| Hand | L (left-hand) / R (right-hand) |
| Primary lead angle | Neutral |
| Operation | O-ring grooving, external and internal |
| Compatible holders | P61.SFR/L (external), P61.SGR/L (internal) |
| Order code | Hand | Grade | Coating | Radius RE (mm) | Cutting width CW (mm) | CW tolerance (mm) | Max. depth CDX (mm) | Feed (mm/rev) |
|---|---|---|---|---|---|---|---|---|
| X61 0602-R100 L:6640 | Left | 6640 | MT-CVD | 1.0 | 2.09 | ±0.03 | 3.0 | 0.03–0.08 |
| X61 0602-R100 L:G8330 | Left | G8330 | PVD | 1.0 | 2.09 | ±0.03 | 3.0 | 0.03–0.08 |
| X61 0602-R100 R:6640 | Right | 6640 | MT-CVD | 1.0 | 2.09 | ±0.03 | 3.0 | 0.03–0.08 |
| X61 0602-R100 R:G8330 | Right | G8330 | PVD | 1.0 | 2.09 | ±0.03 | 3.0 | 0.03–0.08 |
| X61 0602-R150 L:6640 | Left | 6640 | MT-CVD | 1.5 | 3.09 | ±0.03 | 3.0 | 0.03–0.08 |
| X61 0602-R150 L:G8330 | Left | G8330 | PVD | 1.5 | 3.09 | ±0.03 | 3.0 | 0.03–0.08 |
| X61 0602-R150 R:6640 | Right | 6640 | MT-CVD | 1.5 | 3.09 | ±0.03 | 3.0 | 0.03–0.08 |
| X61 0602-R150 R:G8330 | Right | G8330 | PVD | 1.5 | 3.09 | ±0.03 | 3.0 | 0.03–0.08 |
All inserts: size 0602, insert width W1 6.35 mm, insert thickness S 2.33 mm, double-ended.
X 61 R is a flat, double-ended grooving insert of size 0602. Both ends carry an identical full-radius cutting head. A clamping screw holds the insert in the pocket of the P61 holder.
- Insert width W1: 6.35 mm; insert thickness S: 2.33 mm
- Cutting head profile: full radius (semicircular cutting edge), with the corner radius RE equal to about half the cutting width CW
- R100 version: RE 1.0 mm, CW 2.09 mm
- R150 version: RE 1.5 mm, CW 3.09 mm
- Cutting width tolerance: -0.03 mm / +0.03 mm
- Maximum cutting depth CDX: 3.0 mm
- Rounded, precision-ground cutting edges with a chip-forming rake face; neutral lead angle
- L and R versions are made for left-hand and right-hand holders respectively
How to choose the right X 61 R insert
- Groove profile: choose R100 (RE 1.0 mm, CW 2.09 mm) or R150 (RE 1.5 mm, CW 3.09 mm) to match the groove radius and width specified for the O-ring.
- Insert hand: select L or R to match the hand of your P61 external holder or internal grooving bar.
- Steel (ISO P): use 6640 for high productivity, or G8330 as a versatile general-purpose grade.
- Stainless steel (ISO M): both grades cover M20–M35. Use 6640 for productive machining and G8330 for general machining.
- Cast iron (ISO K): choose G8330, which the manufacturer lists for cast iron.
- Small bores: for small internal diameters, use the single-ended X 61 R-1 series (X61 0602-R100 L1:6640 / R1:6640, CDX 2.8 mm) with P61S-1 grooving bars of 10 mm and 12 mm shank diameter.