TURNING INSERT - GROOVING_X 61

Caution
Product Description
Double-ended circlip grooving inserts from DORMER PRAMET for external and internal grooving on lathes. They are precision ground, with rounded cutting edges with facet and a cutting width tolerance of ± 0.03 mm. Cutting widths run from 0.85 to 3.20 mm, in L and R versions, in grades 6640 (MT-CVD) and G8330 (PVD) for steel and stainless steel.
Grades
- 6640: MT-CVD coated WC-Co carbide, ISO P20-P40 and M20-M35. A highly productive solution for steels and stainless steels.
- G8330: PVD coated fine grained WC-Co carbide, ISO P25-P40 and M20-M35. A general machining grade for steels, stainless steels and cast iron.
Compatible tools
- L inserts: DORMER PRAMET P61.SFL, P61.GFL and GL6-S.. B parting and grooving tools
- R inserts: DORMER PRAMET P61.SFR, P61.GFR and GL6-S.. B parting and grooving tools
- Internal grooving: P61.SGR / P61.SGL grooving bars for X61 0602.. inserts with 0.85-3.20 mm cutting width
Usage notes
- Use coolant, because it has a very positive effect on tool life.
- Choose a size whose maximum cutting depth (CDX) is not less than the required groove depth.
- Keep the feed within the recommended range for each size (see Specification Table).
- Clamping screw in P61 tools: US 2003-T07P, tightening torque 0.8 Nm, key FLAG T07P.
- Carbide inserts are hard but brittle. Avoid impact and wear safety glasses when machining.
The DORMER PRAMET X 61 series is a precision ground, double-ended carbide insert for accurate machining of circlip (retaining ring) grooves. Used with the P61 tool system, it covers both external and internal grooving. It is especially suited to finishing in small internal diameters and deeper grooves.
Key features
- Double-ended design with two cutting edges per insert
- Precision ground insert with a cutting width tolerance of ± 0.03 mm
- Positive geometry that reduces cutting forces and vibration for smooth machining
- Medium-wide negative T-land for stronger cutting edges and reliable machining
- Chips are forced to curl tightly, which improves chip breaking over a wide range of feeds
- Ground cutting edges allow lower feed rates and give a high-quality surface finish
- Two coated grades: MT-CVD 6640 for high productivity and PVD G8330 for general machining
Applications
- Circlip grooves on shafts (external grooving) and in bores (internal grooving)
- Shallow radial grooving of steel and stainless steel parts
- Small-diameter internal grooving with P61 grooving bars
| Brand | DORMER PRAMET |
|---|---|
| Series | X 61 |
| Type | Double-ended circlip grooving insert |
| Insert material | Coated WC-Co carbide |
| Grades | 6640: MT-CVD coated, ISO P20-P40, M20-M35 G8330: PVD coated fine grained carbide, ISO P25-P40, M20-M35 |
| Cutting width (CW) | 0.85 - 3.20 mm |
| Cutting width tolerance | ± 0.03 mm |
| Maximum cutting depth (CDX) | 0.8 - 3.0 mm |
| Insert width (W1) | 6.35 mm |
| Insert thickness (S) | 2.33 mm |
| Insert size code | 0602 |
| Version | L (left hand) / R (right hand) |
| Cutting edge | Ground, rounded with facet |
| Chipbreaker | With chipbreaker (no designation) |
| Primary tool lead angle | Neutral |
| Workpiece materials | Steel, stainless steel |
All sizes: insert width W1 6.35 mm, insert thickness S 2.33 mm, cutting width tolerance ± 0.03 mm. Every size is offered in L and R versions. Ordering example: X61 0602-080 L:6640 (size + version + grade). ● = available in that grade, - = not available.
| Model (L / R) | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Feed f (mm/rev) | 6640 | G8330 |
|---|---|---|---|---|---|
| X61 0602-080 L/R | 0.85 | 0.8 | 0.02 - 0.08 | ● | ● |
| X61 0602-090 L/R | 0.95 | 0.8 | 0.02 - 0.08 | ● | ● |
| X61 0602-100 L/R | 1.05 | 0.8 | 0.02 - 0.08 | ● | ● |
| X61 0602-110 L/R | 1.15 | 1.2 | 0.02 - 0.08 | ● | ● |
| X61 0602-130 L/R | 1.35 | 1.4 | 0.02 - 0.08 | ● | ● |
| X61 0602-150 L/R | 1.55 | 1.6 | 0.02 - 0.08 | ● | ● |
| X61 0602-160 L/R | 1.65 | 1.7 | 0.02 - 0.08 | ● | ● |
| X61 0602-185 L/R | 1.90 | 2.0 | 0.03 - 0.12 | ● | ● |
| X61 0602-200 L/R | 2.05 | 2.2 | 0.03 - 0.12 | - | ● |
| X61 0602-215 L/R | 2.20 | 2.4 | 0.03 - 0.12 | ● | ● |
| X61 0602-250 L/R | 2.55 | 2.6 | 0.03 - 0.12 | - | ● |
| X61 0602-265 L/R | 2.70 | 2.7 | 0.04 - 0.16 | ● | ● |
| X61 0602-300 L/R | 3.05 | 3.0 | 0.04 - 0.16 | ● | ● |
| X61 0602-315 L/R | 3.20 | 3.0 | 0.04 - 0.16 | ● | ● |
Double-ended, precision ground grooving insert with a cutting edge at each end. It is held by screw clamping in DORMER PRAMET P61 tools. Main dimensions:
- Insert width W1: 6.35 mm
- Insert thickness S: 2.33 mm
- Cutting width CW: 0.85 - 3.20 mm, tolerance ± 0.03 mm
- Maximum cutting depth CDX: 0.8 - 3.0 mm, depending on cutting width
- Cutting edges: ground, rounded with a facet (negative T-land), positive geometry with chipbreaker
- Versions: L (left hand) and R (right hand)
How to choose the right X 61 insert
- Cutting width: match the size code to the circlip groove width, e.g. -080 = 0.85 mm, -110 = 1.15 mm, -215 = 2.20 mm.
- Groove depth: check that CDX covers the groove depth (0.8 mm for -080 to -100, up to 3.0 mm for -300 and -315).
- Version: use L inserts in left-hand tools and R inserts in right-hand tools.
- Grade: 6640 (MT-CVD) for productive machining of steel and stainless steel; G8330 (PVD) as a general-purpose grade that also covers cast iron. Sizes -200 and -250 are supplied in G8330 only.
Compatible P61 tools
| Tool | Application | Shank (mm) | Tool length (mm) | Min. bore diameter (mm) |
|---|---|---|---|---|
| P61.SFR/L-1616H-06 | External | 16 x 16 | 100 | - |
| P61.SFR/L-2020K-06 | External | 20 x 20 | 125 | - |
| P61.SFR/L-2525M-06 | External | 25 x 25 | 150 | - |
| P61.SGR/L-0012M-06 | Internal | 12 | 150 | 16 |
| P61.SGR/L-A-0016M-06 | Internal, internal coolant | 16 | 150 | 20 |
| P61.SGR/L-A-0020P-06 | Internal, internal coolant | 20 | 170 | 25 |
| P61.SGR/L-A-0025R-06 | Internal, internal coolant | 25 | 200 | 32 |
| P61.SGR/L-A-0032T-06 | Internal, internal coolant | 32 | 300 | 40 |
Machining example (manufacturer data)
| Workpiece | Circlip groove, 100Cr6 (183 HB), material group P, diameter 60 mm |
|---|---|
| Insert / tool | X61 0602-215 L:G8330 / P61.SFL-2020K-06 |
| Cutting speed vc | 230 m/min |
| Feed f | 0.05 mm/rev |
| Depth of cut ap | 1.5 mm |
| Coolant | Yes |