TURNING INSERT - INTERNAL GROOVING_TN ZZ INT

Caution
Product Description
DORMER PRAMET TN 11NL090ZZ:T8330 is a single-sided triangular internal grooving insert with a 6.35 mm inscribed circle. It cuts left-hand, making 0.9 mm wide circlip grooves in bores, up to 0.9 mm deep. Grade T8330 is a PVD-coated fine-grained WC-Co carbide for steel, stainless steel and cast iron.
General Information
- Manufacturer: DORMER PRAMET (Pramet product line), series TN ZZ INT.
- Designation TN 11NL090ZZ: TN = triangular insert; 11 = size with 6.35 mm IC; N = internal machining; L = left hand; 090 = 0.9 mm cutting width; ZZ = circlip grooving version.
- Recommended feed: 0.05 - 0.10 mm/rev.
- Coolant: recommended, because it greatly improves tool life.
Compatible Tool Holders
Use with left-hand internal screw-clamp bars that accept TN 11NL.. inserts, for example DORMER PRAMET SIL 0013 M 11-0 (16 mm shank diameter, 150 mm overall length). This bar is designed for internal threading, circlip grooving and O-ring grooving.
Usage Notes
- Clean the insert seat and tighten the clamping screw securely before machining.
- Set the cutting edge at the centre height of the workpiece.
- Do not exceed the maximum cutting depth of 0.9 mm.
- Check that the bore diameter is large enough for the selected boring bar.
Overview
The DORMER PRAMET TN 11NL090ZZ:T8330 belongs to the TN ZZ INT range of internal grooving inserts. It is a single-sided triangular insert with a 6.35 mm inscribed circle. It is made for left-hand cutting of cylindrical I.D. grooves 0.9 mm wide, the groove commonly used to seat internal circlips (retaining rings) in bores.
Key Features
- Cutting width 0.9 mm with positive tolerance +0.05 / +0.1 mm, for an accurate circlip groove width
- Maximum cutting depth 0.9 mm
- Compact TN 11 size (6.35 mm IC, 3 mm thick) with a 2.8 mm fixing hole, for screw-clamp boring bars that accept TN 11NL.. inserts
- Grade T8330: PVD-coated fine-grained WC-Co carbide
- ISO application ranges P25-P40, M20-M35 and K20-K40, so one grade covers steel, stainless steel and cast iron
Applications
- Internal circlip and retaining-ring grooves in bores
- Internal grooving on lathes with left-hand boring bars
- Components made of steel, stainless steel and cast iron
| Brand | DORMER PRAMET |
|---|---|
| Series | TN ZZ INT |
| Model | TN 11NL090ZZ:T8330 |
| Insert type | Single-sided internal grooving insert for circlip grooves (I.D.) |
| Insert shape | Triangular (TN) |
| Cutting direction | Left hand |
| Inscribed circle (IC) | 6.35 mm |
| Insert thickness (S) | 3 mm |
| Fixing hole diameter (D1) | 2.8 mm |
| Cutting width (CW) | 0.9 mm (+0.05 / +0.1 mm) |
| Max. cutting depth (CDX) | 0.9 mm |
| Recommended feed | 0.05 - 0.10 mm/rev |
| Grade | T8330 |
| Substrate / coating | Fine-grained WC-Co carbide, PVD coated |
| ISO application range | P25-P40 / M20-M35 / K20-K40 |
| Model | Cutting hand | IC (mm) | S (mm) | D1 (mm) | CW (mm) | CW tolerance (mm) | CDX (mm) | Feed f (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|---|---|
| TN 11NL090ZZ:T8330 | Left | 6.35 | 3 | 2.8 | 0.9 | +0.05 / +0.1 | 0.9 | 0.05 - 0.10 | T8330 |
Top view: an equilateral triangular (TN-type) single-sided insert with a 6.35 mm inscribed circle. A central fixing hole of 2.8 mm diameter takes the clamping screw. Insert thickness S is 3 mm.
The grooving tip has a straight cutting edge oriented for left-hand internal cutting:
- Cutting width CW: 0.9 mm (+0.05 / +0.1 mm)
- Maximum cutting depth CDX: 0.9 mm
How to Choose the Right TN Internal Grooving Insert
- Cutting hand: TN 11NL.. (left hand) inserts must be paired with a left-hand bar. For right-hand bars, choose the TN 11NR.. version, e.g. TN 11NR090ZZ:T8330.
- Groove width: Match the insert width to the circlip groove. In the TN 11 size, the ZZ type comes as TN 11NL090ZZ (0.9 mm width, 0.9 mm max depth) and TN 11NL110ZZ (1.1 mm width, 1.3 mm max depth).
- Groove profile: ZZ inserts are for circlip grooves. For O-ring grooves with a radius profile, choose the R type, e.g. TN 11NL-R050 (0.5 mm radius).
- Insert size: TN 11 (6.35 mm IC) suits small bores. TN 16 (9.525 mm IC) and TN 22 (12.7 mm IC) inserts cut wider and deeper grooves.
- Workpiece material: T8330 covers steel (P25-P40), stainless steel (M20-M35) and cast iron (K20-K40), which makes it a versatile choice for mixed production.