TURNING TOOLHOLDER - PARTING AND GROOVING_SET X 61-R

Caution
Product Description
Dormer Pramet SET X61 0602-R:G8330 is a right-hand set for the X 61 parting and grooving toolholder system, built on double-ended X61 0602 R circlip grooving inserts in PVD-coated grade G8330. It is designed for accurate, shallow radial grooves such as circlip (retaining ring) grooves in steel and stainless steel.
- Manufacturer: Dormer Pramet; X61 inserts are made in the Czech Republic.
- Right-hand (R) inserts are used in right-hand tools; the left-hand version is available as SET X61 0602-L:G8330.
- Primary use is finishing with very good surface quality; medium machining is also possible. Best results are achieved in stable working conditions.
- Coolant is recommended – it has a very positive effect on tool life.
- Do not exceed the maximum cutting depth (CDX) of the selected insert.
- Clean the insert seat and tighten the clamping screw securely before machining; set the cutting edge at the workpiece centre height.
The Dormer Pramet SET X61 0602-R:G8330 belongs to the X 61 circlip and O-ring grooving family of the Dormer Pramet parting and grooving range. It is based on right-hand X61 0602 double-ended inserts that are screw-clamped in compatible toolholders and used for shallow radial grooves where accurate groove width and good surface quality are required.
Key features
- Double-ended insert design – two usable cutting ends per insert for a lower cost per edge.
- Cutting width tolerance of ± 0.03 mm for accurate circlip groove widths.
- Rounded cutting edges with facet and a neutral lead angle.
- Grade G8330: PVD-coated fine-grained WC-Co carbide covering ISO P25-P40 and M20-M35.
- Right-hand (R) execution for DORMER PRAMET P61.SFR, P61.GFR and GL6-S.. B tools.
Typical applications
- Circlip (retaining ring) grooves on shafts and turned parts.
- Shallow radial grooving in finishing and medium machining.
- Machining of steel and stainless steel on CNC and conventional lathes.
| Brand | Dormer Pramet |
|---|---|
| Set code | SET X61 0602-R:G8330 |
| Insert system | X 61 (X61 0602..) |
| Insert type | Double-ended circlip grooving insert |
| Hand | Right-hand (R) |
| Grade | G8330 |
| Material / coating | Fine-grained WC-Co carbide, PVD coated |
| ISO application range | P25-P40, M20-M35 |
| Insert width (W1) | 6.35 mm |
| Insert thickness (S) | 2.33 mm |
| Cutting width tolerance | ± 0.03 mm |
| Cutting width range of the X61 0602 tool system | 0.85-3.20 mm |
| Clamping | Screw clamp |
| Compatible tools | P61.SFR, P61.GFR, GL6-S.. B |
| Machining operation | Circlip grooving, shallow radial grooving |
| Workpiece materials | Steel, stainless steel |
Reference data for right-hand X61 0602 inserts in grade G8330 published by Dormer Pramet (insert width 6.35 mm, thickness 2.33 mm, cutting width tolerance ± 0.03 mm). Please check the set contents when ordering.
| Insert code | Cutting width CW (mm) | Max. cutting depth CDX (mm) |
|---|---|---|
| X61 0602-090 R:G8330 | 0.95 | 0.8 |
| X61 0602-100 R:G8330 | 1.05 | 0.8 |
| X61 0602-110 R:G8330 | 1.15 | 1.2 |
| X61 0602-130 R:G8330 | 1.35 | 1.4 |
| X61 0602-150 R:G8330 | 1.55 | 1.6 |
| X61 0602-160 R:G8330 | 1.65 | 1.7 |
| X61 0602-185 R:G8330 | 1.9 | 2 |
| X61 0602-200 R:G8330 | 2.05 | |
| X61 0602-300 R:G8330 | 3.05 | 3 |
The X61 0602 insert is a slim, double-ended carbide insert of special design (shape code X) with a cutting edge at each end. It is screw-clamped in the toolholder; in P61.SFR toolholders the insert sits parallel to the shank.
- Insert width W1: 6.35 mm
- Insert thickness S: 2.33 mm
- Cutting width CW: 0.95-3.05 mm depending on the insert code, tolerance ± 0.03 mm
- Maximum cutting depth CDX: 0.8-3 mm, increasing with the cutting width
- Neutral primary lead angle, rounded cutting edges with facet
- Designation: X 61 = insert design, 06 = insert size, 02 = insert thickness, R = right-hand
How to choose
- Cutting width: select the insert whose cutting width CW matches the required groove width, e.g. the groove width specified for a DIN 471 shaft circlip. For wider grooves, make several plunges.
- Groove depth: check that the required depth does not exceed the CDX of the insert.
- Hand: use R inserts with right-hand tools (P61.SFR, P61.GFR) and L inserts with left-hand tools (P61.SFL, P61.GFL).
- Grade: G8330 (PVD, ISO P25-P40, M20-M35) is generally preferred for stainless steel and sticky materials; the MT-CVD grade 6640 (ISO P20-P40, M20-M35) is an alternative in the X61 range for steel.
Compatible P61.SFR external toolholders
| Toolholder | Shank h × b (mm) | Tool length (mm) |
|---|---|---|
| P61.SFR-1616H-06 | 16 × 16 | 100 |
| P61.SFR-2020K-06 | 20 × 20 | |
| P61.SFR-2525M-06 | 25 × 25 | 150 |