TURNING TOOLHOLDER - PARTING AND GROOVING_SET X 61-L

Caution
Product Description
Dormer Pramet SET X 61-L for the X 61 / P61 circlip and O-ring grooving system, left-hand (L) version, order code SET X61 0602-L:G8330. It is based on precision-ground X61 0602 double-ended grooving inserts in PVD-coated grade G8330 for accurate grooving of steel and stainless steel on lathes.
- Manufacturer: Dormer Pramet. Country of origin of X61 inserts: Czech Republic.
- Left-hand (L) inserts are used with left-hand (L) toolholders such as P61.SFL; right-hand (R) inserts are combined with P61.SFR and P61.GFR tools.
- Coolant has a very positive effect on tool life; cooling is recommended.
- Tighten the insert clamping screw US 2003-T07P (M2.5) to 0.8 Nm using key FLAG T07P.
- Select the insert cutting width to match the circlip or O-ring groove width, and keep the groove depth within the CDX value of the chosen insert.
- The order code SET X61 0602-L:G8330 refers to a set; please confirm the exact set contents (items, insert widths and quantities) before ordering.
SET X 61-L belongs to the Dormer Pramet parting and grooving turning tool range and is built on the X 61 / P61 system. The system is designed for accurate machining of circlip and O-ring grooves in external and internal operations, especially finishing in small internal diameters and deeper grooves. The order code SET X61 0602-L:G8330 identifies the X61 insert size 0602, the left-hand (L) version and the G8330 carbide grade.
Key features
- Double-ended X61 inserts with precision-ground sharp cutting edges, rounded and faceted, allowing low feed rates and a high quality surface finish
- Positive geometry with a medium-wide negative T-land for lower cutting forces, less vibration and improved cutting edge strength
- The chip is forced to curl tightly, improving chip breaking over a wide range of feeds
- Grade G8330: PVD-coated fine-grained WC-Co carbide, ISO ranges P25-P40 and M20-M35, a general machining grade for steels, stainless steels and cast iron
- Cutting width tolerance ±0.03 mm for consistent groove widths
Applications
- Circlip (retaining ring) grooves and O-ring grooves on shafts and in bores
- Precision shallow grooving and groove finishing in steel and stainless steel
- Used with left-hand P61.SFL external toolholders, P61.GFL internal tools and GL6-S.. B parting and grooving tools
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Order code | SET X61 0602-L:G8330 |
| System | X 61 / P61 circlip and O-ring grooving |
| Hand | Left-hand (L) |
| Insert size | 0602 – insert width W1 6.35 mm, thickness S 2.33 mm |
| Insert type | Double-ended, precision ground, positive geometry |
| Grade | G8330 – PVD-coated fine-grained WC-Co carbide |
| ISO application range | P25-P40, M20-M35 |
| Cutting width range (X61 0602 L, G8330) | 0.85 – 3.20 mm; full-radius inserts 2.09 mm and 3.09 mm |
| Cutting width tolerance | ±0.03 mm |
| Maximum groove depth CDX | 0.8 – 3.0 mm depending on cutting width |
| External toolholders | P61.SFL-1616H-06, P61.SFL-2020K-06, P61.SFL-2525M-06 (shank 16x16 to 25x25 mm) |
| Insert clamping | Screw US 2003-T07P (M2.5), 0.8 Nm, key FLAG T07P |
X 61 0602 L inserts in grade G8330
| Insert | Cutting width CW (mm) | Max. groove depth CDX (mm) | Feed f (mm/rev) |
|---|---|---|---|
| X61 0602-080 L:G8330 | 0.85 | 0.8 | 0.02 – 0.08 |
| X61 0602-090 L:G8330 | 0.95 | 0.8 | 0.02 – 0.08 |
| X61 0602-100 L:G8330 | 1.05 | 0.8 | 0.02 – 0.08 |
| X61 0602-110 L:G8330 | 1.15 | 1.2 | 0.02 – 0.08 |
| X61 0602-130 L:G8330 | 1.35 | 1.4 | 0.02 – 0.08 |
| X61 0602-150 L:G8330 | 1.55 | 1.6 | 0.02 – 0.08 |
| X61 0602-160 L:G8330 | 1.65 | 1.7 | 0.02 – 0.08 |
| X61 0602-185 L:G8330 | 1.90 | 2.0 | 0.03 – 0.12 |
| X61 0602-200 L:G8330 | 2.05 | 2.2 | 0.03 – 0.12 |
| X61 0602-215 L:G8330 | 2.20 | 2.4 | 0.03 – 0.12 |
| X61 0602-250 L:G8330 | 2.55 | 2.6 | 0.03 – 0.12 |
| X61 0602-265 L:G8330 | 2.70 | 2.7 | 0.04 – 0.16 |
| X61 0602-300 L:G8330 | 3.05 | 3.0 | 0.04 – 0.16 |
| X61 0602-315 L:G8330 | 3.20 | 3.0 | 0.04 – 0.16 |
| X61 0602-R100 L:G8330 (RE 1.0 mm) | 2.09 | 3.0 | 0.03 – 0.08 |
| X61 0602-R150 L:G8330 (RE 1.5 mm) | 3.09 | 3.0 | 0.03 – 0.08 |
P61.SFL external toolholders
| Toolholder | HF (mm) | H (mm) | B (mm) | WF (mm) | LF (mm) | LH (mm) | Weight (kg) |
|---|---|---|---|---|---|---|---|
| P61.SFL-1616H-06 | 16 | 16 | 16 | 20 | 100 | 21 | 0.21 |
| P61.SFL-2020K-06 | 20 | 20 | 20 | 25 | 125 | 25 | 0.40 |
| P61.SFL-2525M-06 | 25 | 25 | 25 | 32 | 150 | 32 | 0.73 |
Cutting width tolerance ±0.03 mm for all inserts. Insert width W1 6.35 mm, thickness S 2.33 mm.
X61 0602 insert: double-ended grooving insert with a cutting edge at each end, insert width W1 6.35 mm and thickness S 2.33 mm. The cutting width CW (0.85 – 3.20 mm, tolerance ±0.03 mm) sets the groove width, and the maximum groove depth CDX (0.8 – 3.0 mm) depends on the width. Full-radius versions R100 and R150 have corner radius RE 1.0 mm and 1.5 mm.
P61.SFL external toolholder: square steel shank H x B 16x16, 20x20 or 25x25 mm with the insert pocket at the head; overall length LF 100 – 150 mm, functional width WF 20 – 32 mm, head length LH 21 – 32 mm, approach angle KAPR 0°. The insert is held by clamping screw US 2003-T07P.
Choosing the right setup
- Groove width: choose the X61 0602 insert whose cutting width CW matches the required groove (see the specification table).
- Workpiece material: G8330 (PVD) is the versatile choice for steels, stainless steels and cast iron; the same inserts are also offered in grade 6640 (MT-CVD), a highly productive option for steels and stainless steels.
- Rounded grooves: R100 and R150 full-radius inserts (RE 1.0 mm and 1.5 mm) are used for grooves with a radius profile.
- Internal grooves: internal P61 grooving bars for X61 0602 inserts start from a minimum bore diameter of 16 mm; smaller bores from 12.5 mm use X61 ...-1 inserts with matching /1 bars.
Machining example (manufacturer data)
| Material | 100Cr6 (183 HB), ISO group P |
|---|---|
| Operation | Circlip grooving |
| Insert | X61 0602-215 L:G8330 |
| Toolholder | P61.SFL-2020K-06 |
| Workpiece diameter | 60 mm |
| Cutting speed vc | 230 m/min |
| Feed f | 0.05 mm/rev |
| Depth of cut ap | 1.5 mm |
| Coolant | Yes |