INTERNAL CIRCLIP GROOVING BORING BAR FOR X61-1 INSERTS_P61S(RL)-1 INT

Caution
Product Description
Dormer Pramet P61.SGL-0010M-06/1 is a left-hand internal circlip grooving boring bar with screw clamping, for single-ended X61 0602..-1 inserts with 0.85-2.20 mm cutting width. With a 10 mm shank and 150 mm functional length, it machines internal circlip grooves in small bores from 12.5 mm diameter.
General information
- Manufacturer: Dormer Pramet. Material ID 7725310, EAN 3603603592940.
- Operation: internal grooving (primary use); internal grooving with following expansion (possible use).
- Machining type: finishing with very good surface quality (primary use); medium machining with good surface quality (possible use).
- Working conditions: primarily for stable working conditions; possible use in unstable conditions.
- Clamping: S – screw clamp, through the insert hole.
- The right-hand version of the same size is P61.SGR-0010M-06/1.
Usage notes
- Use only X61 0602..-1 single-ended inserts, and make sure the insert hand matches the holder hand.
- Before machining, check that the bore is at least 12.5 mm in diameter and that the groove depth is within the insert capability.
- Clean the insert pocket before mounting the insert and tighten the clamping screw firmly.
- Keep the overhang as short as the part allows to reduce vibration and protect the surface finish.
- Coolant is recommended to extend insert life and to flush chips out of the bore.
The P61.SGL-0010M-06/1 from Dormer Pramet belongs to the P61S(RL)-1 INT family of internal circlip grooving boring bars with screw clamping. It holds a single-ended X61 0602..-1 insert with a cutting width of 0.85-2.20 mm, seated perpendicular to the shank, so narrow grooves for internal circlips (retaining rings) can be plunged inside small bores.
Key features
- Left-hand design with the insert perpendicular to the bar axis for radial internal grooving.
- Screw clamping through the insert hole holds the small single-ended insert securely in its pocket.
- Compact round shank: 10 mm diameter, 9 mm shank height, 150 mm functional length.
- Short 19 mm head for access in small bores, with a minimum bore diameter of 12.5 mm.
- Primary use is finishing with very good surface quality; medium machining is also possible.
Applications
Machining internal circlip grooves and other narrow internal grooves on CNC lathes in steel, stainless steel and cast iron parts. Internal grooving is the primary operation; internal grooving followed by expansion (widening the groove) is a possible use.
| Brand | Dormer Pramet |
|---|---|
| Model | P61.SGL-0010M-06/1 |
| Series / style | P61S(RL)-1 INT |
| Tool type | Internal circlip grooving boring bar |
| Hand | Left |
| Clamping system | Screw clamping through the insert hole |
| Compatible inserts | X61 0602..-1 (single-ended) |
| Insert cutting width range | 0.85-2.20 mm |
| Insert orientation | Perpendicular to the shank (KAPR 0°) |
| Shank diameter | 10 mm |
| Shank height | 9 mm |
| Minimum bore diameter | 12.5 mm |
| Functional length | 150 mm |
| Workpiece materials | Steel, stainless steel, cast iron |
| Model | Material ID | EAN | Hand | Insert | Cutting width (mm) | DCON (mm) | BD (mm) | H (mm) | LF (mm) | LH (mm) | WF (mm) | DMIN (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P61.SGL-0010M-06/1 | 7725310 | 3603603592940 | Left | X61 0602..-1 | 0.85-2.20 | 10 | 10 | 9 | 150 | 19 | 7.5 | 12.5 |
DCON = connection (shank) diameter · BD = body diameter · H = shank height · LF = functional length · LH = head length · WF = functional width · DMIN = minimum bore diameter
Straight round-shank internal circlip grooving boring bar; shape and main dimensions:
- Shank: cylindrical, connection diameter (DCON) 10 mm, with a clamping flat that gives a shank height (H) of 9 mm.
- Body: body diameter (BD) 10 mm; functional length (LF) 150 mm from the shank end to the cutting edge.
- Head: head length (LH) 19 mm at the front of the bar, carrying the insert pocket.
- Insert: single-ended X61 0602..-1 insert seated perpendicular to the bar axis on the left-hand side, fixed by a clamping screw through the insert hole.
- Functional width (WF) 7.5 mm from the bar axis to the cutting corner; minimum bore diameter (DMIN) 12.5 mm.
How to choose the right setup
- Bore size: this bar works in bores from 12.5 mm diameter. A 12 mm shank version, P61.SGL-0012M-06/1, is also available when more shank rigidity is needed.
- Hand: choose left-hand P61.SGL or right-hand P61.SGR to suit the turret layout and spindle rotation direction; the insert hand must match the holder.
- Groove width: select an X61 0602..-1 insert whose cutting width (0.85-2.20 mm range) matches the circlip groove width on the drawing, for example groove dimensions for internal circlips to DIN 472.
- Workpiece material: for steel, stainless steel or cast iron, select the insert grade recommended by the insert manufacturer for that material.
- Surface quality: for the best groove finish, use a sharp insert, a steady feed and sufficient coolant, and avoid unnecessary overhang.