INTERNAL CIRCLIP GROOVING BORING BAR FOR X61 INSERTS_P61(RL) INT

Caution
Product Description
Dormer Pramet P61(RL) INT internal circlip grooving boring bars hold X61 0602 inserts with a screw clamp to cut precise circlip (retaining ring) and O-ring grooves inside bores. Available in left-hand (SGL) and right-hand (SGR) versions with shank diameters from 10 mm to 32 mm for minimum bore diameters from 12 mm.
Designation guide
- SGL / SGR – left-hand / right-hand bar
- A – bar with through-tool coolant
- 0010 / 0012 / 0016 / 0020 / 0025 / 0032 – shank diameter in mm
- M / P / R / T – tool length 150 / 170 / 200 / 300 mm
- 06 – X61 insert size
- /1 – version for single-ended X61 0602..-1 inserts
Usage notes
- Insert hand: per manufacturer data, left-hand bars (SGL) use X61 0602.. R inserts and right-hand bars (SGR) use X61 0602.. L inserts. Check the insert hand before ordering.
- Groove depth is limited by the maximum cutting depth (CDX) of the selected insert, for example 0.8 mm for X61 0602-100 (1.05 mm cutting width) and 3 mm for X61 0602-315 (3.2 mm cutting width).
- The manufacturer states that coolant has a very positive effect on tool life; use coolant, and through-tool coolant where available.
- Best results in stable working conditions (primary use); use in unstable conditions is possible.
- Choose the largest shank diameter and the shortest overhang the bore allows to reduce vibration.
- Tighten the insert clamping screw securely and confirm the insert is fully seated before machining.
Safety
- Wear safety glasses when machining, as hot chips may be ejected.
- Handle inserts with care, as the cutting edges are sharp.
The P61(RL) INT series from Dormer Pramet is a range of internal circlip grooving boring bars for the X61 insert system. The small X61 0602 insert is seated perpendicular to the bar axis (tool cutting edge angle 0°) and locked by a screw through the insert hole, producing narrow, accurately sized grooves for circlips, retaining rings and O-rings in bores.
Key features
- Screw clamping (S) through the insert hole for secure and repeatable insert seating
- Insert perpendicular to the shank with 0° tool cutting edge angle for straight-walled internal grooves
- Standard bars accept double-ended X61 0602.. inserts with 0.85-3.20 mm cutting width
- Bars with the /1 suffix accept single-ended X61 0602..-1 inserts with 0.85-2.20 mm cutting width for small bores from 12 mm
- Bars with A in the designation (P61.SGL-A / P61.SGR-A, shank diameter 16 mm and above) have through-tool coolant
- Left-hand (SGL) and right-hand (SGR) versions
- Primary use: finishing with very good surface quality; medium machining is also possible
Applications
Internal grooving is the primary operation; internal grooving with following expansion is also possible. Typical work includes circlip, retaining ring and O-ring grooves in housings, hubs and bushings on CNC and conventional lathes. Primary workpiece materials are steel (P), stainless steel (M) and cast iron (K).
| Brand | Dormer Pramet |
|---|---|
| Series | P61(RL) INT |
| Tool type | Internal circlip grooving boring bar |
| Clamping system | S – screw clamping through the insert hole |
| Compatible inserts | X61 0602.. (double-ended, cutting width 0.85-3.20 mm) X61 0602..-1 (single-ended, cutting width 0.85-2.20 mm, /1 bars only) |
| Tool cutting edge angle (KAPR) | 0° |
| Hand | Left-hand (SGL) / right-hand (SGR) |
| Shank diameter (DCON) | 10 / 12 / 16 / 20 / 25 / 32 mm |
| Minimum bore diameter (DMIN) | 12-40 mm |
| Functional length (LF) | 150 / 170 / 200 / 300 mm |
| Coolant | Through-tool coolant on A-type bars (shank diameter 16 mm and above) |
| Operation | Internal grooving (primary); internal grooving with following expansion (possible) |
| Machining type | Finishing (primary); medium machining (possible) |
| Workpiece materials | P, M, K (primary); N, S (possible); H (not recommended) |
| Left-hand (SGL) | Right-hand (SGR) | Insert | Cutting width (mm) | DCON (mm) | H (mm) | BD (mm) | DMIN (mm) | LF (mm) | LH (mm) | WF (mm) |
|---|---|---|---|---|---|---|---|---|---|---|
| P61.SGL-0010M-06/1 | P61.SGR-0010M-06/1 | X61 0602..-1 | 0.85-2.20 | 10 | 9 | 10 | 12.5 | 150 | 19 | 7.5 |
| P61.SGL-0012M-06/1 | X61 0602..-1 | 0.85-2.20 | 12 | 11 | 10 | 12 | 150 | 19 | 7.5 | |
| P61.SGL-0012M-06 | P61.SGR-0012M-06 | X61 0602.. | 0.85-3.20 | 12 | 11 | 11.5 | 16 | 150 | 22 | 9 |
| P61.SGL-A-0016M-06 | P61.SGR-A-0016M-06 | X61 0602.. | 0.85-3.20 | 16 | 15 | 15 | 20 | 150 | 29 | 11 |
| P61.SGL-A-0020P-06 | P61.SGR-A-0020P-06 | X61 0602.. | 0.85-3.20 | 20 | 18 | 19 | 25 | 170 | 29 | 13 |
| P61.SGL-A-0025R-06 | P61.SGR-A-0025R-06 | X61 0602.. | 0.85-3.20 | 25 | 23 | 24 | 200 | 31 | 17 | |
| P61.SGL-A-0032T-06 | P61.SGR-A-0032T-06 | X61 0602.. | 0.85-3.20 | 32 | 30 | 31 | 40 | 300 | 49 | 22 |
DCON: shank diameter · H: shank height · BD: body diameter · DMIN: minimum bore diameter · LF: functional length · LH: head length · WF: functional width. Bars with A in the designation have through-tool coolant.
The bar has a cylindrical shank with a flat clamping surface and a cutting head at the front end. The X61 insert sits in a pocket on the head, perpendicular to the bar axis (tool cutting edge angle 0°), and is fixed by a clamping screw passing through the insert hole. The left-hand (SGL) and right-hand (SGR) versions have mirror-image heads.
Dimension symbols
- DCON – shank diameter (connection diameter)
- H – shank height, measured over the flat
- BD – body diameter of the front section
- LF – functional length, from the cutting edge to the shank end
- LH – head length
- WF – functional width, from the shank axis to the cutting edge
- DMIN – minimum bore diameter the bar can enter
Example P61.SGL-0012M-06: DCON 12 mm, H 11 mm, BD 11.5 mm, LF 150 mm, LH 22 mm, WF 9 mm, DMIN 16 mm.
How to choose the right bar
- Bore diameter: choose a bar whose DMIN is no larger than the bore diameter, for example 0012M-06/1 (DMIN 12 mm), 0010M-06/1 (DMIN 12.5 mm), 0012M-06 (DMIN 16 mm), A-0016M-06 (DMIN 20 mm), A-0020P-06 (DMIN 25 mm), A-0032T-06 (DMIN 40 mm).
- Groove width: for grooves up to 2.20 mm a /1 bar with single-ended inserts can be used; for 0.85-3.20 mm use the standard bars with double-ended inserts.
- Rigidity: choose the largest shank diameter that fits the bore and keep the overhang as short as possible.
- Hand: choose SGL or SGR to match the machine setup and spindle direction.
- Coolant: choose an A-type bar (16 mm shank and above) when the machine supplies through-tool coolant.
Workpiece material suitability
| ISO group | Material | Suitability |
|---|---|---|
| P | Steel and cast steel | Primary use |
| M | Stainless steel | Primary use |
| K | Cast iron | Primary use |
| N | Non-ferrous metals | Possible use |
| S | Heat-resistant superalloys | Possible use |
| H | Hardened materials (over 45 HRC) | Not recommended |
X61 insert grades
| Grade | Type | ISO range | Recommended for |
|---|---|---|---|
| G8330 | PVD-coated fine-grained WC-Co carbide | P25-P40, M20-M35 | Steel, stainless steel |
| 6640 | MT-CVD coated carbide | Steel, stainless steel |