EXTERNAL GROOVING TOOL HOLDER FOR X61 CIRCLIPS AND O-RING INSERTS_P61(RL) EXT

Caution
Product Description
Screw-clamp external grooving tool holder from DORMER PRAMET for double-ended X61 0602.. inserts with 0.85–3.20 mm cutting width. The insert sits parallel to the shank (0° lead angle) for accurate shallow radial grooving of circlip (retaining ring) and O-ring grooves on lathes. Available in right-hand (SFR) and left-hand (SFL) versions with 16 × 16, 20 × 20 and 25 × 25 mm square shanks.
Application
- Primary operation: shallow radial grooving; copy turning (multi-directional machining) is also possible.
- Machining type: finishing with very good surface quality (primary); medium machining (possible).
- Working conditions: primarily for stable conditions; can also be used in unstable conditions.
- Workpiece material groups shown in the manufacturer catalogue: ISO P, M, K, N, S.
Spare parts
| Part | Code | Remarks |
|---|---|---|
| Clamping screw | US 2003-T07P | M2.5, tightening torque 0.8 Nm |
| Key | FLAG T07P | For the clamping screw |
Usage notes
- Match the insert hand to the holder: R inserts in SFR holders, L inserts in SFL holders.
- Clean the insert seat before mounting the insert and tighten the clamping screw to 0.8 Nm.
- Set the cutting edge at the workpiece centre height and keep the tool overhang as short as possible to minimise vibration.
- The holder has no internal coolant supply; apply external coolant to the cutting zone where possible.
- Do not exceed the maximum groove depth (CDX) of the selected insert.
The DORMER PRAMET P61(RL) EXT series is a range of external grooving tool holders for the X61 circlip and O-ring grooving system. Each holder clamps a precision-ground, double-ended X61 0602.. insert with a screw through the insert hole and positions the insert parallel to the shank, making it ideal for shallow radial grooves such as circlip (retaining ring) seats and O-ring grooves on shafts and other external diameters.
Key features
- Screw clamping through the insert hole (clamping type S) for secure, repeatable insert seating.
- Accepts double-ended X61 0602.. inserts with cutting widths from 0.85 to 3.20 mm and a cutting width tolerance of ±0.03 mm.
- Insert parallel to the shank with a 0° tool cutting edge angle (KAPR) for radial grooving.
- Square shanks of 16 × 16 mm, 20 × 20 mm and 25 × 25 mm with functional lengths of 100, 125 and 150 mm.
- Right-hand (P61.SFR) and left-hand (P61.SFL) versions.
- Used with X61 inserts that combine a positive geometry with ground sharp cutting edges to reduce cutting forces and vibration and give a high-quality groove surface.
- Primary use is finishing with very good surface quality; medium machining and copy turning are also possible.
Typical applications
- Circlip and retaining ring grooves on shafts
- External O-ring grooves
- Shallow radial grooving on CNC and conventional lathes
| Item | Specification |
|---|---|
| Brand | DORMER PRAMET |
| Series | P61(RL) EXT |
| Tool type | External grooving tool holder for circlip and O-ring grooves |
| Clamping type | S – screw clamping through the insert hole |
| Compatible inserts | X61 0602.. double-ended grooving inserts (R inserts for SFR holders, L inserts for SFL holders) |
| Cutting width range | 0.85–3.20 mm |
| Tool cutting edge angle (KAPR) | 0° |
| Shank size (H × B) | 16 × 16 mm / 20 × 20 mm / 25 × 25 mm |
| Functional length (LF) | 100 mm / 125 mm / 150 mm |
| Hand | Right (SFR) / Left (SFL) |
| Internal coolant | Without |
| Main operation | Shallow radial grooving, finishing |
| Product code | EDP No. | Hand | H (mm) | B (mm) | HF (mm) | WF (mm) | LF (mm) | LH (mm) | KAPR (deg) | Weight (kg) | Compatible insert |
|---|---|---|---|---|---|---|---|---|---|---|---|
| P61.SFL-1616H-06 | 7725303 | Left | 16 | 16 | 16 | 20 | 100 | 21 | 0 | 0.21 | X61 0602.. L |
| P61.SFL-2020K-06 | 7725304 | Left | 20 | 20 | 20 | 25 | 125 | 25 | 0 | 0.40 | X61 0602.. L |
| P61.SFL-2525M-06 | 7725305 | Left | 25 | 25 | 25 | 32 | 150 | 32 | 0 | 0.73 | X61 0602.. L |
| P61.SFR-1616H-06 | 7725306 | Right | 16 | 16 | 16 | 20 | 100 | 21 | 0 | 0.21 | X61 0602.. R |
| P61.SFR-2020K-06 | 7725307 | Right | 20 | 20 | 20 | 25 | 125 | 25 | 0 | 0.40 | X61 0602.. R |
| P61.SFR-2525M-06 | 7725308 | Right | 25 | 25 | 25 | 32 | 150 | 32 | 0 | 0.73 | X61 0602.. R |
Straight, square-shank external grooving holder with the insert pocket at the front end of the shank. The double-ended X61 insert is held by a clamping screw through the insert hole and lies parallel to the shank axis (KAPR 0°), so the cutting edge feeds radially into the workpiece. The left-hand version (SFL) is the mirror image of the right-hand version (SFR).
- H – shank height
- B – shank width
- HF – functional height (cutting edge height measured from the base of the shank); equal to H on all sizes
- WF – functional width (distance from the back of the shank to the cutting edge)
- LF – functional length (overall tool length)
- LH – head length
Dimensions for each size are listed in the Specification Table.
How to select the X61 insert
Select the insert by the required groove width (CW) and groove depth (CDX), then order the insert hand that matches the holder: R inserts for P61.SFR holders and L inserts for P61.SFL holders. All X61 0602.. inserts have a cutting width tolerance of ±0.03 mm.
| Insert X61 0602- | CW (mm) | CDX max (mm) | Feed f (mm/rev) | Grades |
|---|---|---|---|---|
| 080 | 0.85 | 0.8 | 0.02–0.08 | 6640, G8330 |
| 090 | 0.95 | 0.8 | 0.02–0.08 | 6640, G8330 |
| 100 | 1.05 | 0.8 | 0.02–0.08 | 6640, G8330 |
| 110 | 1.15 | 1.2 | 0.02–0.08 | 6640, G8330 |
| 130 | 1.35 | 1.4 | 0.02–0.08 | 6640, G8330 |
| 150 | 1.55 | 1.6 | 0.02–0.08 | 6640, G8330 |
| 160 | 1.65 | 1.7 | 0.02–0.08 | 6640, G8330 |
| 185 | 1.90 | 2.0 | 0.03–0.12 | 6640, G8330 |
| 200 | 2.05 | 2.2 | 0.03–0.12 | G8330 |
| 215 | 2.20 | 2.4 | 0.03–0.12 | 6640, G8330 |
| 250 | 2.55 | 2.6 | 0.03–0.12 | G8330 |
| 265 | 2.70 | 2.7 | 0.04–0.16 | 6640, G8330 |
| 300 | 3.05 | 3.0 | 0.04–0.16 | 6640, G8330 |
| 315 | 3.20 | 3.0 | 0.04–0.16 | 6640, G8330 |
| R100 (RE 1.0 mm) | 2.09 | 3.0 | 0.03–0.08 | 6640, G8330 |
| R150 (RE 1.5 mm) | 3.09 | 3.0 | 0.03–0.08 | 6640, G8330 |
How to select the grade
- 6640 – MT-CVD coated carbide (ISO P20–P40, M20–M35): highly productive grade for steels and stainless steels.
- G8330 – PVD coated fine-grained carbide (ISO P25–P40, M20–M35): general machining grade for steels, stainless steels and cast iron.
Machining example
Circlip groove in 100Cr6 (183 HB), workpiece diameter 60 mm: insert X61 0602-215 L:G8330 in holder P61.SFL-2020K-06, cutting speed vc 230 m/min, feed f 0.05 mm/rev, depth of cut ap 1.5 mm, with coolant.