MODULAR TOOL HOLDER FOR BS BLADES WITH POLYGON SHANK COUPLING - EXTERNAL_C.-BS-F EXT

Caution
Product Description
Dormer Pramet modular tool holder with a Polygon Shank Coupling (PSC) size C4 shank according to ISO 26623, designed to carry existing Pramet BS-type parting and grooving blades for external radial turning.
Right- or left-hand blade assembly increases versatility without additional blade investment.
Standards and interface
- Machine interface: Polygon Shank Coupling (PSC) according to ISO 26623, size C4 (40 mm connection diameter).
- The machine turret, spindle or adaptor must have a matching C4 PSC clamping unit.
Blade compatibility
- Designed for existing Pramet BS-type blades; the blades hold single-ended LFMX inserts by spring clamping.
- Confirm the exact blade assignment for C4-BS-SFN3050 in the current Dormer Pramet catalogue before ordering blades.
Usage guidance
- Clean the polygon taper and contact face of both the holder and the clamping unit before mounting; contamination reduces repeatability.
- Choose right- or left-hand blade assembly to suit the turret position and cutting direction.
- Set the cutting edge at centre height, especially for parting-off, to avoid a leftover pip and insert breakage.
- Use the shortest blade overhang that reaches the required depth, and reduce feed when approaching the bar centre during parting-off.
- Make sure the insert is fully seated in the blade before cutting.
The C4-BS-SFN3050 is part of the Dormer Pramet C.-BS-F EXT range of modular tool holders with Polygon Shank Coupling (PSC). Launched with the Dormer Pramet new products for 2026, these PSC holders provide a modular and economical solution for external radial turning, such as radial grooving and parting-off, on lathes and multi-task machines equipped with a PSC tool interface.
The machine side follows ISO 26623 (Polygon Shank Coupling) in size C4, with a 40 mm connection diameter. The tapered polygon and face contact give a self-centring, rigid connection with high repeatability, so the blade returns to the same position after every tool change.
Key features
- Accepts existing Pramet BS-type modular parting and grooving blades (XLCF.. BS), the same blade family used with MS-EN.. square-shank modular holders
- Designed for right- or left-hand assembly, increasing versatility without additional blade investment
- Modular design: one PSC holder can carry different BS blades to change insert width or grooving depth
- PSC interface reduces set-up and tool change time
Typical applications
- Shallow and deep external radial grooving
- Parting-off of bar stock
- Tube parting-off
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product code | C4-BS-SFN3050 |
| Product family | C.-BS-F EXT |
| Tool type | Modular tool holder for BS blades, external |
| Machine-side connection | Polygon Shank Coupling (PSC), ISO 26623 |
| Coupling size | C4 |
| Connection diameter (DCON MS) | 40 mm |
| Compatible blades | Pramet BS-type parting and grooving blades (XLCF.. BS) |
| Inserts (via blade) | Single-ended LFMX inserts |
| Blade assembly | Right- or left-hand |
| Operations | External radial grooving, parting-off, tube parting-off |
How to choose the BS blade and insert
- Cutting width: Pramet BS-type blades are offered for different LFMX insert sizes, for example LFMX 2.0 / 2.2, LFMX 4.1 and LFMX 6.35. Narrow inserts save material when parting-off, while wider inserts give more strength for heavy grooving.
- Grooving depth: BS blades are available for maximum grooving depths such as 15 mm and 25 mm. Choose the shortest depth that covers the groove or bar radius to keep overhang low.
- Blade hand: neutral blades (XLCFN) can be used on the right or left side, while XLCFR and XLCFL blades are handed.
- Insert grade: for parting-off and grooving in steels, stainless steels, cast iron and hardened materials, consider the Pramet G8415 PVD grade with a multi-layer coating and a TiBN sliding top layer for smooth chip flow.
Always confirm the blade and insert assignment for C4-BS-SFN3050 in the current Dormer Pramet catalogue.