TURNING INSERT - PARTING AND GROOVING_LCMF 13-MP

Caution
Product Description
Dormer Pramet LCMF 13-MP double-ended parting and grooving turning insert with a 3 mm cutting width and a 1.5 mm full radius, designed for copy grooving. Grade T8330 is a PVD coated fine-grained carbide for steel and cast iron, used in GF..(RL) 0313 and GG..(RL) 0313 holders.
- Manufacturer: Dormer Pramet. ISO code LCMF 0313MO-MP:T8330, ordering number (EDP) 6754265.
- Grade T8330 is a PVD coated fine-grained WC-Co tungsten carbide within ISO application ranges P25-P40 (steel) and K20-K40 (cast iron), intended for medium cutting speeds.
- Use only with Dormer Pramet GF..(RL) 0313 or GG..(RL) 0313 parting and grooving tools; the 0313 size of the holder must match the insert.
- Clean the insert seat before mounting and clamp the insert firmly so it sits fully in the seat.
- Set the cutting edge at the centre height of the workpiece.
- Apply coolant to the cutting zone to support chip evacuation and tool life.
- Index to the second cutting edge once the first is worn; continuing with a chipped or broken edge can damage the holder seat.
- Tungsten carbide inserts can chip under impact. Handle with care and wear safety glasses during machining.
The LCMF 13-MP is a double-ended parting and grooving turning insert from Dormer Pramet. Its MP chipbreaker forms a full-radius cutting edge, making the insert suited to copy grooving, radius grooves and contour profiles on CNC lathes. Each insert offers 2 cutting edges and is clamped in Dormer Pramet GF..(RL) 0313 and GG..(RL) 0313 parting and grooving tools.
Key features
- Double-ended design with 2 cutting edges per insert
- MP chipbreaker with a 1.5 mm full radius for copy grooving
- Cutting width 3 mm with a tolerance of +0.05 / -0.05 mm (tolerance class M)
- Grade T8330: sub-micron tungsten carbide substrate with a relatively high cobalt content and a nano-layered PVD coating with gradient transitions
- Lower internal coating stress with higher hardness, giving less notch wear on the main cutting edge
- Good operating reliability, including under impaired machining conditions and slightly interrupted cuts
Applications
- Copy grooving and radius grooving of steel (ISO P25-P40)
- Copy grooving and radius grooving of cast iron (ISO K20-K40)
- Machining at medium cutting speeds on CNC lathes and turning centres
| Brand | Dormer Pramet |
|---|---|
| Product type | Parting and grooving turning insert, double-ended |
| Series | LCMF 13-MP |
| Insert shape | L (rectangular) |
| Clearance | C (7°) |
| Tolerance class | M |
| Chipbreaker | MP (full radius) |
| Cutting width (CW) | 3 mm |
| Full radius (RE) | 1.5 mm |
| Insert length (INSL) | 12.6 mm |
| Substrate | Fine-grained WC-Co tungsten carbide |
| Grade / coating | T8330 / PVD |
| ISO application range | P25-P40, K20-K40 |
| Machining operation | Copy grooving |
| Lead angle | Neutral |
| Compatible holders | GF..(RL) 0313, GG..(RL) 0313 |
| Ordering code | EDP No. | CW (mm) | CW tolerance (mm) | RE (mm) | CDX (mm) | INSL (mm) | Grade | Net weight (g) |
|---|---|---|---|---|---|---|---|---|
| LCMF 0313MO-MP:T8330 | 6754265 | 3 | +0.05 / -0.05 | 1.5 | 1.5 | 12.6 | T8330 | 1.501 |
CW = cutting width, RE = full radius, CDX = maximum cutting depth, INSL = insert length
Rectangular (ISO shape L) double-ended insert with a cutting edge at each end. Each cutting edge is a full radius, so the 3 mm wide edge forms a semicircular profile with a 1.5 mm radius for copy grooving.
- Cutting width CW: 3 mm (+0.05 / -0.05 mm)
- Full radius RE: 1.5 mm
- Insert length INSL: 12.6 mm
- Maximum cutting depth CDX: 1.5 mm
- Clearance: 7° (code C)
- Neutral lead angle, used in both right-hand (R) and left-hand (L) GF and GG holders
How to choose the right LCMF 13 insert
- Groove profile: choose the MP chipbreaker (full radius) for copy grooving, radius grooves and contours. For straight-sided grooves and parting off, Dormer Pramet also offers LCMF 13 inserts with other chipbreakers such as CM and F with 0.4 mm corner radii.
- Width and radius: LCMF 0313MO-MP gives a 3 mm width with a 1.5 mm radius for 0313 holders; LCMF 0413MO-MP gives a 4 mm width with a 2 mm radius for 0413 holders.
- Workpiece material: grade T8330 is aimed at steel (P25-P40) and cast iron (K20-K40). For stainless steel, heat-resistant alloys or non-ferrous metals, check the grade recommended by the manufacturer.
- Cutting conditions: start at the lower end of the cutting speed and feed range recommended by the manufacturer, then adjust according to chip form, surface finish and tool wear.