TURNING INSERT - PARTING AND GROOVING_LCMF 13-CM

Caution
Product Description
Dormer Pramet LCMF 031304-CM-04:T8330 is a double-ended parting and grooving insert with a 3 mm cutting width, 0.4 mm corner radii and a CM chipbreaker. It is made from PVD-coated carbide grade T8330.
The -04 version is designed for the internal grooving bars A16Q-GGER/L 0313-04 and A20R-GGFR/L 0313-04, for grooving steel and cast iron.
Code designation
In LCMF 031304-CM-04:T8330, the parts of the code mean the following. L = rectangular shape, C = 7° clearance, M = tolerance class and F = insert type. 0313 = 3 mm wide LCMF 13 insert, 04 = 0.4 mm corner radius and CM = chipbreaker. -04 = version for GG..(RL) 0313-04 internal grooving bars and T8330 = grade. Always order with the full code, including the grade after the colon.
Usage notes
- -04 inserts are intended for the -04 internal bars A16Q-GGER/L 0313-04 and A20R-GGFR/L 0313-04. Holders without the -04 suffix take the standard LCM. 0313 inserts.
- The insert clamping screw in these bars is SR 85011-T15P (M5), tightened to 5.0 Nm with key FLAG T15P.
- Coolant greatly extends tool life, so cooling is recommended. Both bars have an internal coolant supply.
- The cutting values given are starting values. Adjust them to the machine, the tool overhang and the workpiece conditions. The Dormer Pramet Machining Calculator app can be used for further calculations.
- The recommended feed range is 0.05-0.30 mm/rev.
The Dormer Pramet LCMF 13-CM series consists of double-ended, rectangular parting and grooving inserts made to tolerance class M. LCMF 031304-CM-04:T8330 has a 3 mm cutting width, a 12.6 mm insert length and 0.4 mm corner radii. The -04 suffix marks the version made for the compact GG..(RL) 0313-04 internal grooving bars, which can groove bores from Ø16 mm.
Key features
- The CM chipbreaker has a rounded cutting edge and is the manufacturer's first choice for grooving in the LCMF 13 family.
- Grade T8330 has a sub-micron WC-Co carbide substrate with a relatively high cobalt content and a nano-layered PVD coating with gradient transitions.
- The coating has lower internal stress and higher hardness, and it reduces notch wear on the main cutting edge.
- The grade is very reliable in operation and has very good frictional properties, which suits medium and lower cutting speeds.
- The double-ended design gives 2 cutting edges per insert.
- The cutting width tolerance of ±0.05 mm gives consistent groove widths.
Applications
- Internal grooving of steel (ISO P25-P40) and cast iron (ISO K20-K40). The catalogue also gives starting values for stainless steel (ISO M).
- Fits Dormer Pramet internal grooving bars A16Q-GGER/L 0313-04 (minimum bore Ø16 mm) and A20R-GGFR/L 0313-04 (minimum bore Ø20 mm).
- Works in continuous cuts and slightly interrupted cuts.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Series | LCMF 13-CM |
| Product code | LCMF 031304-CM-04:T8330 |
| Manufacturer item number | 6755612 |
| Insert type | Double-ended parting and grooving insert |
| Insert shape | L (rectangular) |
| Clearance angle | C (7°) |
| Tolerance class | M |
| Chipbreaker | CM |
| Cutting edge | Rounded edge |
| Grade | T8330 |
| Material | Sub-micron WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Cutting width (CW) | 3 mm (±0.05 mm) |
| Insert length (INSL) | 12.6 mm |
| Corner radius (RE) | 0.4 mm |
| Number of cutting edges | 2 |
| Feed range | 0.05-0.30 mm/rev |
| Compatible holders | A16Q-GGER/L 0313-04, A20R-GGFR/L 0313-04 |
Dimensions
| Product code | CW (mm) | CW tolerance (mm) | INSL (mm) | RE (mm) | Chipbreaker | Grade |
|---|---|---|---|---|---|---|
| LCMF 031304-CM-04:T8330 | 3.00 | ±0.05 | 12.6 | 0.4 | CM | T8330 |
Starting cutting values (T8330, CM)
| ISO material group | Cutting speed vc (m/min) | Feed f (mm/rev) |
|---|---|---|
| P – Steel | 130 | 0.11 |
| M – Stainless steel | 75 | 0.10 |
| K – Cast iron | 120 | 0.11 |
The recommended feed range is 0.05-0.30 mm/rev. No starting values are published for ISO N, S and H materials.
This is a rectangular double-ended insert with one cutting edge at each end. Seen from above, it is a long, narrow bar, and the CM chipbreaker is formed in the rake face behind each cutting edge.
- Cutting width CW: 3 mm, tolerance ±0.05 mm
- Insert length INSL: 12.6 mm
- Corner radius RE: 0.4 mm at both corners of each cutting edge
- Clearance angle: 7°
- Main cutting edge: neutral lead angle, rounded edge
How to choose the right LCMF 13 insert
- Check the holder first. Bars with the -04 suffix (A16Q-GGER/L 0313-04, A20R-GGFR/L 0313-04) use -04 inserts such as this one. GF..(RL) 0313 and GG..(RL) 0313 tools use the standard LCMF 031304-CM.
- Choose the bar by bore size. The A16Q bar suits bores from Ø16 mm with up to 3 mm groove depth. The A20R bar suits bores from Ø20 mm with up to 4.5 mm groove depth.
- Choose the geometry by operation. CM is the first choice for grooving and F is the first choice for turning. MP has a full radius and is for longitudinal turning and copy profiling. F and MP also come in -04 versions.
- Match the cutting speed to the workpiece material. Steel (P) starts at 130 m/min and cast iron (K) at 120 m/min. Stainless steel (M) starts much lower, at 75 m/min.