BORING BAR FOR GROOVING - RIGHT HAND_GG.(RL) INT

Caution
Product Description
Pramet A16Q-GGER 0313 right-hand boring bar for internal grooving, designed for LCM. 0313.. inserts with a 3 mm cutting width. The steel bar has through coolant, a 16 mm shank diameter and a 180 mm tool length, for grooves up to 3 mm deep in bores from 16 mm diameter.
Designation
- ISO code: A16Q-GGER0313
- ANSI ordering code: A16Q-GGER 0313
- EDP number: 6758153
- EAN number: 3603602934994
Recommended use
- Primary operation: internal grooving with following expansion
- Finishing (very good surface quality), medium machining (good surface quality) and roughing: primary use
- Stable and unstable working conditions: primary use; very unstable working conditions: possible use
Included parts
- Clamping screw: SR 85011-T15P
- Key: FLAG T15P
Usage notes
- Inserts are sold separately; use LCM. 0313.. grooving inserts with a 3 mm cutting width.
- Confirm that the bore is at least 16 mm in diameter and that the required groove depth does not exceed 3 mm.
- Use the through coolant supply to cool the cutting edge and flush chips out of the bore.
- Keep the bar overhang as short as the part allows to reduce vibration.
- Select the insert grade and geometry to suit the workpiece material and the operation.
The Pramet A16Q-GGER 0313 is a right-hand boring bar for internal grooving from the Dormer Pramet GG.(RL) INT range in the LCM. 13 family. A top-clamp design (System G) holds a 12.6 mm long single-ended or double-ended insert with a 3 mm cutting width (designation LCM. 0313..), mounted perpendicular to the shank.
The bar is used for internal grooving and internal turning, including grooving followed by widening of the groove in several directions. The body is treated to extend tool life, and coolant is supplied through the bar to the cutting zone.
Key features
- Top-clamp System G insert clamping with clamping screw SR 85011-T15P
- Insert perpendicular to the shank for a maximum grooving depth of 3 mm
- 16 mm shank diameter, 180 mm tool length and 25 mm head length
- Through coolant supply for cooling and chip evacuation
- Primary use in finishing, medium machining and roughing
- Suitable for stable and unstable working conditions, with possible use in very unstable conditions
Applications
- Internal grooving in bores from 16 mm diameter
- Internal grooving with subsequent widening of the groove
- Internal turning on lathes
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product code | A16Q-GGER 0313 |
| EDP number | 6758153 |
| Tool type | Boring bar for internal grooving |
| Product family | GG.(RL) INT, LCM. 13 family |
| Hand | Right hand |
| Clamping system | System G, top clamp |
| Compatible insert | LCM. 0313.., 12.6 mm long, single or double ended |
| Cutting width (CW) | 3 mm |
| Maximum cutting depth (CDX) | 3 mm |
| Minimum bore diameter (DMIN) | 16 mm |
| Shank diameter (DCON MS) | 16 mm |
| Tool length (LF) | 180 mm |
| Body material | Steel |
| Coolant | Through coolant |
| Product code | EDP number | Hand | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Min. bore diameter DMIN (mm) | Shank diameter DCON MS (mm) | Tool length LF (mm) | Head length LH (mm) | Shank height H (mm) | Shank width B (mm) | Net weight (g) | Insert | Clamping screw | Key |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A16Q-GGER 0313 | 6758153 | Right | 3 | 3 | 16 | 16 | 180 | 25 | 15 | 15.5 | 255 | LCM. 0313.. | SR 85011-T15P | FLAG T15P |
Round-shank steel boring bar for grooving with a right-hand top-clamp insert seat at the front end. The insert sits perpendicular to the bar axis.
- Shank diameter (DCON MS): 16 mm
- Shank height (H): 15 mm; shank width (B): 15.5 mm
- Tool length (LF): 180 mm
- Head length (LH): 25 mm
- Insert seat: LCM. 0313.., cutting width (CW) 3 mm
- Maximum cutting depth (CDX): 3 mm
- Minimum bore diameter (DMIN): 16 mm
- Internal coolant channel through the bar
Choosing a right-hand LCM. 0313.. internal grooving bar
Choose the bar by the smallest bore to be machined and the groove depth required. A larger shank gives more rigidity and a deeper grooving capacity.
| Product code | Shank diameter (mm) | Min. bore diameter (mm) | Max. grooving depth (mm) | Tool length (mm) | Head length (mm) |
|---|---|---|---|---|---|
| A16Q-GGER 0313 | 16 | 16 | 3 | 180 | 25 |
| A20R-GGFR 0313 | 20 | 20 | 4.5 | 200 | 30 |
| A25S-GGHR 0313 | 25 | 25 | 6.5 | 250 | 40 |
Right hand or left hand
Pick the hand to suit the spindle rotation and tool position on your lathe. The left-hand version of this bar is A16Q-GGEL 0313 (EDP 6758154).
Workpiece materials
The bar can be used for steel and cast steel, stainless steel, cast iron and non-ferrous metals. Match the LCM. 0313.. insert grade and geometry to the workpiece material.
Reading the product code
- A: steel bar with internal coolant
- 16: shank diameter 16 mm
- Q: tool length 180 mm
- R: right hand
- 0313: for LCM. 0313.. inserts with 3 mm cutting width