BORING BAR FOR GROOVING - LEFT HAND_GG.(RL) INT

Caution
Product Description
Pramet A16Q-GGEL 0313 is a left-hand, top clamp boring bar for internal grooving (GG.(RL) INT series) by Dormer Pramet. It holds LCM. 0313.. inserts with 3 mm cutting width and has a Ø16 mm steel shank with internal coolant, 180 mm length, 3 mm maximum grooving depth and Ø16 mm minimum bore diameter.
General information
- Manufacturer: Dormer Pramet; indexable tool brand: Pramet
- Product category: turning, grooving and parting-off, internal, LCM. 13 family, GG.(RL) INT
- Primary operation: internal grooving with subsequent widening of the groove
- Machining range: finishing (very good surface quality), medium machining (good surface quality) and roughing
Code key (Pramet ISO designation)
- A: steel shank with internal coolant
- 16: shank diameter 16 mm
- Q: tool length 180 mm
- G G: clamping system G and 0° cutting edge angle (insert perpendicular to the shank)
- E: maximum cutting depth 1.0 × CW
- L: left-hand version
- 0313: insert size, 3.0 mm cutting width
Usage notes
- Use LCM. 0313.. inserts. Inserts with the -04 suffix (LCM. 0313…..-04) are intended for the A16Q-GGEL 0313-04 bar.
- Tighten the clamping screw SR 85011-T15P to 5.0 Nm using the FLAG T15P key.
- Check that the bore is at least Ø16 mm and that the groove depth does not exceed 3 mm.
- Apply coolant through the internal channel to support chip evacuation from the bore.
- Keep the bar overhang as short as the part allows to reduce vibration.
- Select a left-hand or right-hand bar according to the lathe set-up and spindle rotation direction.
Pramet A16Q-GGEL 0313 Boring Bar for Grooving, Left Hand
The A16Q-GGEL 0313 (Material ID 6758154) is a left-hand internal grooving boring bar from the Pramet GG.(RL) INT range by Dormer Pramet. It is a top clamp grooving bar that holds a 12.6 mm long double- or single-ended insert with 3 mm cutting width (designation LCM. 0313..), with the insert set perpendicular to the shank.
Built on a Ø16 mm steel shank with a 180 mm tool length, the bar reaches a maximum grooving depth of 3 mm and works in bores from Ø16 mm, making it suited to internal grooving and internal turning operations.
Key features
- Top clamp System G insert seat for LCM. 0313.. inserts
- Left-hand version; the mirror right-hand version is A16Q-GGER 0313
- Internal coolant supply through the shank
- Steel body treated for longer tool life
- Suited for internal grooving and multi-directional turning
- Primary use in finishing, medium machining and roughing
- Primary use in stable and unstable working conditions; possible use in very unstable conditions
Typical applications
- Internal grooves and recesses in bores from Ø16 mm
- Internal grooving with subsequent widening of the groove
- Internal longitudinal turning and profiling with the appropriate LCM. 0313.. insert geometry
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Series | GG.(RL) INT |
| Model | A16Q-GGEL 0313 |
| Manufacturer item number | 6758154 |
| Tool type | Internal grooving boring bar, top clamp |
| Hand | Left hand (L) |
| Clamping system | System G |
| Insert group | LCM. 0313.. (double- or single-ended, insert length 12.6 mm) |
| Cutting width (CW) | 3.00 mm |
| Maximum grooving depth (CDX) | 3 mm |
| Minimum bore diameter (DMIN) | 16 mm |
| Shank diameter (DCON MS) | 16 mm |
| Tool length (LF) | 180 mm |
| Body material | Steel, treated body |
| Coolant | Internal coolant supply |
| Country of origin | Czech Republic |
| Parameter | Symbol | A16Q-GGEL 0313 |
|---|---|---|
| Connection (shank) diameter | DCON MS | 16 mm |
| Functional height | HF | 7.5 mm |
| Shank height | H | 15 mm |
| Shank width | B | 15.5 mm |
| Functional length | LF | 180 mm |
| Head length | LH | 25 mm |
| Cutting width | CW | 3.00 mm |
| Maximum cutting depth | CDX | 3 mm |
| Minimum bore diameter | DMIN | 16 mm |
| Internal coolant | – | Yes |
| Weight | – | 0.29 kg |
| Insert group | – | LCM. 0313.. |
| Clamping screw | – | SR 85011-T15P (M 5, length 9 mm, torque 5.0 Nm) |
| Key | – | FLAG T15P |
Round-shank internal grooving boring bar in left-hand design. The cylindrical steel shank carries the grooving head at its front end, where a top clamp secured by a clamping screw holds the LCM. 0313.. insert perpendicular to the shank axis. A coolant channel runs through the shank to the head.
- Shank diameter DCON MS: 16 mm (shank height H: 15 mm, shank width B: 15.5 mm)
- Functional length LF: 180 mm
- Head length LH: 25 mm
- Functional height HF: 7.5 mm
- Cutting width CW: 3.00 mm
- Maximum grooving depth CDX: 3 mm
- Minimum bore diameter DMIN: 16 mm
Choosing a left-hand GG.(RL) INT bar by bore size
In the GG.(RL) INT range, shank size and grooving depth increase with the bore size. Choose the largest bar that fits the bore for maximum rigidity.
| Model | Shank DCON MS (mm) | Min. bore DMIN (mm) | Width CW (mm) | Max. depth CDX (mm) | Length LF (mm) | Insert group |
|---|---|---|---|---|---|---|
| A16Q-GGEL 0313 | 16 | 16 | 3.00 | 3 | 180 | LCM. 0313.. |
| A20R-GGFL 0313 | 20 | 20 | 3.00 | 4.5 | 200 | LCM. 0313.. |
| A25S-GGHL 0313 | 25 | 25 | 3.00 | 6.5 | 250 | LCM. 0313.. |
| A25S-GGFL 0413 | 25 | 25 | 4.00 | 6.5 | 250 | LCM. 0413.. |
| A32T-GGHL 0413 | 32 | 32 | 4.00 | 9.5 | 300 | LCM. 0413.. |
Choosing the LCM. 0313 insert geometry
Starting values from the Pramet catalogue for grade T8330 (PVD coated). Cutting speed vc in m/min and feed f in mm/rev for steel (P), stainless steel (M) and cast iron (K).
| Insert | Main use | RE (mm) | P: vc / f | M: vc / f | K: vc / f |
|---|---|---|---|---|---|
| LCMF 031304-CM | First choice for grooving | 0.4 | 130 / 0.11 | 75 / 0.10 | 120 / 0.11 |
| LCMF 031302-F | First choice for turning | 0.2 | 195 / 0.10 | 115 / 0.09 | 185 / 0.10 |
| LCMF 031304-F | First choice for turning | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 |
| LCMF 0313MO-MP | Longitudinal turning and copy profiling (full radius) | 1.5 | 190 / 0.30 | 110 / 0.27 | 180 / 0.30 |
| LCMR 031304-F | Grooving and turning, fine and finish machining | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 |
| LCMR 0313MO-MP | Longitudinal turning and copy profiling | 1.5 | 190 / 0.30 | 110 / 0.27 | 180 / 0.30 |
Need the opposite hand? A16Q-GGER 0313 is the right-hand version with the same dimensions. Insert range and cutting data may be updated, so please confirm with the latest Dormer Pramet catalogue.