INTERNAL GROOVING TOOL FOR GL INSERTS_GLAG (RL) INT

Caution
Product Description
Internal grooving toolholder from Dormer Pramet for double-edged GL inserts, with a round steel shank, internal coolant and a reinforced insert seat and blade for process security. Available in right-hand and left-hand versions with 25, 32 and 40 mm shanks for GL2 to GL4 inserts, for bores from 32 mm diameter.
Applications
- Internal grooving: primary use
- Internal grooving with subsequent groove widening: primary use
- Shallow radial grooves and tube parting off: possible use
- Finishing, medium machining and roughing; suitable for stable and unstable working conditions, including heavy working conditions
Product code key (example GL2-A25QGL-06-32)
- GL: tool group
- 2: insert pocket size
- A: steel shank with internal coolant
- 25: shank diameter DCON MS (mm)
- Q: functional length LF (Q = 180 mm, S = 250 mm, T = 300 mm)
- G: tool shape (approach angle)
- L: hand (R = right, L = left)
- 06: maximum cutting depth CDX (mm)
- 32: minimum bore diameter DMIN (mm)
Usage guidance
- For internal grooving, use only GM and MM chipbreakers, which form the required short chips.
- To reduce vibration, choose the tool with the largest possible cross-section and the smallest overhang and CDX.
- Supply sufficient coolant directly to the cutting edge to lower the temperature of the edge and insert seat and extend tool life.
- For a flat-bottomed recess, use a GM insert and offset the tool between passes by no more than the insert width minus 2 corner radii.
- When copy turning with the MM chipbreaker, the maximum depth of cut is 50% of the insert diameter.
- Tighten the insert screw US 5015-T20P to 5.0 Nm using key LK T20P.
The Dormer Pramet GLAG (RL) INT series are internal grooving toolholders for the Pramet GL double-edged grooving insert system. They combine a round steel shank with internal coolant and a reinforced insert seat and blade that give excellent stability and process security, with high precision even at high cutting speeds. The body is surface-treated for longer tool life.
The tools are designed for internal grooving, internal turning and profiling. The smallest machinable bore diameter is 32 mm, which makes the range suitable for a wide variety of bore work.
Key features
- Right-hand (R) and left-hand (L) versions
- Shank diameters 25, 32 and 40 mm with functional lengths 180, 250 and 300 mm
- Insert pocket sizes GL2, GL3 and GL4 for cutting widths 2.00, 3.00 and 4.00 mm
- Maximum cutting depth CDX from 6 to 20 mm
- Internal coolant supply through the shank
- The GL pocket accepts both GM and MM insert geometries for grooving, groove widening and copy profiling
GL2-A25QGL-06-32
Left-hand internal grooving toolholder with a 25 mm shank, 180 mm functional length and GL2 insert pocket, for grooves 2.00 mm wide and up to 6 mm deep in bores of 32 mm diameter and larger.
| Brand | Dormer Pramet |
|---|---|
| Series | GLAG (RL) INT |
| Tool type | Internal grooving toolholder (round-shank bar) for double-edged GL inserts |
| Hand | Right-hand (R) and left-hand (L) |
| Shank | Round steel shank with internal coolant, DCON MS 25, 32 and 40 mm |
| Insert pocket size | GL2, GL3, GL4 |
| Cutting width CW | 2.00, 3.00 and 4.00 mm |
| Maximum cutting depth CDX | 6 to 20 mm |
| Minimum bore diameter DMIN | 32 to 62 mm |
| Functional length LF | 180, 250 and 300 mm |
| Compatible insert geometries | GM and MM |
| Clamping | System G, insert screw US 5015-T20P (5.0 Nm), key LK T20P |
| Body | Reinforced insert seat and blade, surface-treated |
GL2-A25QGL-06-32
| Hand | Left-hand (L) |
|---|---|
| Insert pocket size | GL2 |
| Shank diameter DCON MS | 25 mm |
| Shank height H | 23 mm |
| Functional width WF | 18.5 mm |
| Functional length LF | 180 mm |
| Head length LH | 41.2 mm |
| Cutting width CW | 2.00 mm |
| Maximum cutting depth CDX | 6 mm |
| Minimum bore diameter DMIN | 32 mm |
| Compatible inserts | GL2-GM and GL2-MM |
| Net weight | 570 g |
| EDP number | 8461667 |
| Right-hand code | Left-hand code | DCON MS (mm) | H (mm) | WF (mm) | LF (mm) | LH (mm) | CW (mm) | CDX (mm) | DMIN (mm) | Compatible inserts |
|---|---|---|---|---|---|---|---|---|---|---|
| GL2-A25QGR-06-32 | GL2-A25QGL-06-32 | 25 | 23 | 18.5 | 180 | 41.2 | 2.00 | 6 | 32 | GL2-GM and GL2-MM |
| GL2-A25QGR-10-38 | GL2-A25QGL-10-38 | 25 | 23 | 22.5 | 180 | 41.2 | 2.00 | 10 | 38 | GL2-GM and GL2-MM |
| GL3-A25QGR-06-32 | GL3-A25QGL-06-32 | 25 | 23 | 18.5 | 180 | 42.0 | 3.00 | 6 | 32 | GL3-GM and GL3-MM |
| GL3-A25QGR-12-38 | GL3-A25QGL-12-38 | 25 | 23 | 24.5 | 180 | 42.0 | 3.00 | 12 | 38 | GL3-GM and GL3-MM |
| GL4-A25QGR-06-40 | GL4-A25QGL-06-40 | 25 | 23 | 18.6 | 180 | 43.0 | 4.00 | 6 | 40 | GL4-GM and GL4-MM |
| GL4-A25QGR-12-40 | GL4-A25QGL-12-40 | 25 | 23 | 24.6 | 180 | 43.0 | 4.00 | 12 | 40 | GL4-GM and GL4-MM |
| GL2-A32SGR-06-40 | GL2-A32SGL-06-40 | 32 | 30 | 22 | 250 | 51.2 | 2.00 | 6 | 40 | GL2-GM and GL2-MM |
| GL2-A32SGR-10-45 | GL2-A32SGL-10-45 | 32 | 30 | 26 | 250 | 51.2 | 2.00 | 10 | 45 | GL2-GM and GL2-MM |
| GL3-A32SGR-06-40 | GL3-A32SGL-06-40 | 32 | 30 | 22 | 250 | 52.0 | 3.00 | 6 | 40 | GL3-GM and GL3-MM |
| GL3-A32SGR-12-45 | GL3-A32SGL-12-45 | 32 | 30 | 28 | 250 | 52.0 | 3.00 | 12 | 45 | GL3-GM and GL3-MM |
| GL4-A32SGR-06-40 | GL4-A32SGL-06-40 | 32 | 30 | 22.1 | 250 | 53.0 | 4.00 | 6 | 40 | GL4-GM and GL4-MM |
| GL4-A32SGR-12-45 | GL4-A32SGL-12-45 | 32 | 30 | 28.1 | 250 | 53.0 | 4.00 | 12 | 45 | GL4-GM and GL4-MM |
| GL3-A40TGR-12-54 | GL3-A40TGL-12-54 | 40 | 38 | 32 | 300 | 52.0 | 3.00 | 12 | 54 | GL3-GM and GL3-MM |
| GL4-A40TGR-12-56 | GL4-A40TGL-12-56 | 40 | 38 | 32.1 | 300 | 53.0 | 4.00 | 12 | 56 | GL4-GM and GL4-MM |
| GL4-A40TGR-20-62 | GL4-A40TGL-20-62 | 40 | 38 | 40.1 | 300 | 53.0 | 4.00 | 20 | 62 | GL4-GM and GL4-MM |
All tools in the series have internal coolant. Insert screw US 5015-T20P (5.0 Nm), key LK T20P.
Round-shank internal grooving toolholder for double-edged GL inserts. The cylindrical steel shank (diameter DCON MS) has a flat that gives the shank height H, and carries the internal coolant supply. The reinforced grooving head at the front end holds the GL insert, clamped by screw US 5015-T20P, with the cutting edge protruding sideways beyond the shank.
Dimension symbols
- DCON MS: shank diameter
- H: shank height
- WF: functional width, distance from the shank axis to the cutting edge
- LF: functional length
- LH: head length
- CW: cutting width
- CDX: maximum cutting depth
- DMIN: minimum bore diameter
GL2-A25QGL-06-32
Dimensions: DCON MS 25 mm, H 23 mm, WF 18.5 mm, LF 180 mm, LH 41.2 mm, CW 2.00 mm, CDX 6 mm, DMIN 32 mm. The right-hand version GL2-A25QGR-06-32 has the same dimensions.
How to choose the right tool
- Groove width: use pocket size GL2 for CW 2.00 mm, GL3 for 3.00 mm and GL4 for 4.00 mm.
- Bore size: the bore must be at least the DMIN of the tool (32 to 62 mm across the series).
- Groove depth: choose the smallest CDX that still reaches the required depth to minimise vibration.
- Hand: choose R or L to suit the machine set-up and the spindle rotation direction.
Insert geometries
- GM: universal geometry for grooving and longitudinal turning, for continuous and interrupted cutting.
- MM: full-radius geometry for copy profiling and longitudinal turning, for continuous and interrupted cutting.
Insert grades
- G8330: PVD-coated submicron tungsten carbide, a universal grade for grooving and parting off with exceptional reliability; application range P25–P40, M20–M35, K20–K40, N15–N30, S15–S25.
- T7325: MT-CVD-coated grade on a functionally graded (FGM) substrate, one of the most universal turning grades and optimised for stainless steel; application range P15–P35, M10–M25, K15–K25, S10–S25.
Recommended starting cutting data, grade G8330 (vc m/min / f mm/rev)
| Insert | RE (mm) | P (steel) | M (stainless steel) | K (cast iron) | S (heat-resistant alloys, titanium) |
|---|---|---|---|---|---|
| GL2-D200M02-GM:G8330 | 0.2 | 190 / 0.10 | 110 / 0.09 | 180 / 0.10 | 45 / 0.08 |
| GL3-D300M02-GM:G8330 | 0.2 | 150 / 0.20 | 90 / 0.18 | 140 / 0.20 | 35 / 0.14 |
| GL3-D300M04-GM:G8330 | 0.4 | 160 / 0.20 | 95 / 0.18 | 150 / 0.20 | 40 / 0.14 |
| GL4-D400M04-GM:G8330 | 0.4 | 150 / 0.25 | 90 / 0.23 | 140 / 0.25 | 35 / 0.18 |
| GL4-D400M08-GM:G8330 | 0.8 | 180 / 0.25 | 105 / 0.23 | 170 / 0.25 | 45 / 0.18 |
| GL2-D200MMO-MM:G8330 | 1.0 | 250 / 0.10 | 150 / 0.09 | 235 / 0.10 | 60 / 0.08 |
| GL3-D300MMO-MM:G8330 | 1.5 | 210 / 0.20 | 125 / 0.18 | 195 / 0.20 | 50 / 0.14 |
| GL4-D400MMO-MM:G8330 | 2.0 | 220 / 0.20 | 130 / 0.18 | 205 / 0.20 | 55 / 0.14 |
These are the manufacturer's recommended starting values; adjust them to suit the machine, set-up and workpiece.