DOUBLE SIDED COPY AND TURNING INSERT_GL. D-MM

Caution
Product Description
Double sided copy and turning insert from the Pramet GL. D-MM range by Dormer Pramet, with a 2.00 mm cutting width, a full-radius cutting edge (RE 1.0 mm) and the MM chip-breaker. Grade G8330 is a PVD-coated submicron carbide for copy profiling, longitudinal turning and grooving in steel, stainless steel, cast iron and heat-resistant alloys.
Designation key – GL2-D200MMO-MM:G8330
| GL | Tool group: Pramet GL parting-off and grooving system |
|---|---|
| 2 | Pocket size GL2 |
| D | Two cutting edges (double-ended) |
| 200 | Cutting width CW 2.00 mm |
| M | Edge design: direct pressed |
| MO | Round geometry, RE = CW/2 |
| MM | Chip-breaker designation |
| G8330 | Cutting grade |
Grade G8330
Universal PVD-coated grade for grooving and parting-off, built on a submicron WC-Co substrate. Dormer Pramet describes it as exceptionally reliable and versatile, developed to suit the machining conditions of most workpiece materials. ISO application range: P25–P40, M20–M35, K20–K40, S15–S25.
Usage guidance
- When copy turning with the MM chip-breaker, keep the depth of cut to a maximum of 50% of the diameter of the round geometry.
- Choose a holder with the largest possible cross-section, the shortest possible overhang and the smallest maximum cutting depth (CDX) the job allows, to reduce vibration and tool deflection, especially in longitudinal turning.
- Direct coolant at the cutting edge in sufficient volume to lower the temperature of the edge and insert seat and extend tool life.
- For internal grooving, face turning and face profiling, Dormer Pramet recommends only the GM and MM chip-breakers, as both form short chips.
- For grooves that need a flat bottom or seating face, use a GL insert with the GM chip-breaker instead of the round MM edge.
- Published cutting data are starting values; the Dormer Pramet Machining Calculator app can be used for further calculation.
Compatible tools (GL2 pocket)
External grooving and turning tools GLSF(RL) EXT-G, e.g. GL2-S2020KFR-10, GL2-S2020KFL-10, GL2-S2525MFR-10, GL2-S2525MFL-10; internal grooving bars GLAG(RL) INT, e.g. GL2-A25QGR-06-32, GL2-A25QGR-10-38, GL2-A32SGR-06-40, GL2-A32SGR-10-45 and their left-hand versions. Check holder compatibility in the current Dormer Pramet catalogue before ordering.
The GL2-D200MMO-MM:G8330 is a double sided copy and turning insert in the Pramet GL grooving system from Dormer Pramet. The double-ended, 25.0 mm long insert carries two full-radius cutting edges with a 2.00 mm cutting width, so a single insert can groove, copy-profile and turn longitudinally without a tool change.
Key features
- MM geometry with a full-radius (round) cutting edge, designed as the first choice for copy profiling and longitudinal turning in continuous to interrupted cuts.
- Positive T-land edge keeps cutting forces low and reduces the risk of built-up edge, prolonging tool life.
- Grade G8330: a universal PVD-coated submicron carbide grade developed for Pramet GL grooving and parting-off inserts, with balanced hardness and toughness for high cutting speeds and feed rates.
- Two cutting edges per insert for a lower cost per edge.
- Fits the GL2 insert pocket of Pramet external grooving and turning tools and internal grooving bars.
Typical applications
- Copy turning and profiling of contours, radii and round-bottom grooves
- Longitudinal turning and widening of recesses after a radial grooving pass
- Roughing and finishing of contours with a round cutting edge
- Internal grooving, turning and profiling with suitable GL2 grooving bars
Workpiece materials: steel (P), stainless steel (M), cast iron (K), and heat-resistant superalloys and titanium alloys (S).
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Designation | GL2-D200MMO-MM:G8330 |
| Manufacturer material ID | 8023060 |
| Insert system / size | GL / GL2 |
| Insert design | GL. D – double-ended, two cutting edges, direct pressed |
| Chip-breaker | MM – full-radius (round) geometry |
| Cutting width (CW) | 2.00 mm (tolerance -0.05 / +0.05 mm) |
| Corner radius (RE) | 1.0 mm (RE = CW/2) |
| Insert length (INSL) | 25.0 mm |
| Hand | Neutral |
| Grade | G8330 |
| Substrate | Submicron WC-Co carbide |
| Coating | PVD |
| ISO application range | P25–P40, M20–M35, K20–K40, S15–S25 |
| Operations | Copy profiling, longitudinal turning, grooving |
| Country of origin | Czech Republic (CZ) |
GL. D-MM range in grade G8330: dimensions and starting depth of cut from the Dormer Pramet catalogue, for reference.
| Designation | Cutting width CW (mm) | CW lower tolerance (mm) | CW upper tolerance (mm) | Insert length INSL (mm) | Corner radius RE (mm) | Starting ap – P / M / K (mm) | Starting ap – S (mm) |
|---|---|---|---|---|---|---|---|
| GL2-D200MMO-MM:G8330 | 2.00 | -0.05 | 0.05 | 25.0 | 1.0 | 1.0 | 0.8 |
| GL3-D300MMO-MM:G8330 | 3.00 | -0.05 | 0.05 | 25.0 | 1.5 | 1.2 | 1.0 |
| GL4-D400MMO-MM:G8330 | 4.00 | -0.05 | 0.05 | 25.0 | 2.0 | 1.2 | 1.0 |
| GL5-D500MMO-MM:G8330 | 5.00 | -0.05 | 0.05 | 26.0 | 2.5 | 1.2 | 1.0 |
| GL6-D600MMO-MM:G8330 | 6.00 | -0.05 | 0.05 | 26.0 | 3.0 | 1.2 | 1.0 |
Double-ended, blade-shaped grooving insert with a cutting edge at each end. Both ends are identical (neutral hand), so when the first edge is worn the insert is simply turned around to use the second edge.
- Overall insert length (INSL): 25.0 mm
- Cutting width (CW): 2.00 mm, tolerance -0.05 / +0.05 mm
- Cutting edge: full radius RE 1.0 mm (half the cutting width), giving a semicircular nose for copy profiling
- MM chip-breaker on the rake face behind each round cutting edge
- Seats in a GL2 insert pocket and is held by the clamping system of the holder
Starting cutting data for GL2-D200MMO-MM:G8330 by workpiece material
| ISO group | Workpiece material | Cutting speed vc (m/min) | Feed f (mm/rev) | Depth of cut ap (mm) |
|---|---|---|---|---|
| P | Steel | 250 | 0.10 | 1.0 |
| M | Stainless steel | 150 | 0.09 | 1.0 |
| K | Cast iron | 235 | 0.10 | 1.0 |
| S | Heat-resistant superalloys and titanium alloys | 60 | 0.08 | 0.8 |
No starting values are published for non-ferrous metals (N) or hardened materials (H) with this insert.
Choosing the right GL insert geometry
- MM (this insert): full-radius edge – first choice for copy profiling and longitudinal turning, continuous to interrupted cuts.
- GM: versatile geometry for grooving and longitudinal turning, giving a flat groove bottom with corner radii.
- PM: highly positive rake – first choice for parting-off, continuous to slightly interrupted cuts.
- PR: negative T-land – first choice for difficult grooving and parting-off, continuous to interrupted cuts.
Where higher cutting speeds are needed, Dormer Pramet also offers the same MM geometry in the MT-CVD-coated grade T7325, which carries higher starting cutting speeds in the catalogue.