TURNING INSERT - PARTING AND GROOVING_LCMR 16,LCMR 30-F

Caution
Product Description
DORMER PRAMET LCMR 031604-F:T8330 is a single-ended parting and grooving insert from the LCMR 16, LCMR 30 family. It has the F chipbreaker and the T8330 grade, a PVD-coated fine-grained carbide. With a 3 mm cutting width, 0.4 mm corner radius and 16.4 mm insert length, it is made for parting-off, grooving and longitudinal turning in fine and finish machining of steel and stainless steel.
- When ordering, use the full code including the grade and the colon: LCMR 031604-F:T8330.
- The code reads as follows: L = rectangular shape, C = 7° clearance angle, M = tolerance class, R = single-ended insert, 03 = 3 mm cutting width, 16 = LCM. 16 family, 04 = 0.4 mm corner radius, F = chipbreaker, T8330 = grade.
- The ISO application range of this insert is P25-P40 (steel) and M20-M35 (stainless steel).
- The F geometry is meant for continuous to slightly interrupted cuts. Where cuts are interrupted, use the M geometry of the same family instead, which covers continuous to interrupted cuts.
- T8330 performs best at medium and lower cutting speeds. Cutting fluid has a very positive effect on tool life and is recommended.
- The catalogue cutting values are starting points only. Adjust them for machine rigidity, tool overhang, clamping and workpiece condition. Dormer Pramet offers a Machining Calculator app for further calculations.
- Before mounting, check that the pocket size of the holder or blade matches the insert (03 / 0316), and clamp the insert firmly in its seat.
The DORMER PRAMET LCMR 031604-F:T8330 is a single-ended parting and grooving insert from the LCM. 16 family (insert design LCMR 16, LCMR 30). It pairs the F chipbreaker with the T8330 grade and is made to tolerance class M. It has a 3 mm cutting width, 0.4 mm corner radii and a 16.4 mm insert length.
Key features
- The F geometry handles parting-off, grooving and longitudinal turning in fine and finish machining, for continuous to slightly interrupted cuts.
- The rectangular insert has one cutting edge, which is a rounded edge (edge design E). The LCMF version in the same family is double-ended.
- The T8330 grade is a PVD-coated fine-grained (submicron) WC-Co carbide. It is versatile, highly reliable in operation and has very good frictional properties at medium and lower cutting speeds.
- The ISO application range is P25-P40 and M20-M35, for machining steel and stainless steel.
- The insert is used with DORMER PRAMET GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 parting and grooving tools.
Applications
External grooving, parting-off and longitudinal turning on CNC and conventional lathes, plus face grooving when used with compatible axial holders.
| Brand | DORMER PRAMET |
|---|---|
| Product code | LCMR 031604-F:T8330 |
| Manufacturer material ID | 6754717 |
| Insert design | LCMR 16, LCMR 30 |
| Insert type | Single-ended parting and grooving insert |
| Insert shape | L (rectangular) |
| Clearance angle | 7° (code C) |
| Tolerance class | M |
| Chipbreaker | F |
| Cutting edge | Rounded edge (E) |
| Grade | T8330 |
| Material | Fine-grained WC-Co carbide |
| Coating | PVD |
| Cutting width (CW) | 3 mm (-0.05 / +0.05 mm) |
| Corner radius (RE) | 0.4 mm |
| Insert length (INSL) | 16.4 mm |
| ISO application range | P25-P40, M20-M35 |
| Machining operation | Parting-off, grooving and longitudinal turning |
| Compatible tools | GF..(RL) 03, GG..(RL) 03, XLCCN 0316 |
LCMR 16, LCMR 30 - F: insert dimensions
| Designation | Grade | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Length INSL (mm) |
|---|---|---|---|---|---|
| LCMR 031604-F | T8330 | 3.00 | -0.05 / +0.05 | 0.4 | 16.4 |
| LCMR 041604-F | T8330 | 4.00 | -0.05 / +0.05 | 0.4 | 16.4 |
| LCMR 051604-F | T8330 | 5.00 | -0.05 / +0.05 | 0.4 | 16.4 |
| LCMR 061608-F | T8330 | 6.00 | -0.05 / +0.05 | 0.8 | 16.4 |
| LCMR 083008-F | T8330 | 8.00 | -0.05 / +0.05 | 0.8 | 30.0 |
Starting cutting values (vc = cutting speed, f = feed, ap = depth of cut)
| Designation | Depth of cut ap (mm) | vc group P (m/min) | f group P (mm/rev) | vc group M (m/min) | f group M (mm/rev) | vc group K (m/min) | f group K (mm/rev) |
|---|---|---|---|---|---|---|---|
| LCMR 031604-F:T8330 | 0.5 | 200 | 0.10 | 120 | 0.09 | 190 | 0.10 |
| LCMR 041604-F:T8330 | 0.5 | 185 | 0.13 | 110 | 0.12 | 175 | 0.13 |
| LCMR 051604-F:T8330 | 0.5 | 180 | 0.15 | 105 | 0.14 | 170 | 0.15 |
| LCMR 061608-F:T8330 | 1.0 | 190 | 0.17 | 110 | 0.15 | 180 | 0.17 |
| LCMR 083008-F:T8330 | 1.0 | 175 | 0.25 | 105 | 0.23 | 165 | 0.25 |
Source: Dormer Pramet catalogue data for the LCMR 16, LCMR 30 - F family. P is steel, M is stainless steel and K is cast iron. Groups N, S and H are not listed for this geometry.
The insert is a rectangular (ISO shape L), single-ended carbide insert with its cutting edge at the front end. Its dimensions, as given on the manufacturer drawing, are as follows:
- CW (cutting width) is the width of the straight main cutting edge: 3 mm.
- RE (corner radius) is the radius at both corners of the main cutting edge: 0.4 mm.
- INSL (insert length) is the overall length of the insert: 16.4 mm.
- The F chipbreaker is formed on the rake face just behind the main cutting edge, which is a rounded edge (E).
- The clearance angle is 7° (ISO code C).
- The insert is clamped in the pocket of compatible GF..(RL) or GG..(RL) holders, or of XLCCN blades.
Choosing a geometry in the LCMR 16, LCMR 30 family
| Chipbreaker | Main use | Cutting conditions |
|---|---|---|
| F | Parting-off, grooving and longitudinal turning in fine and finish machining | Continuous to slightly interrupted cuts |
| CM | First choice for parting-off and grooving | Continuous to slightly interrupted cuts |
| M | Grooving and longitudinal turning | Continuous to interrupted cuts |
| MP | Full-radius shape for longitudinal turning and copy profiling | Continuous to interrupted cuts |
Choosing cutting data by workpiece material
- Steel (P): this group has the highest starting cutting speed for LCMR 031604-F:T8330, vc 200 m/min at f 0.10 mm/rev.
- Stainless steel (M): lower the cutting speed to about vc 120 m/min at f 0.09 mm/rev.
- Cast iron (K): use vc 190 m/min at f 0.10 mm/rev.
- The starting depth of cut is ap 0.5 mm for every group listed.
Compatible holders and blades for the 03 / 0316 size
| Tool type | Examples | Key data |
|---|---|---|
| GFI(RL) external grooving and turning holder | GFIR 1616 H 03, GFIR 2020 K 03, GFIR 2525 M 03 (GFIL for left hand) | Parts off up to Ø18 mm |
| GFM(RL) external grooving and turning holder | GFMR 2020 K 0316, GFMR 2525 M 0316 (GFML for left hand) | Parts off up to Ø30 mm |
| XLCCN double-ended parting-off blade | XLCCN 2602 J 0316, XLCCN 3202 M 0316 | CDX 35 mm / 50 mm, fits DU and D holder blocks |
| XLCCN 25 BS modular grooving blade | XLCCN 250215-0316, XLCCN 250225-0316 | CDX 15 mm / 25 mm, fits MS-EN holders |
| Axial (face) grooving holder | GFIL 2525 M 0316L 100070, GFIR 2525 M 0316R 100070, GGIR 2525 M 03R 100070, plus versions for larger diameters | Face groove diameters from Ø70 to Ø170 mm across the range, CDX 9 mm |