TURNING INSERT - PARTING AND GROOVING_LCMF 16,LCMF 30-MP

Caution
Product Description
Double-ended full-radius parting and grooving insert from Dormer Pramet's LCMF 16 / LCMF 30 family with MP chipbreaker. It is made for longitudinal turning and copy profiling in continuous to interrupted cuts. Grade T8330 (PVD-coated fine-grained WC-Co carbide) covers steel and cast iron within ISO P25-P40 and K20-K40.
ISO code key – LCMF 0316MO-MP:T8330
- L – rectangular insert shape
- C – 7° clearance angle
- M – tolerance class
- F – insert type
- 03 – cutting width 3 mm
- 16 – insert size (LCMF 16 family)
- MO – round (full-radius) geometry, RE = CW/2
- MP – chipbreaker designation
- T8330 – carbide grade
Grade T8330
A versatile PVD-coated grade on a sub-micron WC-Co substrate that can be used for practically all turning operations. Its main strengths are high operational reliability and very good frictional properties, so it suits medium and lower cutting speeds. Catalogue application range: P25-P40, M20-M35, K20-K40, N15-N30, S15-S25, H15-H25.
Usage notes
- Cooling has a very positive effect on tool life, so using coolant is recommended.
- Working range for LCMF 0316MO-MP:T8330: depth of cut 0.5 – 1.5 mm, maximum feed 0.4 mm/rev.
- The cutting data in the specification table are starting values. Adjust them for machine rigidity, tool overhang and workpiece condition.
- Order with the full code, including the colon and grade, e.g. LCMF 0316MO-MP:T8330.
- Compatible tools for size 0316 include GF..(RL) 03 and GG..(RL) 03 holders and XLCCN 0316 blades such as XLCCN 2602 J 0316 and XLCCN 3202 M 0316.
- When the first cutting edge is worn, turn the insert end-for-end to use the second edge.
The LCMF 16 / LCMF 30 - MP series from Dormer Pramet consists of double-ended, rectangular (ISO shape L) parting and grooving inserts with a full-radius cutting edge at each end. In this MO design, the corner radius RE equals half of the cutting width CW. The MP geometry is intended for longitudinal turning and copy profiling in continuous to interrupted cuts.
The listed item, LCMF 0316MO-MP:T8330, has a 3.00 mm cutting width, a 1.5 mm full radius and tolerance class M. It is made in grade T8330 for steel (ISO P25-P40) and cast iron (ISO K20-K40).
Key features
- Double-ended design: two cutting edges per insert.
- Full-radius MP edge for round-bottom grooves, copy grooving and multi-directional profile turning.
- Grade T8330: sub-micron WC-Co substrate with a relatively high cobalt content, plus a nano-layered PVD coating with gradient transitions.
- Lower internal coating stress combined with higher hardness, which reduces notch wear on the main cutting edge.
- High operational reliability and very good frictional properties, suited to medium and lower cutting speeds.
- Size 0316 fits Dormer Pramet GF..(RL) 03 and GG..(RL) 03 holders and XLCCN 0316 blades; larger sizes fit the matching 04, 05, 06 and 08 pocket tools.
Applications
Copy grooving, copy profiling and longitudinal turning on lathes, including face (axial) grooving with suitable axial holders. The main workpiece materials are steel and cast iron; starting values are also published for stainless steel.
| Brand | Dormer Pramet |
|---|---|
| Insert family | LCMF 16, LCMF 30 |
| Geometry / chipbreaker | MP, full radius (MO: RE = CW/2) |
| Insert design | Double-ended, two cutting edges |
| Insert shape | L - rectangular |
| Clearance angle | C (7°) |
| Tolerance class | M |
| Grade | T8330 |
| Substrate | Fine-grained (sub-micron) WC-Co carbide |
| Coating | PVD, nano-layered |
| ISO application range | P25-P40, K20-K40 |
| Cutting width CW | 3.00 – 8.00 mm (model LCMF 0316MO-MP:T8330: 3.00 mm) |
| Cutting width tolerance | -0.05 / +0.05 mm |
| Full radius RE | 1.5 – 4.0 mm (model LCMF 0316MO-MP:T8330: 1.5 mm) |
| Insert length INSL | 17.5 – 30.9 mm (model LCMF 0316MO-MP:T8330: 17.5 mm) |
| Machining operation | Copy grooving, copy profiling, longitudinal turning |
| Workpiece materials | Steel (P), cast iron (K) |
Dimensions – LCMF 16, LCMF 30 - MP
| Ordering code | Cutting width CW (mm) | CW tolerance (mm) | Full radius RE (mm) | Insert length INSL (mm) |
|---|---|---|---|---|
| LCMF 0316MO-MP:T8330 | 3.00 | -0.05 / +0.05 | 1.5 | 17.5 |
| LCMF 0416MO-MP:T8330 | 4.00 | -0.05 / +0.05 | 2.0 | 17.6 |
| LCMF 0516MO-MP:T8330 | 5.00 | -0.05 / +0.05 | 2.5 | 18.3 |
| LCMF 0616MO-MP:T8330 | 6.00 | -0.05 / +0.05 | 3.0 | 18.5 |
| LCMF 0830MO-MP:T8330 | 8.00 | -0.05 / +0.05 | 4.0 | 30.9 |
Starting cutting data – grade T8330
| Ordering code | P – steel vc (m/min) / f (mm/rev) / ap (mm) | M – stainless steel vc (m/min) / f (mm/rev) / ap (mm) | K – cast iron vc (m/min) / f (mm/rev) / ap (mm) |
|---|---|---|---|
| LCMF 0316MO-MP:T8330 | 190 / 0.30 / 0.8 | 110 / 0.27 / 0.8 | 180 / 0.30 / 0.8 |
| LCMF 0416MO-MP:T8330 | 175 / 0.40 / 1.0 | 105 / 0.36 / 1.0 | 165 / 0.40 / 1.0 |
| LCMF 0516MO-MP:T8330 | 170 / 0.45 / 1.0 | 100 / 0.41 / 1.0 | 160 / 0.45 / 1.0 |
| LCMF 0616MO-MP:T8330 | 165 / 0.50 / 1.0 | 95 / 0.45 / 1.0 | 155 / 0.50 / 1.0 |
| LCMF 0830MO-MP:T8330 | 150 / 0.60 / 1.2 | 90 / 0.54 / 1.2 | 140 / 0.60 / 1.2 |
These are the manufacturer's starting values. No starting values are published for ISO N, S and H with the MP geometry.
Rectangular (ISO shape L) double-ended insert with one cutting edge at each end. Each end is a full semicircular radius (MO design). The radius RE is half of the cutting width CW, so the insert cuts a round-bottom groove and can machine in both radial and axial directions for profiling.
- CW – cutting width: 3.00 mm for LCMF 0316MO-MP:T8330, tolerance -0.05 / +0.05 mm
- RE – full radius: 1.5 mm
- INSL – insert length: 17.5 mm (insert size 16)
- Clearance angle code C (7°)
- MP chipbreaker on the rake face behind each cutting edge
- Held in the V-groove top-clamp seat of compatible Dormer Pramet GF.. holders
Choosing the geometry in the LCMF 16 / LCMF 30 family
- CM – first choice for parting-off and grooving; continuous to slightly interrupted cuts.
- F – parting-off, grooving and axial turning; fine and finish machining, continuous to slightly interrupted cuts.
- M – grooving and longitudinal turning; continuous to interrupted cuts.
- MP – full radius for longitudinal turning and copy profiling; continuous to interrupted cuts. Choose MP when the groove or contour needs a round bottom.
Choosing the size
Select the size from the required groove width and radius. The radius is always half the cutting width, from 3.00 mm width with 1.5 mm radius up to 8.00 mm width with 4.0 mm radius. Larger sizes accept higher feeds: the starting feed in steel rises from 0.30 to 0.60 mm/rev across the range.
Choosing by workpiece material (grade T8330)
- Steel (ISO P): primary application, with the highest starting speeds in the range.
- Cast iron (ISO K): primary application, with starting speeds slightly below steel.
- Stainless steel (ISO M): possible with clearly reduced speed and feed, e.g. 110 m/min and 0.27 mm/rev for size 0316.
- Non-ferrous metals, heat-resistant alloys and hardened steel (ISO N, S, H): no starting values are published for the MP geometry, so consult the manufacturer.