TURNING TOOLHOLDER - AXIAL GROOVING_GGI(RL)-90 AXIAL

Caution
Product Description
Left-hand axial (face) grooving turning toolholder from the Dormer Pramet GGI(RL)-90 AXIAL family. Top-clamp System G design holding 3 mm wide LCM. 0313.. inserts perpendicular to a 25 x 25 mm shank, for face grooving and face turning with an initial plunge diameter of 17 to 30 mm and a maximum groove depth of 9.5 mm.
Recommended use
- Finishing (very good surface quality): recommended
- Medium machining (good surface quality): recommended
- Roughing (no surface roughness constraints): recommended
- Stable and unstable machining conditions: recommended
Usage guidance
- Select this holder only when the first plunge diameter on the workpiece face lies between 17 mm and 30 mm; widening passes then start from this first groove.
- Use only LCM. 0313.. inserts with 3 mm cutting width, which match the insert seat of this holder.
- This is a left-hand tool with a counter-clockwise curved blade; confirm that the hand and blade curvature suit the turret position and spindle rotation of your machine before ordering.
- Do not exceed the maximum grooving depth of 9.5 mm.
- Set the cutting edge at centre height and keep the overhang as short as possible for maximum stability.
The Dormer Pramet GGIL 2525 M 03L 030017 is an external turning toolholder for axial grooving (face grooving) on lathes. It belongs to the GGI(RL)-90 AXIAL family, in which the insert is positioned perpendicular to the shank. The holder uses a top-clamp design (System G) to hold a 12.6 mm long double- or single-ended insert of designation LCM. 0313.. with a 3 mm cutting width.
Key features
- Top-clamp System G insert clamping
- Accepts LCM. 0313.. inserts, 12.6 mm long, double- or single-ended, 3 mm cutting width
- Left-hand version with the insert perpendicular to the shank
- Counter-clockwise curved blade for face grooving and face turning
- Initial plunge diameter from 17 to 30 mm, maximum grooving depth 9.5 mm
- 25 x 25 mm square shank, 150 mm functional length
- Recommended for finishing, medium machining and roughing, under both stable and unstable machining conditions
Applications
- Face copy turning
- Shallow axial grooves
- Shallow and wide axial grooves (with following expansion)
- Deep axial grooves
- Deep and wide axial grooves (with following expansion)
| Manufacturer | Dormer Pramet |
|---|---|
| Product family | GGI(RL)-90 AXIAL |
| Tool type | Turning toolholder for axial (face) grooving |
| Clamping system | System G (top clamp) |
| Hand | Left |
| Insert position | Perpendicular to the shank |
| Blade curvature | Counter-clockwise |
| Compatible insert | LCM. 0313.. (12.6 mm long, double- or single-ended) |
| Cutting width | 3 mm |
| Maximum cutting depth | 9.5 mm |
| Initial plunge diameter | 17 to 30 mm |
| Shank size (H x B) | 25 x 25 mm |
| Functional length | 150 mm |
| Symbol | Parameter | GGIL 2525 M 03L 030017 |
|---|---|---|
| DAXIN | Minimum axial groove inside diameter | 17 mm |
| DAXX | Maximum axial groove outside diameter | 30 mm |
| CDX | Maximum cutting depth | 9.5 mm |
| CW | Cutting width | 3 mm |
| HF | Functional height | 25 mm |
| LF | Functional length | 150 mm |
| H | Shank height | 25 mm |
| B | Shank width | 25 mm |
| Hand | Left | |
| Compatible insert | LCM. 0313.. | |
| Net weight | 750 g | |
| EDP number | 6758108 |
Square-shank, left-hand axial grooving toolholder for external use, with a grooving head at the front end. The insert seat is oriented perpendicular to the shank, and the insert is held from above by a top clamp (System G). The insert sits at the end of a curved blade with counter-clockwise curvature, shaped to follow the circular wall of the face groove.
Main dimensions:
- H (shank height): 25 mm
- B (shank width): 25 mm
- HF (functional height): 25 mm
- LF (functional length): 150 mm
- CW (cutting width): 3 mm
- CDX (maximum cutting depth): 9.5 mm
- DAXIN to DAXX (initial plunge diameter range): 17 to 30 mm
How to read the product code
| Code element | Meaning |
|---|---|
| GGIL | GGI(RL)-90 AXIAL family, left-hand version (GGIR = right-hand) |
| 2525 | Shank height x width: 25 x 25 mm |
| M | Tool length: 150 mm |
| 03 | Cutting width: 3 mm |
| L | Blade curvature direction (counter-clockwise on this model) |
| 030017 | Initial plunge diameter range: maximum 30 mm, minimum 17 mm |
How to choose the right holder
- Groove diameter: choose the holder whose diameter range covers the first plunge diameter. The GGI(RL)-90 AXIAL family is offered in several diameter ranges (for example 030017, 039024, 050033, 060043, 076053 and 130090 versions); this model covers 17 to 30 mm.
- Groove width: this holder takes 3 mm wide inserts; wider grooves are produced with additional expansion passes.
- Hand: choose GGIL (left-hand) or GGIR (right-hand) according to the machine set-up and spindle rotation.
- Workpiece material: the holder itself is not material-specific; select the grade and chipbreaker of the LCM. 0313.. insert according to the ISO workpiece material group (P, M, K, N, S, H).