TURNING INSERT - PARTING AND GROOVING_LCMR 13-MP

Caution
Product Description
Single-ended parting and grooving insert from DORMER PRAMET with a 3 mm cutting width, 1.5 mm full radius and MP chipbreaker, made of T8330 PVD-coated fine-grained WC-Co carbide. Designed for longitudinal turning, copy profiling and copy grooving in steel and cast iron with GF..(RL) 0313 and GG..(RL) 0313 tools.
General information
- Order with the full designation including the grade after the colon: LCMR 0313MO-MP:T8330.
- Manufacturer category: Turning, Grooving and parting-off, Face grooving, LCM. 13 family, LCMR 13 - MP.
- The T8330 grade covers ISO ranges P25-P40, M20-M35, K20-K40, N15-N30, S15-S25 and H15-H25; for this insert the manufacturer gives starting data for P, M and K materials.
Compatible holders (LCM. 0313)
- Axial face grooving holders GFIL-L, GFIL-R, GFIR-L and GFIR-R: shank 25x25 mm, maximum cutting depth 9 mm, initial plunge diameter range Ø17 to Ø76 mm for 0313 versions.
- Axial 90° holders GGIR and GGIL (GGI(RL)-90): shank 25x25 mm, maximum cutting depth 9.5 to 11 mm.
- Internal grooving boring bars A16Q-GGER/GGEL 0313, A20R-GGFR/GGFL 0313 and A25S-GGHR/GGHL 0313: shank Ø16 to Ø25 mm, maximum grooving depth 3 to 6.5 mm, minimum bore Ø16 mm.
- Boring bars with the suffix -04 are intended for LCMF -04 inserts, not for this insert.
Usage notes
- The cutting data are starting values; refer to the DORMER PRAMET Machining Calculator for further calculations.
- The MP geometry is suitable for continuous to interrupted cuts.
- T8330 is intended for medium and lower cutting speeds.
LCMR 0313MO-MP:T8330 is a single-ended parting and grooving insert in the DORMER PRAMET LCM. 13 family (LCMR 13 - MP). It is 12.6 mm long, with a 3 mm cutting width and a 1.5 mm full radius cutting edge, made to tolerance class M with the MP chipbreaker.
Key features
- MP geometry with full radius profile for longitudinal turning and copy profiling, in continuous to interrupted cuts.
- Single-ended design with one cutting edge; rounded cutting edge with facet.
- Grade T8330: PVD-coated, fine-grained (sub-micron) WC-Co carbide substrate.
- T8330 is a versatile grade with high operational reliability and very good frictional properties, suited to medium and lower cutting speeds.
- ISO application ranges P25-P40 for steel and K20-K40 for cast iron.
Typical applications
- Face (axial) grooving, axial profiling and groove widening with DORMER PRAMET GF..(RL) 0313 axial holders.
- Internal grooving and multi-directional turning with DORMER PRAMET GG..(RL) 0313 grooving boring bars, from a minimum bore diameter of Ø16 mm.
- Copy grooving and copy profiling.
| Brand | DORMER PRAMET |
|---|---|
| Product code | LCMR 0313MO-MP:T8330 |
| Manufacturer material ID | 6754715 |
| Insert family | LCM. 13 (LCMR 13 - MP) |
| Insert type | Single-ended parting and grooving insert |
| Insert shape | L - rectangular |
| Clearance angle | C 7° |
| Tolerance class | M |
| Chipbreaker | MP (full radius geometry) |
| Cutting edge | Rounded edge with facet |
| Cutting width (CW) | 3.00 mm (-0.05 / +0.05 mm) |
| Corner radius (RE) | 1.5 mm full radius |
| Insert length (INSL) | 12.6 mm |
| Grade | T8330 |
| Substrate | Fine-grained (sub-micron) WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Compatible tools | GF..(RL) 0313, GG..(RL) 0313 |
Dimensions
| Designation | Grade | CW (mm) | CWTOLL (mm) | CWTOLU (mm) | INSL (mm) | RE (mm) |
|---|---|---|---|---|---|---|
| LCMR 0313MO-MP | T8330 | 3.00 | -0.05 | 0.05 | 12.6 | 1.5 |
Starting cutting data
| Workpiece material group | vc (m/min) | f (mm/rev) | ap (mm) |
|---|---|---|---|
| P - Steel | 190 | 0.30 | 0.8 |
| M - Stainless steel | 110 | 0.27 | 0.8 |
| K - Cast iron | 180 | 0.30 | 0.8 |
Starting values from the DORMER PRAMET catalogue. No starting data are given for N, S and H material groups with this insert.
Rectangular (ISO shape L) single-ended parting and grooving insert with one cutting edge at the front end. Dimensions according to the manufacturer:
- Insert length (INSL): 12.6 mm
- Cutting width (CW): 3.00 mm, tolerance -0.05 / +0.05 mm
- Cutting edge profile: full radius RE 1.5 mm (MO designation, RE = CW/2)
- Clearance angle: 7° (ISO code C)
- Edge preparation: rounded edge with facet
- Chipbreaker: MP
- Clamping: held by the top clamp of LCM. 0313 holders
How to choose an LCM. 13 insert
- LCMR or LCMF: LCMR inserts are single-ended (one cutting edge); LCMF inserts are double-ended (two cutting edges). Both types in size 0313 fit the same LCM. 0313 holders.
- MP geometry (this insert): full radius, for longitudinal turning and copy profiling, continuous to interrupted cuts.
- F geometry (LCMR 031304-F): 0.4 mm corner radii, for grooving and turning, fine and finish machining, continuous to slightly interrupted cuts.
- Width: 0313 = 3 mm cutting width with RE 1.5 mm; 0413 = 4 mm cutting width with RE 2.0 mm (LCMR 0413MO-MP).
- The manufacturer's geometry navigator lists the LCMF 13 MP geometry for internal copy profiling and the LCMF 13 F geometry for face grooving and internal grooving.
Choosing cutting data by workpiece material
- Steel (P): highest starting cutting speed for this insert, vc 190 m/min.
- Cast iron (K): vc 180 m/min at the same feed of 0.30 mm/rev.
- Stainless steel (M): reduce cutting speed to vc 110 m/min and feed to 0.27 mm/rev.