TURNING INSERT - PARTING AND GROOVING_LCMR 13-F

Caution
Product Description
Dormer Pramet LCMR 031304-F:T8330 is a single-ended parting and grooving insert of the LCMR 13 series. It is 12.6 mm long, with a 3 mm cutting width, 0.4 mm corner radii and the F chip-breaker. It is made of grade T8330 PVD coated fine-grained WC-Co carbide (ISO P25-P40, K20-K40) for parting and grooving steel and cast iron in GF..(RL) 0313 and GG..(RL) 0313 tools.
Designation – LCMR 031304-F:T8330
- L – rectangular insert shape
- C – 7° clearance angle
- M – tolerance class M
- R – single-ended version (LCMF is the double-ended version)
- 03 – cutting width 3 mm
- 13 – LCM. 13 family, insert length 12.6 mm
- 04 – corner radius 0.4 mm
- F – chip-breaker
- T8330 – grade
Standards and data
- Application ranges according to ISO 513: P25-P40 (steel) and K20-K40 (cast iron).
- Dimension symbols (CW, INSL, RE, CDX) follow ISO 13399 designations.
Usage guidance
- Use only with Dormer Pramet GF..(RL) 0313 and GG..(RL) 0313 parting and grooving tools.
- Keep the feed within 0.05 – 0.25 mm/rev and the cutting depth within 0.3 – 3 mm.
- Coolant is recommended – it has a very positive effect on tool life.
- T8330 is intended for medium cutting speeds and tolerates slightly interrupted cuts.
- Set the cutting edge at the workpiece centre height when parting off.
- Supplied in packs of 10 pieces.
The Dormer Pramet LCMR 031304-F:T8330 is a single-ended replaceable carbide insert for parting-off and grooving on lathes. It belongs to the LCM. 13 family (12.6 mm insert length) and has a 3 mm cutting width with 0.4 mm corner radii and the F chip-breaker. The insert is made of grade T8330, a PVD coated fine-grained WC-Co carbide covering ISO application ranges P25-P40 and K20-K40. It is used in Dormer Pramet GF..(RL) 0313 and GG..(RL) 0313 parting and grooving tools.
Key features
- Single-ended design in rectangular (L) shape with 7° clearance (C) and tolerance class M.
- 3 mm cutting width with +0.05 / -0.05 mm width tolerance and 0.4 mm corner radii.
- F chip-breaker with a recommended feed range of 0.05 – 0.25 mm/rev.
- T8330 grade: sub-micron substrate with a relatively high cobalt content and a nano-layered PVD coating with gradient transitions.
- Lower internal coating tension with higher hardness, and lower notch wear on the main cutting edge.
- Designed for medium cutting speeds with good operating reliability, also under impaired machining conditions and in slightly interrupted cuts.
Applications
- Parting-off and grooving of steel (ISO P25-P40)
- Parting-off and grooving of cast iron (ISO K20-K40)
- Replacement insert for Dormer Pramet GF..(RL) 0313 and GG..(RL) 0313 tools
| Brand | Dormer Pramet |
|---|---|
| Model | LCMR 031304-F:T8330 |
| EDP number | 6754713 |
| Product type | Single-ended parting and grooving insert |
| Series | LCMR 13 (LCM. 13 family) |
| Insert shape | L – rectangular |
| Clearance angle | 7° (C) |
| Tolerance class | M |
| Chip-breaker | F |
| Cutting width (CW) | 3 mm (0.118 inch) |
| Insert length (INSL) | 12.6 mm (0.496 inch) |
| Corner radius (RE) | 0.4 mm (0.016 inch) |
| Grade | T8330 |
| Material | Fine-grained WC-Co carbide (sub-micron substrate) |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Compatible tools | GF..(RL) 0313, GG..(RL) 0313 |
| Package quantity | 10 pcs |
| Parameter | Symbol | mm | inch |
|---|---|---|---|
| Cutting width | CW | 3 | 0.118 |
| Cutting width upper tolerance | CWTOLU | 0.05 | 0.002 |
| Cutting width lower tolerance | CWTOLL | -0.05 | -0.002 |
| Insert length | INSL | 12.6 | 0.496 |
| Corner radius | RE | 0.4 | 0.016 |
| Cutting depth minimum | CDN | 0.3 | 0.012 |
| Cutting depth maximum | CDX | 3 | 0.118 |
| Feed minimum (per revolution) | f | 0.05 | 0.002 |
| Feed maximum (per revolution) | f | 0.25 | 0.01 |
Rectangular (ISO shape code L) single-ended carbide insert with one cutting edge. The F chip-breaker sits on the rake face and there is 7° clearance below the cutting edge.
- Cutting width (CW): 3 mm, tolerance +0.05 / -0.05 mm
- Insert length (INSL): 12.6 mm
- Corner radius (RE): 0.4 mm on both corners of the cutting edge
- Insert size: 03, LCMR 13 design
Choosing an LCM insert for your job
| Insert | Main data | Choose when |
|---|---|---|
| LCMR 031304-F:T8330 | Single-ended, 3 mm width, 12.6 mm long, 0.4 mm radii, F chip-breaker | Parting off and cutting 3 mm grooves in steel or cast iron with GF..(RL) 0313 / GG..(RL) 0313 tools |
| LCMF 031304-CM:T8330 | Double-ended, 3 mm width, 12.6 mm long, 0.4 mm radii, CM chip-breaker, feed 0.05 – 0.3 mm/rev | Two cutting edges per insert are preferred |
| LCMR 041304-F:T8330 / LCMF 041304-F:T8330 | 4 mm width, 12.6 mm long, 0.4 mm radii, F chip-breaker | Wider 4 mm grooves with GF..(RL) 0413 / GG..(RL) 0413 tools |
| LCMR 031604-F:T8330 | Single-ended, 3 mm width, 16.4 mm long (LCM. 16 family) | Working with GF..(RL) 03, GG..(RL) 03 or XLCCN 0316 tools |
Always match the width and size code of the insert (for example 0313) to the designation of the holder or blade.