TURNING INSERT - PARTING AND GROOVING_LCMF 13-F

Caution
Product Description
DORMER PRAMET LCMF 031302-F-04:T8330 is a double-ended parting and grooving insert, 12.6 mm long, with a 3 mm cutting width, 0.2 mm corner radii and the universal F chip-breaker. It is made from T8330 PVD-coated fine-grained WC-Co carbide for machining steel and cast iron in DORMER PRAMET GG..(RL) 0313-04 holders.
Recommended cutting conditions
| Feed f | 0.05 - 0.20 mm/rev (0.002 - 0.008 inch/rev) |
|---|---|
| Cutting depth ap | 0.3 - 2.0 mm (0.012 - 0.079 inch) |
| Cutting speed | Medium cutting speeds |
| Coolant | Recommended; coolant has a very positive effect on tool life |
Compatibility
For use with DORMER PRAMET GG..(RL) 0313-04 parting and grooving tools, e.g. the internal holders A16Q-GGER/L 0313-04 and A20R-GGER/L 0313-04.
Usage guidance
- Use coolant wherever possible to extend tool life.
- Set the cutting edge exactly at workpiece centre height and keep the tool overhang as short as possible for stable cutting.
- Stay within the recommended feed and cutting depth ranges; the F geometry is suitable only for slightly interrupted cuts.
- When one cutting edge is worn, index the insert to use the second edge.
- Carbide inserts have sharp edges: wear protective gloves and safety glasses when handling and machining.
Standards
Grade application ranges follow the ISO 513 classification: P25-P40 (steel) and K20-K40 (cast iron).
The DORMER PRAMET LCMF 031302-F-04:T8330 is a double-ended indexable insert from the LCMF 13 family, designed for parting and grooving on lathes. It has a rectangular (L) shape, C (7°) clearance and tolerance class M, with a 3 mm cutting width, a 12.6 mm insert length and a 0.2 mm radius on each corner. The -04 version is intended for DORMER PRAMET GG..(RL) 0313-04 holders, such as the A16Q-GGER/L 0313-04 and A20R-GGER/L 0313-04 internal grooving bars, and allows a maximum cutting depth of 2 mm.
Key features
- Double-ended design with two cutting edges per insert for a lower cost per edge.
- F chip-breaker: a very universal cutting geometry that produces low cutting forces with good stability, particularly suited to parting and grooving and able to handle slightly interrupted cuts.
- Grade T8330: sub-micron carbide substrate with a relatively high cobalt content.
- Nano-layered PVD coating with gradient transitions, giving lower internal coating stress, higher hardness and less notch wear on the main cutting edge.
- Good operational reliability at medium cutting speeds, even under unfavourable machining conditions.
Applications
- Internal grooving in bores with GGER/L 0313-04 grooving bars.
- Parting and grooving of steel (ISO P25-P40) and cast iron (ISO K20-K40) components.
| Brand | DORMER PRAMET |
|---|---|
| Order code | LCMF 031302-F-04:T8330 |
| Insert family | LCMF 13 |
| Type | Double-ended parting and grooving insert |
| Insert shape | L - rectangular |
| Clearance | C (7°) |
| Tolerance class | M |
| Chip-breaker | F |
| Substrate | Fine-grained WC-Co carbide |
| Grade / coating | T8330 / PVD |
| ISO application range | P25-P40, K20-K40 |
| Cutting width | 3 mm ±0.05 mm (0.118 inch ±0.002 inch) |
| Insert length | 12.6 mm (0.496 inch) |
| Corner radius | 0.2 mm (0.008 inch) |
| Number of cutting edges | 2 |
| Compatible holders | GG..(RL) 0313-04 |
| Package quantity | 10 pcs |
| Order code | Grade | Cutting width a (mm) | Tolerance a (mm) | Insert length l (mm) | Corner radius re (mm) | Feed f (mm/rev) | Cutting depth ap (mm) |
|---|---|---|---|---|---|---|---|
| LCMF 031302-F-04:T8330 | T8330 | 3.00 | ±0.05 | 12.6 | 0.2 | 0.05 - 0.20 | 0.3 - 2.0 |
Rectangular (ISO shape code L) double-ended insert with an identical cutting edge at each end.
- Insert length l: 12.6 mm (0.496 inch)
- Cutting width a: 3 mm, tolerance ±0.05 mm (0.118 inch ±0.002 inch)
- Corner radius re: 0.2 mm (0.008 inch) at both corners of each cutting edge
- Clearance: C (7°)
- Chip-breaker: F at both cutting edges
- Maximum cutting depth: 2 mm (0.079 inch)
How to choose the right LCMF 13 insert
- Holder type: the -04 suffix marks inserts for GG..(RL) 0313-04 holders, such as the A16Q-GGER/L 0313-04 and A20R-GGER/L 0313-04 internal grooving bars. For GF..(RL) 0313 and GG..(RL) 0313 holders, choose an insert without the suffix, for example LCMF 031302-F:T8330, which allows a cutting depth of up to 3.0 mm.
- Workpiece material: grade T8330 is intended for steel (ISO P25-P40) and cast iron (ISO K20-K40).
- Geometry: the F chip-breaker with a 0.2 mm corner radius keeps cutting forces low for parting and grooving; for a 0.4 mm corner radius, the CM chip-breaker version LCMF 031304-CM-04:T8330 is also available.
- Groove width: this insert cuts a 3 mm wide groove; the LCMF 13 family also includes 4 mm wide (0413) inserts for wider grooves.