TURNING TOOLHOLDER - AXIAL GROOVING_GFMR-R AXIAL

Caution
Product Description
Dormer Pramet GFMR-R AXIAL turning toolholders are external top clamp (System G) toolholders for axial (face) grooving. The right-hand 25 x 25 mm shank holds 4 mm wide LCM. 0413.. / LCM. 0416.. inserts on a clockwise curved blade for grooving depths up to 20 mm.
General information
- Manufacturer: Dormer Pramet. Product group: grooving and parting-off, face grooving, LCM. 13 family, GFMR-R AXIAL.
- Designation (example GFMR 2525 M 0413R 030017): 2525 = shank 25 x 25 mm, M = tool length 150 mm, 04 = cutting width 4 mm, 13 = insert size (LCM. 0413..), R = clockwise curved blade, 030017 = Dmax 30 mm / Dmin 17 mm.
- Operations listed by Dormer Pramet as primary use: face copy turning, shallow axial groove, shallow and wide axial groove (with following expansion), deep axial groove, deep and wide axial groove (with following expansion).
- Compatible inserts: LCM. 0413.. for 0413R sizes and LCM. 0416.. for 0416R sizes, double or single ended, 4 mm cutting width.
Usage notes
- Make the first plunge at a diameter within the Dmin – Dmax range of the toolholder (17–30 mm for GFMR 2525 M 0413R 030017). Outside this range, the curved blade can collide with the groove wall.
- After the first plunge, the groove can be widened by additional plunges or by turning (groove expansion).
- Do not exceed the maximum grooving depth of 20 mm.
- Set the cutting edge at centre height and check that the shank and blade do not interfere with the workpiece or the chuck.
- Tighten the clamp screw to the torque recommended in the Dormer Pramet catalogue and keep the insert seat clean.
The GFMR-R AXIAL series from Dormer Pramet are external turning toolholders designed for axial grooving, that is, machining grooves into the face of a part on a lathe. The insert sits parallel to the shank, so the cutting edge plunges along the workpiece axis, and the blade is curved clockwise to clear the walls of the circular groove.
The insert is held by a top clamp (System G), and the toolholders accept double or single ended LCM. inserts with 4 mm cutting width: LCM. 0413.. (12.6 mm long) or LCM. 0416.. (16.4 mm long) depending on size. All sizes share a 25 x 25 mm shank, 150 mm tool length and a maximum grooving depth of 20 mm, and each size is matched to a specific range of initial plunge diameters.
GFMR 2525 M 0413R 030017 is the smallest size in the series. It uses LCM. 0413.. inserts and covers an initial plunge diameter between 17 and 30 mm.
Key features
- Right-hand external toolholder with the insert parallel to the shank for axial (face) grooving
- Clockwise curved blade matched to the groove diameter range for clearance inside the groove
- Top clamp System G for secure insert clamping
- Maximum grooving depth 20 mm with 4 mm cutting width
- Accepts double or single ended LCM. inserts
Applications
- Face copy turning
- Shallow and deep axial grooves
- Shallow and deep wide axial grooves made by plunging first and then expanding the groove
| Brand | Dormer Pramet |
|---|---|
| Series | GFMR-R AXIAL |
| Tool type | External turning toolholder for axial (face) grooving |
| Hand | Right hand |
| Blade curvature | Clockwise (R) |
| Clamping system | Top clamp, System G |
| Insert | LCM. 0413.. (12.6 mm long) / LCM. 0416.. (16.4 mm long), double or single ended |
| Cutting width (CW) | 4 mm |
| Maximum grooving depth (CDX) | 20 mm |
| Shank height x width (H x B) | 25 x 25 mm |
| Functional height (HF) | 25 mm |
| Tool length (LF) | 150 mm |
| Initial plunge diameter range (whole series) | 17–230 mm |
| GFMR 2525 M 0413R 030017 | LCM. 0413.. insert, initial plunge diameter 17–30 mm |
Dimensions in mm. h = h1: shank height / functional height, b: shank width, l1: tool length, tmax: maximum grooving depth, Dmin / Dmax: initial plunge diameter range.
| Model | h = h1 (mm) | b (mm) | l1 (mm) | Cutting width (mm) | tmax (mm) | Dmin (mm) | Dmax (mm) | Insert |
|---|---|---|---|---|---|---|---|---|
| GFMR 2525 M 0413R 030017 | 25 | 25 | 150 | 4 | 20 | 17 | 30 | LCM. 0413.. |
| GFMR 2525 M 0413R 034021 | 25 | 25 | 150 | 4 | 20 | 21 | 34 | LCM. 0413.. |
| GFMR 2525 M 0413R 040026 | 25 | 25 | 150 | 4 | 20 | 26 | 40 | LCM. 0413.. |
| GFMR 2525 M 0413R 050032 | 25 | 25 | 150 | 4 | 20 | 32 | 50 | LCM. 0413.. |
| GFMR 2525 M 0413R 060042 | 25 | 25 | 150 | 4 | 20 | 42 | 60 | LCM. 0413.. |
| GFMR 2525 M 0413R 075052 | 25 | 25 | 150 | 4 | 20 | 52 | 75 | LCM. 0413.. |
| GFMR 2525 M 0416R 100070 | 25 | 25 | 150 | 4 | 20 | 70 | 100 | LCM. 0416.. |
| GFMR 2525 M 0416R 130090 | 25 | 25 | 150 | 4 | 20 | 90 | 130 | LCM. 0416.. |
| GFMR 2525 M 0416R 170110 | 25 | 25 | 150 | 4 | 20 | 110 | 170 | LCM. 0416.. |
| GFMR 2525 M 0416R 230140 | 25 | 25 | 150 | 4 | 20 | 140 | 230 | LCM. 0416.. |
The toolholder has a straight square shank with shank height h = 25 mm, shank width b = 25 mm and tool length l1 of 150 mm. The functional height h1 equals the shank height (25 mm).
At the front of the shank, a blade carries the insert parallel to the shank axis, so the cutting edge plunges into the end face along the workpiece axis. The blade is curved clockwise to follow the arc of the circular groove, and this curvature sets the initial plunge diameter range Dmin – Dmax of each size (17–30 mm on GFMR 2525 M 0413R 030017).
The insert is clamped from above by a top clamp (System G). The maximum grooving depth tmax is 20 mm.
Dimension symbols: h = shank height, h1 = functional height, b = shank width, l1 = tool length, tmax = maximum grooving depth, Dmin / Dmax = minimum / maximum initial plunge diameter.
How to choose a GFMR-R AXIAL toolholder
- Determine the diameter of the first plunge on the workpiece face and select the size whose Dmin – Dmax range covers it (see Specification Table).
- Check the groove depth. GFMR toolholders reach up to 20 mm, while Dormer Pramet GFIR toolholders of the same family are intended for shallower grooves (up to 9 mm).
- Select the blade curvature (R or L version) and the toolholder hand (GFMR right-hand / GFML left-hand) to suit the turret setup and spindle rotation direction of the machine.
- Choose the LCM. insert geometry and grade to suit the workpiece material (steel, stainless steel, cast iron, non-ferrous metals) from the Dormer Pramet insert range.