TURNING TOOLHOLDER - AXIAL GROOVING_GFMR-L AXIAL

Caution
Product Description
Dormer Pramet GFMR 2525 M 0413L 030017 is an external right-hand axial (face) grooving toolholder with a 25 × 25 mm shank and a counter-clockwise curved blade for LCM. 0413.. inserts with 4 mm cutting width. It machines face grooves up to 20 mm deep with an initial plunge diameter between 17 and 30 mm.
General information
- Manufacturer: Dormer Pramet. Family GFMR-L AXIAL – external axial V-groove top clamp grooving tool for LCM. 04 inserts.
- Dimension symbols (HF, LF, CW, CDX, DAXIN, DAXX) follow the ISO 13399 terminology used in the Dormer Pramet catalogue.
- Primary operations listed by the manufacturer for the GFMR-L AXIAL family: face copy turning, shallow axial groove, shallow and wide axial groove (with following expansion), deep axial groove, deep and wide axial groove (with following expansion).
Spare parts
- Clamping screw US 5018-T20P (thread M 5, length 18.2 mm), tightening torque 5.0 Nm
- Key FLAG T20P
Usage notes and cautions
- Make the first plunge at a diameter within 17–30 mm. For face grooves outside this range, select another GFMR-L AXIAL holder with a matching DAXIN–DAXX range.
- Use LCM. 0413.. inserts only (cutting width 4 mm, insert length 12.6 mm).
- Tighten the clamping screw to 5.0 Nm with the FLAG T20P key.
- Before use, check that the hand (R) and the blade curvature (L, counter-clockwise) suit the machine set-up and the direction of spindle rotation. Other hand and curvature combinations are available: GFMR-R AXIAL, GFML-L AXIAL and GFML-R AXIAL.
- Clamp the shank with the shortest possible overhang and set the cutting edge at the workpiece centre height.
Dormer Pramet GFMR-L AXIAL Face Grooving Toolholder
GFMR 2525 M 0413L 030017 is part of the Dormer Pramet GFMR-L AXIAL family (LCM. 13 family): external axial V-groove top clamp grooving tools for LCM. 04 inserts. This right-hand holder clamps a 12.6 mm long single- or double-ended LCM. 0413.. insert with 4 mm cutting width parallel to the shank, on a counter-clockwise curved blade designed for face grooving and turning.
Key features
- Top clamp V-groove insert seat (clamping system G)
- Maximum cutting depth CDX 20 mm for deep face grooves
- Blade curvature matched to an initial plunge diameter of 17–30 mm
- Square shank 25 × 25 mm, functional length 150 mm
- Body treated for longer tool life
Applications
- Shallow and deep axial grooves on the face of the workpiece
- Shallow and wide or deep and wide axial grooves (plunge followed by groove widening)
- Face copy turning and axial profiling
| Brand | Dormer Pramet |
|---|---|
| Product type | External turning toolholder for axial (face) grooving |
| Family | GFMR-L AXIAL (LCM. 13 family) |
| Hand | Right-hand (R) |
| Blade curvature | Counter-clockwise (L) |
| Clamping system | G – top clamp, V-groove insert seat |
| Compatible inserts | LCM. 0413.. (LCMF 13, LCMR 13), single- or double-ended, insert length 12.6 mm |
| Cutting width CW | 4 mm |
| Max. cutting depth CDX | 20 mm |
| Axial groove diameter range DAXIN–DAXX | 17–30 mm |
| Shank size H × B | 25 × 25 mm |
| Functional height HF | 25 mm |
| Functional length LF | 150 mm |
| Insert orientation | Parallel to the shank |
Dimensions
| Model | Shank height H (mm) | Shank width B (mm) | Functional height HF (mm) | Functional length LF (mm) | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Min. axial groove inside diameter DAXIN (mm) | Max. axial groove outside diameter DAXX (mm) | Insert |
|---|---|---|---|---|---|---|---|---|---|
| GFMR 2525 M 0413L 030017 | 25 | 25 | 25 | 150 | 4.00 | 20 | 17 | 30 | LCM. 0413.. |
Spare parts
| Part | Code | Thread | Length (mm) | Tightening torque (Nm) |
|---|---|---|---|---|
| Clamping screw | US 5018-T20P | M 5 | 18.2 | 5.0 |
| Key | FLAG T20P |
Shape and main dimensions of GFMR 2525 M 0413L 030017 (all dimensions in mm):
- Square shank: height H 25 × width B 25, functional length LF 150.
- Functional height HF 25, equal to the shank height H.
- Front end: curved blade with counter-clockwise curvature carrying a top clamp V-groove insert seat. The insert is held parallel to the shank axis so the tool feeds axially into the workpiece face.
- Insert LCM. 0413..: cutting width CW 4, insert length 12.6.
- Maximum cutting depth CDX 20.
- Blade curvature suits axial grooves from minimum inside diameter DAXIN 17 to maximum outside diameter DAXX 30.
Ordering code breakdown
| Code element | Meaning |
|---|---|
| G | Clamping designation – top clamp system G |
| F | Holder style – cutting edge angle 90° |
| M | Maximum cutting depth CDX = 5.0 × CW (20 mm) |
| R | Right-hand version |
| 2525 | Shank height 25 mm × shank width 25 mm |
| M | Holder total length 150 mm |
| 0413 | Insert size LCM. 0413.., cutting width 4 mm |
| L | Blade curvature direction – counter-clockwise |
| 030 | Maximum face grooving diameter DAXX 30 mm |
| 017 | Minimum face grooving diameter DAXIN 17 mm |
Choosing the right holder and insert
1. Select the holder by the first plunge diameter
The GFMR-L AXIAL family covers different face groove diameter ranges. Choose the holder whose DAXIN–DAXX range contains the diameter of the first plunge:
| Model | Insert | Groove diameter range DAXIN–DAXX (mm) | Max. cutting depth CDX (mm) |
|---|---|---|---|
| GFMR 2525 M 0413L 030017 | LCM. 0413.. | 17–30 | 20 |
| GFMR 2525 M 0413L 034021 | LCM. 0413.. | 21–34 | 20 |
| GFMR 2525 M 0413L 040026 | LCM. 0413.. | 26–40 | 20 |
| GFMR 2525 M 0413L 050032 | LCM. 0413.. | 32–50 | 20 |
| GFMR 2525 M 0413L 060042 | LCM. 0413.. | 42–60 | 20 |
| GFMR 2525 M 0413L 075052 | LCM. 0413.. | 52–75 | 20 |
| GFMR 2525 M 0416L 100070 | LCM. 0416.. | 70–100 | 20 |
| GFMR 2525 M 0416L 130090 | LCM. 0416.. | 90–130 | 20 |
| GFMR 2525 M 0416L 170110 | LCM. 0416.. | 110–170 | 20 |
| GFMR 2525 M 0416L 230140 | LCM. 0416.. | 140–230 | 20 |
This product (030017) is the holder for the smallest diameters in the family.
2. Select the insert by workpiece material and operation
Starting values from the Dormer Pramet catalogue for LCM. 0413.. inserts (vc in m/min, f in mm/rev, ap in mm). P = steel, M = stainless steel, K = cast iron.
| Insert | Grade | Geometry / use | Corner radius RE (mm) | P: vc / f | M: vc / f | K: vc / f | ap (mm) |
|---|---|---|---|---|---|---|---|
| LCMF 041304-CM | T8330 | CM – first choice for grooving | 0.4 | 130 / 0.11 | 75 / 0.10 | 120 / 0.11 | |
| LCMF 041304-F | T8330 | F – first choice for turning | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 | 0.5 |
| LCMF 041304-F | T9325 | F – first choice for turning | 0.4 | 275 / 0.13 | 165 / 0.12 | 260 / 0.13 | 0.5 |
| LCMF 0413MO-MP | T8330 | MP – longitudinal turning and copy profiling | 2.0 | 175 / 0.40 | 105 / 0.36 | 165 / 0.40 | 1.0 |
| LCMR 041304-F | T8330 | F – grooving and turning, fine and finish machining | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 | 0.5 |
| LCMR 0413MO-MP | T8330 | MP – longitudinal turning and copy profiling | 2.0 | 175 / 0.40 | 105 / 0.36 | 165 / 0.40 | 1.0 |
3. Grade notes
- T8330 – PVD-coated grade on a fine-grained submicron carbide substrate. It is versatile for practically all workpiece materials and almost all turning operations, with high operational reliability, and suits medium and lower cutting speeds.
- T9325 – MT-CVD-coated grade on a functionally graded substrate (FGM). It is extremely versatile with high resistance to mechanical damage, and requires high cutting speeds (application areas P15–P35, M10–M30, K15–K35, S10–S20).
These values are starting points; adjust them to machine stability, tool overhang and the required surface finish.