TURNING TOOLHOLDER - AXIAL GROOVING_GFML-R AXIAL

Caution
Product Description
Dormer Pramet GFML-R AXIAL is an external, left-hand axial grooving toolholder with System G top clamping and a clockwise-curved blade, designed for face grooving and face turning with single- or double-ended LCM. 0413.. and LCM. 0416.. inserts of 4.00 mm cutting width.
Every size has a 25 x 25 mm shank, 150 mm length and 20 mm maximum grooving depth, covering initial plunge diameters from Ø17 mm to Ø230 mm across the series.
Code designation (example: GFML 2525 M 0413R 030017)
| Code | Meaning |
|---|---|
| G | Clamping designation – System G top clamp |
| F | Holder style – 90° |
| M | Maximum cutting depth CDX = 5.0 × CW (20 mm) |
| L | Version – left-hand |
| 25 | Shank height H – 25 mm |
| 25 | Shank width B – 25 mm |
| M | Holder total length LF – 150 mm |
| 0413 | Insert size – LCM. 0413.., CW 4.0 mm |
| R | Blade curvature direction – clockwise |
| 030 | Maximum face grooving diameter DAXX – 30 mm |
| 017 | Minimum face grooving diameter DAXIN – 17 mm |
Spare parts
| Holder sizes | Clamping screw | Tightening torque | Thread | Key |
|---|---|---|---|---|
| GFML 2525 M 0413R ... | US 5018-T20P | 5.0 Nm | M 5 | FLAG T20P |
| GFML 2525 M 0416R ... | US 6020-T25P | 6.0 Nm | M 6 | SDR T25P |
Working conditions
- Machining: finishing (very good surface quality), medium machining (good surface quality) and roughing – primary use.
- Stability: stable and unstable working conditions – primary use; very unstable conditions – possible use.
- Operations: face copy turning, shallow axial grooves, deep axial grooves, and shallow-and-wide or deep-and-wide axial grooves made by widening after the first plunge.
Usage notes
- Select the size whose DAXIN–DAXX range contains the diameter of the first axial plunge; the blade curvature is made for that range.
- Do not exceed the maximum cutting depth CDX of 20 mm.
- Tighten the clamping screw to the specified torque with the matching key.
- When ordering inserts, give the full insert code together with the grade, for example LCMF 041304-F:T8330.
The GFML-R AXIAL series from Dormer Pramet is a range of external axial V-groove top clamp grooving tools for LCM. 04 inserts. Each holder is a left-hand version with a clockwise-curved blade (R) and the insert positioned parallel to the shank, allowing it to plunge axially into the face of the workpiece and then widen, profile or turn the groove.
The series is suited to deep axial grooving, axial profiling and groove widening from Ø17 mm up to Ø230 mm, with a maximum depth of cut of 20 mm on every size. The six sizes from Ø17–30 mm to Ø52–75 mm take 12.6 mm long LCM. 0413.. inserts, and the four sizes from Ø70–100 mm to Ø140–230 mm take 16.4 mm long LCM. 0416.. inserts. The tool body is treated for longer tool life.
Key features
- System G top clamp: the insert sits in a V-groove seat and is locked from above by a clamping screw.
- Accepts single-ended or double-ended inserts with a cutting width of 4.00 mm.
- Maximum grooving depth of 20 mm (5.0 × CW) on every size for deep face grooves.
- Each blade is curved for a defined initial plunge diameter range (DAXIN to DAXX).
- Rigid 25 x 25 mm square shank, 150 mm long.
- Primary use from finishing through medium machining to roughing, in stable and unstable working conditions.
Typical applications
- Shallow and deep axial (face) grooves
- Shallow-and-wide and deep-and-wide axial grooves, widened after the first plunge
- Face copy turning and axial profiling
| Brand | Dormer Pramet |
|---|---|
| Series | GFML-R AXIAL |
| Tool type | External axial (face) grooving toolholder, top clamp |
| Clamping system | System G (V-groove top clamp) |
| Hand / blade | Left-hand (L), clockwise-curved blade (R) |
| Holder style | 90°, insert parallel to the shank |
| Compatible inserts | LCM. 0413.. (insert length 12.6 mm) / LCM. 0416.. (insert length 16.4 mm), single- or double-ended |
| Cutting width CW | 4.00 mm |
| Maximum cutting depth CDX | 20 mm |
| Axial groove diameter range (DAXIN–DAXX) | Ø17 – Ø230 mm (depending on size) |
| Shank size H x B | 25 x 25 mm |
| Functional height HF | 25 mm |
| Functional length LF | 150 mm |
| Weight | 0.68 – 0.80 kg |
| Body | Treated for longer tool life |
| Product code | DAXIN (mm) | DAXX (mm) | CW (mm) | CDX (mm) | HF (mm) | H (mm) | B (mm) | LF (mm) | Insert | Clamping screw | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| GFML 2525 M 0413R 030017 | 17 | 30 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0413.. | US 5018-T20P | 0.68 |
| GFML 2525 M 0413R 034021 | 21 | 34 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0413.. | US 5018-T20P | 0.69 |
| GFML 2525 M 0413R 040026 | 26 | 40 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0413.. | US 5018-T20P | 0.69 |
| GFML 2525 M 0413R 050032 | 32 | 50 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0413.. | US 5018-T20P | 0.68 |
| GFML 2525 M 0413R 060042 | 42 | 60 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0413.. | US 5018-T20P | 0.69 |
| GFML 2525 M 0413R 075052 | 52 | 75 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0413.. | US 5018-T20P | 0.69 |
| GFML 2525 M 0416R 100070 | 70 | 100 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0416.. | US 6020-T25P | 0.80 |
| GFML 2525 M 0416R 130090 | 90 | 130 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0416.. | US 6020-T25P | 0.78 |
| GFML 2525 M 0416R 170110 | 110 | 170 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0416.. | US 6020-T25P | 0.78 |
| GFML 2525 M 0416R 230140 | 140 | 230 | 4.00 | 20 | 25 | 25 | 25 | 150 | LCM. 0416.. | US 6020-T25P | 0.78 |
The tool has a straight square shank of 25 x 25 mm (H x B) and a functional length LF of 150 mm; the functional height HF equals the shank height of 25 mm. At the front end, a blade curved clockwise (R) carries the insert parallel to the shank so that it can plunge into the face of the workpiece. The insert sits in a V-groove seat and is clamped from above by a top clamp screw.
Dimension symbols
- H – shank height: 25 mm
- B – shank width: 25 mm
- HF – functional height: 25 mm
- LF – functional length: 150 mm
- CW – cutting width: 4.00 mm
- CDX – maximum cutting depth: 20 mm
- DAXIN – minimum axial groove inside diameter (smallest initial plunge diameter of the size)
- DAXX – maximum axial groove outside diameter (largest initial plunge diameter of the size)
Choosing the right axial grooving holder
- Groove diameter: pick the size whose DAXIN–DAXX range contains the diameter of the first plunge. Sizes from Ø17–30 mm to Ø52–75 mm use LCM. 0413.. inserts; sizes from Ø70–100 mm to Ø140–230 mm use LCM. 0416.. inserts.
- Groove depth: GFML and GFMR holders reach 20 mm (5.0 × CW). For shallower grooves, the GFIL and GFIR families offer a maximum depth of 9–12 mm.
- Hand and blade curvature: GFML-R is a left-hand holder with a clockwise-curved blade. Left-hand holders with a counter-clockwise blade (GFML-L) and right-hand versions (GFMR-R, GFMR-L) are also available, so choose the combination that suits your machine set-up and spindle rotation.
Compatible inserts (4.00 mm cutting width)
| Insert group | Insert | Geometry and use | RE (mm) | Grades |
|---|---|---|---|---|
| LCM. 0413.. | LCMF 041304-F | F – first choice for face grooving and turning | 0.4 | T8330, T9325 |
| LCM. 0413.. | LCMF 041304-CM | CM – first choice for grooving | 0.4 | T8330 |
| LCM. 0413.. | LCMR 041304-F | F – grooving and turning, fine and finish machining | 0.4 | T8330 |
| LCM. 0413.. | LCMF 0413MO-MP / LCMR 0413MO-MP | MP – round geometry for longitudinal turning and copy profiling | 2.0 | T8330 |
| LCM. 0416.. | LCMF 041604-F / LCMF 041608-F | F – grooving and axial turning, fine and finish machining | 0.4 / 0.8 | T8330, T9325 |
| LCM. 0416.. | LCMF 041602-CM / LCMF 041604-CM | CM – first choice for grooving | 0.2 / 0.4 | T8330 |
| LCM. 0416.. | LCMF 041604-M / LCMF 041608-M | M – grooving and longitudinal turning, continuous to interrupted cuts | 0.4 / 0.8 | T8330, T9325 |
| LCM. 0416.. | LCMF 0416MO-MP | MP – round geometry for longitudinal turning and copy profiling | 2.0 | T8330, T9325 |
Grade selection
- T8330 – PVD coating on a submicron substrate. A versatile grade for practically all workpiece materials (ISO P, M, K, N, S, H) with high operational reliability; best at medium and lower cutting speeds.
- T9325 – MT-CVD coating on a functionally graded substrate. High wear resistance and resistance to mechanical damage in adverse conditions (ISO P, M, K, S); requires high cutting speeds.