TURNING TOOLHOLDER - AXIAL GROOVING_GFML-L AXIAL

Caution
Product Description
Dormer Pramet GFML-L AXIAL is a left-hand external turning toolholder for axial (face) grooving on lathes. It uses a top clamp (System G) to hold LCM. 0413.. / LCM. 0416.. single- or double-ended inserts with a 4 mm cutting width. The counter clockwise curved blade handles face grooving and face turning up to 20 mm deep, and the series covers initial plunge diameters from 17 mm to 130 mm.
Product code key (example: GFML 2525 M 0413L 030017)
- GFML — face grooving toolholder, left-hand version
- 2525 — shank height × width 25 × 25 mm
- M — tool length 150 mm
- 0413 — for LCM. 0413.. inserts: 4 mm cutting width, 12.6 mm long
- L — counter clockwise curved blade
- 030017 — initial plunge diameter Ø 30 mm max / Ø 17 mm min
Usage guidance
- Select the blade by the diameter of the first plunge. That diameter must lie within the tool's Ø D min to Ø D max range (17 mm to 30 mm for GFML 2525 M 0413L 030017). After the first plunge, the groove can be widened step by step (following expansion).
- This L version is a left-hand tool for left-hand rotation / cutting. Check the spindle rotation direction and turret position before mounting.
- Do not exceed the maximum grooving depth of 20 mm.
- Set the cutting edge at the spindle centre height.
- Use 4 mm wide LCM. inserts of the matching length (0413 or 0416), and choose the chip-breaker and grade for the workpiece material.
Application range
Primary use: finishing (very good surface quality), medium machining and roughing. Suitable for stable and unstable working conditions, with possible use under very unstable conditions.
Overview
The Dormer Pramet GFML-L AXIAL series are external turning toolholders for face grooving, which means cutting axial grooves into the end face of a rotating workpiece. Each tool holds a single- or double-ended LCM. grooving insert with a 4 mm cutting width in a top clamp (System G). The insert sits parallel to the 25 × 25 mm shank. The blade curves counter clockwise to follow the radius of the face groove, which gives clearance against the groove walls within the specified diameter range.
Key features
- Left-hand tool (left-hand rotation / cutting) with a counter clockwise curved blade
- Top clamp System G for LCM. 0413.. inserts (12.6 mm long) and LCM. 0416.. inserts (16.4 mm long)
- Maximum grooving depth of 20 mm on every size
- Blade sizes covering initial plunge diameters from 17 mm to 130 mm
- Primary use in finishing, medium machining and roughing; suitable for stable and unstable working conditions
Applications
- Shallow axial grooves
- Shallow and wide axial grooves (with following expansion)
- Deep axial grooves
- Face copy turning
| Brand | Dormer Pramet |
|---|---|
| Series | GFML-L AXIAL |
| Tool type | External turning toolholder for axial (face) grooving |
| Hand | Left |
| Blade curvature | L — counter clockwise curved |
| Clamping system | Top clamp, System G |
| Compatible inserts | LCM. 0413.. (12.6 mm long) and LCM. 0416.. (16.4 mm long), single- or double-ended |
| Cutting width | 4 mm |
| Maximum grooving depth | 20 mm |
| Initial plunge diameter range | 17 mm to 130 mm (whole series) |
| Shank (h × b) | 25 × 25 mm |
| Functional height | 25 mm |
| Tool length | 150 mm |
| Insert orientation | Parallel to the shank |
| Model | Insert | Cutting width (mm) | Max. grooving depth (mm) | Initial plunge Ø min (mm) | Initial plunge Ø max (mm) | h (mm) | b (mm) | Tool length (mm) | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|
| GFML 2525 M 0413L 030017 | LCM. 0413.. | 4 | 20 | 17 | 30 | 25 | 25 | 150 | 0.62 |
| GFML 2525 M 0413L 034021 | LCM. 0413.. | 4 | 20 | 21 | 34 | 25 | 25 | 150 | 0.63 |
| GFML 2525 M 0413L 040026 | LCM. 0413.. | 4 | 20 | 26 | 40 | 25 | 25 | 150 | 0.65 |
| GFML 2525 M 0413L 050032 | LCM. 0413.. | 4 | 20 | 32 | 50 | 25 | 25 | 150 | 0.64 |
| GFML 2525 M 0413L 060042 | LCM. 0413.. | 4 | 20 | 42 | 60 | 25 | 25 | 150 | 0.65 |
| GFML 2525 M 0413L 075052 | LCM. 0413.. | 4 | 20 | 52 | 75 | 25 | 25 | 150 | 0.66 |
| GFML 2525 M 0416L 100070 | LCM. 0416.. | 4 | 20 | 70 | 100 | 25 | 25 | 150 | 0.66 |
| GFML 2525 M 0416L 130090 | LCM. 0416.. | 4 | 20 | 90 | 130 | 25 | 25 | 150 | 0.67 |
A toolholder with a straight square shank and the grooving blade at the front end. The blade runs parallel to the shank axis, so the insert plunges axially into the face of the workpiece. The blade curves counter clockwise (L version) to match the arc of the face groove, and a top clamp (System G) holds the insert from above.
- h — shank height: 25 mm
- h1 — functional height: 25 mm
- b — shank width: 25 mm
- l1 — tool length: 150 mm
- t max — maximum grooving depth: 20 mm
- Ø D min / Ø D max — initial plunge diameter range (GFML 2525 M 0413L 030017: 17 mm / 30 mm)
How to choose the right GFML-L AXIAL tool
- Find the diameter where the first plunge will be made, and choose the blade whose Ø D min to Ø D max range covers it.
- Check that the required groove depth does not exceed 20 mm. For shallower grooves up to 9 mm, Dormer Pramet also offers the GFIL / GFIR axial grooving series.
- Choose a left-hand (GFML) or right-hand (GFMR) tool and the blade curvature (L = counter clockwise, R = clockwise) to suit the turret position and spindle rotation of your lathe.
- Use 4 mm wide inserts: LCM. 0413.. for blades from Ø 17 mm to Ø 75 mm, and LCM. 0416.. for blades from Ø 70 mm to Ø 130 mm.
- Match the insert chip-breaker and grade to the workpiece material, for example LCMF 041304-F:T8330 (PVD coated carbide, ISO P25-P40 and K20-K40) for steel and cast iron.