TURNING TOOLHOLDER - AXIAL GROOVING_GFIR-R AXIAL

Caution
Product Description
Pramet GFIR-R AXIAL is an external, right-hand axial grooving toolholder with a V-groove top clamp (System G) for single- or double-sided LCM. 0313 and LCM. 0316 inserts. It is designed for axial grooving, axial profiling and groove widening from Ø17 up to Ø170 mm, with a maximum depth of cut of 9 mm and a 25 x 25 mm shank.
Spare parts
| Model | Clamp screw | Thread | Screw length (mm) | Tightening torque (Nm) | Key |
|---|---|---|---|---|---|
| GFIR 2525 M 0313R 030017 | US 5015-T20P | M 5 | 15 | 5.0 | FLAG T20P |
| Other GFIR-R AXIAL sizes | US 5018-T20P | M 5 | 18.2 | 5.0 | FLAG T20P |
Usage notes
- Inserts are ordered separately. Order them with the full insert code including the grade, for example LCMF 031304-F:T8330.
- Choose the model so that the diameter of the first axial plunge lies between DAXIN and DAXX of the holder. After the first plunge, the groove can be widened (expansion) when a wider groove is required.
- The maximum cutting depth is 9 mm for every size in this series.
- The letter after the insert size in the code (R in 0313R) shows the blade curvature direction. Dormer Pramet also offers right-hand holders with the opposite blade curvature (GFIR-L AXIAL) and left-hand versions (GFIL), so select the version that matches your machine set-up.
- Tighten the clamp screw to the specified torque of 5.0 Nm using the specified key.
- The manufacturer rates this series for finishing, medium machining and roughing, in stable and unstable working conditions.
The Pramet GFIR-R AXIAL series from Dormer Pramet is an external, right-hand toolholder for axial (face) grooving on lathes. The insert is mounted parallel to the shank in a curved blade and is locked by a V-groove top clamp (System G), giving secure insert seating when grooving into the face of the workpiece.
The holder accepts single- or double-sided LCM. 0313 inserts (12.6 mm long, 3 mm cutting width) and, on the larger sizes, LCM. 0316 inserts (16.4 mm long). It is suited for axial grooving, axial profiling and groove widening from Ø17 up to Ø170 mm, with a maximum depth of cut of 9 mm. The body is treated for longer tool life.
GFIR 2525 M 0313R 030017 is the smallest size in the series: 25 x 25 mm shank, 150 mm tool length, LCM. 0313 insert and an initial plunge diameter between Ø17 and Ø30 mm.
Key features
- V-groove top clamp (System G) holds the insert firmly during axial plunging
- Right-hand design with the insert parallel to the shank
- Curved blade matched to a defined face grooving diameter range for each model
- Accepts single- or double-sided LCM. inserts in several geometries for grooving, turning and profiling
- Rated for finishing, medium machining and roughing, in both stable and unstable working conditions, including heavy working conditions
Applications
- Shallow axial grooves
- Deep axial grooves
- Shallow and wide axial grooves (with following expansion)
- Face copy turning
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Tool type | External axial grooving toolholder |
| Hand | Right-hand (R) |
| Insert position | Parallel to the shank |
| Clamping system | V-groove top clamp (System G) |
| Compatible inserts | LCM. 0313.. (Ø17 to Ø76 mm sizes) LCM. 0316.. (Ø70 to Ø170 mm sizes) |
| Cutting width (CW) | 3.00 mm |
| Maximum cutting depth (CDX) | 9 mm |
| Axial grooving diameter range | Ø17 to Ø170 mm (depending on model) |
| Shank size (H x B) | 25 x 25 mm |
| Functional height (HF) | 25 mm |
| Functional length (LF) | 150 mm |
| GFIR 2525 M 0313R 030017 | DAXIN 17 mm / DAXX 30 mm, LCM. 0313.. insert, 0.65 kg |
| Model | HF (mm) | H (mm) | B (mm) | LF (mm) | CW (mm) | CDX (mm) | DAXIN (mm) | DAXX (mm) | Weight (kg) | Insert | Clamp screw |
|---|---|---|---|---|---|---|---|---|---|---|---|
| GFIR 2525 M 0313R 030017 | 25 | 25 | 25 | 150 | 3.00 | 9 | 17 | 30 | 0.65 | LCM. 0313.. | US 5015-T20P |
| GFIR 2525 M 0313R 039024 | 25 | 25 | 25 | 150 | 3.00 | 9 | 24 | 39 | 0.66 | LCM. 0313.. | US 5018-T20P |
| GFIR 2525 M 0313R 050033 | 25 | 25 | 25 | 150 | 3.00 | 9 | 33 | 50 | 0.68 | LCM. 0313.. | US 5018-T20P |
| GFIR 2525 M 0313R 060043 | 25 | 25 | 25 | 150 | 3.00 | 9 | 43 | 60 | 0.68 | LCM. 0313.. | US 5018-T20P |
| GFIR 2525 M 0313R 076053 | 25 | 25 | 25 | 150 | 3.00 | 9 | 53 | 76 | 0.68 | LCM. 0313.. | US 5018-T20P |
| GFIR 2525 M 0316R 100070 | 25 | 25 | 25 | 150 | 3.00 | 9 | 70 | 100 | 0.69 | LCM. 0316.. | US 5018-T20P |
| GFIR 2525 M 0316R 130090 | 25 | 25 | 25 | 150 | 3.00 | 9 | 90 | 130 | 0.70 | LCM. 0316.. | US 5018-T20P |
| GFIR 2525 M 0316R 170110 | 25 | 25 | 25 | 150 | 3.00 | 9 | 110 | 170 | 0.70 | LCM. 0316.. | US 5018-T20P |
HF = functional height, H = shank height, B = shank width, LF = functional length, CW = cutting width, CDX = maximum cutting depth, DAXIN / DAXX = minimum / maximum diameter for the initial axial plunge.
The GFIR-R AXIAL toolholder has a straight square shank with a curved axial grooving blade at the head. The LCM. insert sits in the blade parallel to the shank, is locked from above by a top clamp screw, and cuts in the axial direction into the face of the workpiece.
- H: shank height, 25 mm
- B: shank width, 25 mm
- HF: functional height (from the shank base to the cutting edge), 25 mm
- LF: functional length, 150 mm
- CW: cutting width, 3.00 mm
- CDX: maximum cutting depth, 9 mm
- DAXIN: minimum diameter for the initial axial plunge, 17 mm (GFIR 2525 M 0313R 030017)
- DAXX: maximum diameter for the initial axial plunge, 30 mm (GFIR 2525 M 0313R 030017)
How to read the code: GFIR 2525 M 0313R 030017
| Code | Meaning |
|---|---|
| G | Clamping system G (V-groove top clamp) |
| F | Holder style, 90° cutting edge angle |
| I | Maximum cutting depth CDX = 3.0 x CW (9 mm) |
| R | Right-hand version |
| 2525 | Shank height 25 mm, shank width 25 mm |
| M | Tool length 150 mm |
| 0313 | Insert size, 3 mm cutting width (LCM. 0313..) |
| R | Blade curvature direction |
| 030 | Maximum face grooving diameter 30 mm |
| 017 | Minimum face grooving diameter 17 mm |
Choosing an insert for the workpiece material
Compatible LCM. 0313 inserts in grade T8330, with Dormer Pramet starting values for cutting speed vc (m/min) and feed f (mm/rev). Starting values are published for ISO P (steel), M (stainless steel) and K (cast iron) workpieces.
| Insert | Geometry and use | RE (mm) | P: vc / f | M: vc / f | K: vc / f |
|---|---|---|---|---|---|
| LCMF 031304-CM | CM, first choice for grooving | 0.4 | 130 / 0.11 | 75 / 0.10 | 120 / 0.11 |
| LCMF 031302-F | F, first choice for turning | 0.2 | 195 / 0.10 | 115 / 0.09 | 185 / 0.10 |
| LCMF 031304-F | F, first choice for turning | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 |
| LCMF 0313MO-MP | MP, turning and copy profiling, fine and finish machining | 1.5 | 190 / 0.30 | 110 / 0.27 | 180 / 0.30 |
| LCMR 031304-F | F, grooving and turning, fine and finish machining | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 |
| LCMR 0313MO-MP | MP, turning and copy profiling | 1.5 | 190 / 0.30 | 110 / 0.27 | 180 / 0.30 |
- Use CM inserts for plain grooving, F inserts when surface finish is the priority, and MP inserts (full radius) for copy profiling.
- Grade T8330 is a PVD-coated grade on a submicron carbide substrate. Dormer Pramet describes it as a versatile grade with high operational reliability, suited to medium and lower cutting speeds.
- Begin with the values above, then adjust speed and feed according to chip control, surface finish and machine stability.
- For the Ø70 to Ø170 mm sizes (0316R models), use LCM. 0316.. inserts (16.4 mm long) instead.