TURNING TOOLHOLDER - AXIAL GROOVING_GFIR-L AXIAL

Caution
Product Description
Dormer Pramet GFIR-L AXIAL is a right-hand external axial (face) grooving toolholder with a counter-clockwise curved blade and a System G top clamp for single or double-ended LCM. inserts. GFIR 2525 M 03L 030017-A holds 3 mm wide LCM. 0313.. inserts (12.6 mm long) on a 25 x 25 mm shank, with a maximum grooving depth of 9 mm and an initial plunge diameter of 17 – 30 mm.
Ordering code breakdown – GFIR 2525 M 03L 030017-A
- G – clamping designation (Pramet System G top clamp)
- F – holder style, cutting edge angle 90°
- I – maximum cutting depth code, I = 3.0 x CW (3.0 x 3 mm = 9 mm)
- R – right-hand version
- 2525 – shank height 25 mm, shank width 25 mm
- M – holder total length 150 mm
- 03 – insert width 3 mm
- L – blade curvature direction (counter-clockwise)
- 030 – maximum face grooving diameter 30 mm
- 017 – minimum face grooving diameter 17 mm
Spare parts
- Clamp screw US 5018-T20P (M 5), tightening torque 5.0 Nm, key FLAG T20P – used on models for LCM. 0313.. and 0413.. inserts
- Clamp screw US 6020-T25P (M 6), tightening torque 6.0 Nm, screwdriver SDR T25P – used on models for LCM. 0316.. and 0416.. inserts (DAXIN 70 mm and above)
Usage notes
- Make the first plunge only within the holder's diameter range (17 – 30 mm for GFIR 2525 M 03L 030017-A). Outside this range the curved blade can collide with the groove wall. After the first plunge, the groove can be widened or profiled.
- Do not exceed the maximum cutting depth CDX (9 mm for this model).
- Use only inserts of the specified group (LCM. 0313.. for this model) with a 3 mm cutting width.
- Tighten the clamp screw to the specified torque, and clean the V-groove pocket before mounting a new insert.
- Dimension symbols (HF, LF, CW, CDX, DAXIN, DAXX) follow ISO 13399 terminology as used in the Dormer Pramet catalogue.
The Dormer Pramet GFIR-L AXIAL series is a range of external, right-hand toolholders for axial (face) grooving on lathes. The head has a counter-clockwise curved blade that follows the circular path of a face groove. The insert sits parallel to the shank in a V-groove pocket and is clamped from above by a top clamp screw (Pramet System G). The series accepts single or double-ended LCM. 0313, 0316, 0413 and 0416 inserts. It covers face grooving, axial profiling and groove widening from Ø17 up to Ø230 mm, with a maximum depth of cut of 12 mm. The body is treated for longer tool life.
GFIR 2525 M 03L 030017-A is the 3 mm wide model for the smallest diameter range in the series. It holds 12.6 mm long LCM. 0313.. inserts, reaches a maximum grooving depth of 9 mm, and is designed for an initial plunge diameter between 17 and 30 mm. The shank is 25 x 25 mm and the tool length is 150 mm.
Key features
- Curved axial blade with counter-clockwise curvature, sized for a defined face-groove diameter range so that it clears the groove walls
- V-groove insert seat with a top clamp screw for rigid, repeatable insert location
- Takes both single-ended and double-ended LCM. inserts; double-ended inserts give two cutting edges per insert
- Square 25 x 25 mm shank, functional height 25 mm, functional length 150 mm
- Body treated for longer tool life
Applications
- Face (axial) grooving
- Axial profiling and groove widening after the first plunge
- Workpiece material groups marked in the catalogue: ISO P (steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (heat-resistant alloys) and H (hardened materials)
| Item | GFIR 2525 M 03L 030017-A | GFIR-L AXIAL series |
|---|---|---|
| Brand | Dormer Pramet | Dormer Pramet |
| Tool type | External axial (face) grooving toolholder | External axial (face) grooving toolholder |
| Hand | Right hand (R) | Right hand (R) |
| Blade curvature | Counter-clockwise (L) | Counter-clockwise (L) |
| Clamping system | System G top clamp, V-groove pocket | System G top clamp, V-groove pocket |
| Compatible inserts | LCM. 0313.. (insert length 12.6 mm) | LCM. 0313.., 0316.., 0413.., 0416.. |
| Cutting width (CW) | 3 mm | 3 mm / 4 mm |
| Max. cutting depth (CDX) | 9 mm | 9 – 12 mm |
| Initial plunge diameter (DAXIN – DAXX) | 17 – 30 mm | 17 – 230 mm |
| Shank height x width (H x B) | 25 x 25 mm | 25 x 25 mm |
| Functional height (HF) | 25 mm | 25 mm |
| Functional length (LF) | 150 mm | 150 mm |
| Workpiece material groups | ISO P, M, K, N, S, H | ISO P, M, K, N, S, H |
| Weight | 0.65 kg | 0.65 – 0.79 kg |
Common dimensions for every model: functional height HF 25 mm, shank height H 25 mm, shank width B 25 mm, functional length LF 150 mm. All models are right hand, with a counter-clockwise curved blade and a System G top clamp.
| Model | CW (mm) | CDX (mm) | DAXIN (mm) | DAXX (mm) | Insert | Clamp screw | Weight (kg) |
|---|---|---|---|---|---|---|---|
| GFIR 2525 M 03L 030017-A | 3.00 | 9 | 17 | 30 | LCM. 0313.. | US 5018-T20P | 0.65 |
| GFIR 2525 M 03L 039024-A | 3.00 | 9 | 24 | 39 | LCM. 0313.. | US 5018-T20P | 0.68 |
| GFIR 2525 M 03L 050033-A | 3.00 | 9 | 33 | 50 | LCM. 0313.. | US 5018-T20P | 0.65 |
| GFIR 2525 M 03L 060043-A | 3.00 | 9 | 43 | 60 | LCM. 0313.. | US 5018-T20P | 0.68 |
| GFIR 2525 M 03L 076053-A | 3.00 | 9 | 53 | 76 | LCM. 0313.. | US 5018-T20P | 0.69 |
| GFIR 2525 M 03L 100070-A | 3.00 | 9 | 70 | 100 | LCM. 0316.. | US 6020-T25P | 0.75 |
| GFIR 2525 M 03L 130090-A | 3.00 | 9 | 90 | 130 | LCM. 0316.. | US 6020-T25P | 0.76 |
| GFIR 2525 M 03L 170110-A | 3.00 | 9 | 110 | 170 | LCM. 0316.. | US 6020-T25P | 0.68 |
| GFIR 2525 M 04L 030017-A | 4.00 | 9 | 17 | 30 | LCM. 0413.. | US 5018-T20P | 0.68 |
| GFIR 2525 M 04L 034021-A | 4.00 | 9 | 21 | 34 | LCM. 0413.. | US 5018-T20P | 0.68 |
| GFIR 2525 M 04L 040026-A | 4.00 | 11 | 26 | 40 | LCM. 0413.. | US 5018-T20P | 0.68 |
| GFIR 2525 M 04L 050032-A | 4.00 | 11 | 32 | 50 | LCM. 0413.. | US 5018-T20P | 0.66 |
| GFIR 2525 M 04L 060042-A | 4.00 | 11 | 42 | 60 | LCM. 0413.. | US 5018-T20P | 0.69 |
| GFIR 2525 M 04L 075052-A | 4.00 | 11 | 52 | 75 | LCM. 0413.. | US 5018-T20P | 0.67 |
| GFIR 2525 M 04L 100070-A | 4.00 | 12 | 70 | 100 | LCM. 0416.. | US 6020-T25P | 0.72 |
| GFIR 2525 M 04L 130090-A | 4.00 | 12 | 90 | 130 | LCM. 0416.. | US 6020-T25P | 0.75 |
| GFIR 2525 M 04L 170110-A | 4.00 | 12 | 110 | 170 | LCM. 0416.. | US 6020-T25P | 0.72 |
| GFIR 2525 M 04L 230140-A | 4.00 | 12 | 140 | 230 | LCM. 0416.. | US 6020-T25P | 0.79 |
Shape and main dimensions of GFIR 2525 M 03L 030017-A (Dormer Pramet symbols):
- Square shank: shank height H 25 mm, shank width B 25 mm
- Functional length LF (total tool length): 150 mm
- Functional height HF (height to the cutting edge): 25 mm
- Head: a curved axial blade with counter-clockwise curvature extends from the end of the shank. The insert sits parallel to the shank in a V-groove pocket and is held by a top clamp screw.
- Cutting width CW: 3 mm (LCM. 0313.. insert, 12.6 mm long)
- Maximum cutting depth CDX: 9 mm
- Minimum axial groove inside diameter DAXIN: 17 mm
- Maximum axial groove outside diameter DAXX: 30 mm
Left-hand versions are offered as separate GFIL series.
How to choose a GFIR-L AXIAL holder
- Groove diameter: pick the model whose DAXIN – DAXX range contains the diameter of your first plunge, e.g. 17 – 30 mm for GFIR 2525 M 03L 030017-A, 24 – 39 mm for GFIR 2525 M 03L 039024-A.
- Groove width: 03L models use 3 mm inserts (LCM. 0313.. / 0316..); 04L models use 4 mm inserts (LCM. 0413.. / 0416..). Wider grooves can be produced by widening after the first plunge.
- Groove depth: 03L models reach 9 mm; 04L models reach 9 – 12 mm depending on size.
- Hand and curvature: GFIR-L is right hand with a counter-clockwise curved blade. For the opposite blade curvature or a left-hand holder, see the GFIR-R, GFIL-R and GFIL-L AXIAL series.
Choosing the LCM. 0313.. insert
Catalogue starting values for grade T8330 (PVD coated, submicron substrate). Cutting speed vc in m/min, feed f in mm/rev.
| Insert | Geometry / use | RE (mm) | P: vc / f | M: vc / f | K: vc / f |
|---|---|---|---|---|---|
| LCMF 031304-CM | CM – first choice for grooving | 0.4 | 130 / 0.11 | 75 / 0.10 | 120 / 0.11 |
| LCMF 031302-F | F – first choice for turning | 0.2 | 195 / 0.10 | 115 / 0.09 | 185 / 0.10 |
| LCMF 031304-F | F – first choice for turning | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 |
| LCMF 0313MO-MP | MP – longitudinal turning and copy profiling | 1.5 | 190 / 0.30 | 110 / 0.27 | 180 / 0.30 |
| LCMR 031304-F | F – grooving and turning, fine and finish machining | 0.4 | 185 / 0.13 | 110 / 0.12 | 175 / 0.13 |
| LCMR 0313MO-MP | MP – longitudinal turning and copy profiling | 1.5 | 190 / 0.30 | 110 / 0.27 | 180 / 0.30 |
- For face grooving, the Dormer Pramet geometry navigator lists LCMF 13 with F geometry as first choice.
- Grade T8330 covers ISO P25 – P40, M20 – M35, K20 – K40, N15 – N30, S15 – S25 and H15 – H25.
- These values are starting points; adjust them to machine rigidity, set-up stability and workpiece condition.