TURNING TOOLHOLDER - AXIAL GROOVING_GFIL-R AXIAL

Caution
Product Description
Dormer Pramet GFIL-R AXIAL left-hand top-clamp toolholder for face (axial) grooving and turning, using System G clamping and LCM. 0313.. inserts with 3 mm cutting width. GFIL 2525 M 03R 030017-A has a 25 × 25 mm shank, 150 mm tool length, 9 mm maximum grooving depth and an initial plunge diameter of 17–30 mm.
General information
- Manufacturer: Dormer Pramet (Pramet brand), manufacturer article no. 6758938.
- Compatible inserts: LCM. 0313.. (LCM 13 family), double or single ended, 3 mm cutting width.
- Left-hand tool with clockwise curved blade. Check that the hand and blade curvature suit your turret orientation and spindle rotation direction.
- The insert is parallel to the shank, so the tool feeds in the axial direction to cut grooves in the end face.
Usage guidance
- Make the first plunge within the initial plunge diameter range of 17–30 mm. Plunging outside this range can make the curved blade rub against the groove wall.
- Do not exceed the maximum grooving depth of 9 mm.
- Set the cutting edge at the workpiece centre height and keep the tool overhang as short as possible.
- Select the insert grade and cutting conditions according to Dormer Pramet recommendations for the workpiece material.
The GFIL-R AXIAL series from Dormer Pramet are external top-clamp toolholders for face grooving, i.e. cutting axial grooves into the end face of a workpiece, and for face turning. They belong to the LCM 13 family and use the System G clamping system.
GFIL 2525 M 03R 030017-A is the left-hand version for a 12.6 mm long double or single ended LCM. 0313.. insert with 3 mm cutting width. The insert sits parallel to the shank, and the clockwise curved blade follows the arc of the circular groove so that it does not rub the groove walls. Maximum grooving depth is 9 mm, with an initial plunge diameter between 17 and 30 mm.
Key features
- Top clamp design with System G clamping
- Accepts double or single ended LCM. 0313.. inserts, 3 mm cutting width
- Insert parallel to the shank for axial feed into the end face
- Clockwise curved blade, initial plunge diameter 17–30 mm
- Square shank 25 × 25 mm, tool length 150 mm
Applications
Face grooving and face turning on lathes, for example seal or O-ring grooves and relief grooves on the end faces of flanges, discs and shafts.
| Brand | Dormer Pramet |
|---|---|
| Series | GFIL-R AXIAL (LCM 13 family) |
| Tool type | External turning toolholder for axial (face) grooving |
| Hand | Left |
| Clamping system | System G (top clamp) |
| Insert | LCM. 0313.. (12.6 mm long, double or single ended) |
| Cutting width | 3 mm |
| Max. grooving depth | 9 mm |
| Initial plunge diameter | 17–30 mm |
| Blade form | Clockwise curved blade, insert parallel to the shank |
| Shank (H × B) | 25 × 25 mm |
| Tool length | 150 mm |
| Product code | Manufacturer article no. | Hand | Insert | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Initial plunge Ø (mm) | Shank height H (mm) | Shank width B (mm) | Functional height HF (mm) | Functional length LF (mm) |
|---|---|---|---|---|---|---|---|---|---|---|
| GFIL 2525 M 03R 030017-A | 6758938 | Left | LCM. 0313.. | 3 | 9 | 17–30 | 25 | 25 | 25 | 150 |
Straight square-shank toolholder with a top-clamp head at the front end. The insert lies parallel to the shank axis so the tool feeds axially into the end face of the workpiece, and the blade carrying the insert is curved clockwise to follow the radius of the groove.
- Shank height H: 25 mm
- Shank width B: 25 mm
- Functional height HF: 25 mm
- Functional length LF: 150 mm
- Cutting width CW: 3 mm
- Maximum cutting depth CDX: 9 mm
- Initial plunge diameter: 17–30 mm
How to choose a face grooving toolholder
- Groove diameter: choose a holder whose initial plunge diameter range covers the diameter of your first plunge. The range is shown in the product code: 030017 means 30 mm to 17 mm.
- Groove width: the cutting width (03 = 3 mm) must match the LCM. 0313.. insert. Wider grooves can be made by plunging first and then widening the groove with further passes.
- Groove depth: check that the required depth does not exceed CDX (9 mm for this model).
- Hand and blade curvature: face grooving holders are offered in left- and right-hand versions with clockwise or counter-clockwise curved blades. Select the combination that matches your lathe set-up.
- Shank and length: 2525 = 25 × 25 mm shank; M = 150 mm tool length.