TURNING TOOLHOLDER - AXIAL GROOVING_GFIL-L AXIAL

Caution
Product Description
Pramet GFIL 2525 M 0313L 030017 is a left-hand turning toolholder for axial (face) grooving and face turning, with a 25 × 25 mm shank and top-clamp System G insert clamping. It holds LCM. 0313.. inserts with a 3 mm cutting width for a maximum grooving depth of 9 mm, with an initial plunge diameter of 17 – 30 mm.
Applicable inserts
LCM. 0313.. single- or double-ended grooving inserts, 3 mm cutting width, 12.6 mm long. Select the insert geometry and grade to suit the workpiece material and the operation.
Usage guidance
- Make the first plunge at a diameter between 17 and 30 mm. For face grooves outside this range, use a holder with a matching diameter range.
- Do not exceed the maximum grooving depth of 9 mm.
- This is a left-hand tool. Check the hand and blade curvature against the turret layout and spindle rotation before use.
- Set the cutting edge on the workpiece centre line and clamp the shank securely with minimum overhang to reduce vibration.
- Tighten the top clamp firmly and check that the insert is correctly seated before machining.
- Use machine guards and wear eye protection during machining.
The Pramet GFIL 2525 M 0313L 030017 from Dormer Pramet is a top-clamp grooving toolholder in the GFIL-L AXIAL series, designed for face (axial) grooving and face turning on lathes. The insert seat is parallel to the shank, and the blade is curved (counter-clockwise curvature) to suit the groove diameter range.
It holds 12.6 mm long single- or double-ended inserts of the LCM. 0313.. group with a 3 mm cutting width, for a maximum grooving depth of 9 mm. The first plunge is made at a diameter between 17 and 30 mm.
- Left-hand version with a 25 × 25 mm square shank and 150 mm functional length
- Top-clamp System G insert clamping
- Insert seat parallel to the shank for axial grooving
- Curved blade for face grooving and face turning
- Uses LCM. 0313.. inserts with a 3 mm cutting width
Typical applications include face grooves and recesses on the end faces of shafts, flanges and other turned parts.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Tool type | Turning toolholder – axial (face) grooving |
| Hand | Left |
| Clamping system | Top clamp, System G |
| Insert position | Parallel to the shank |
| Blade form | Curved (counter-clockwise) |
| Compatible insert | LCM. 0313.. (single or double ended, 12.6 mm long) |
| Cutting width | 3 mm |
| Max. cutting depth | 9 mm |
| Initial plunge diameter | 17 – 30 mm |
| Shank size (H × B) | 25 × 25 mm |
| Functional length | 150 mm |
| Primary use | Finishing |
| Product code | Hand | H (mm) | B (mm) | HF (mm) | LF (mm) | CW (mm) | CDX (mm) | DAXN (mm) | DAXX (mm) | Insert |
|---|---|---|---|---|---|---|---|---|---|---|
| GFIL 2525 M 0313L 030017 | Left | 25 | 25 | 25 | 150 | 3 | 9 | 17 | 30 | LCM. 0313.. |
Square-shank axial grooving toolholder with a curved grooving blade at the front end. The insert seat lies parallel to the shank axis, so the insert plunges axially into the end face of the workpiece, and a top clamp secures the insert.
- Shank cross-section H × B: 25 × 25 mm
- Functional height HF: 25 mm
- Functional length LF: 150 mm
- Cutting width CW: 3 mm
- Maximum cutting depth CDX: 9 mm
- First plunge diameter range DAXN – DAXX: 17 – 30 mm
- Hand: left; blade curvature: counter-clockwise
How to choose an axial grooving toolholder
- Diameter range: the first plunge diameter of the face groove must fall within the holder range. This holder covers 17 – 30 mm; for 33 – 50 mm, the Pramet range includes GFIL 2525 M 0313L 050033.
- Hand: choose a left-hand or right-hand holder to match the machine set-up and the direction of spindle rotation.
- Groove width: the 3 mm insert suits narrow face grooves; wider grooves can be produced with additional plunges and face turning using the same insert.
- Groove depth: confirm the required depth does not exceed 9 mm.
- Insert: select an LCM. 0313.. insert geometry and grade suited to the workpiece material, such as steel, stainless steel, cast iron or non-ferrous metals.
Product code reference: 2525 = shank 25 × 25 mm; 0313 = insert group LCM. 0313..; 030017 = initial plunge diameter 30 mm (max.) / 17 mm (min.).