AXIAL FACE GROOVING TOOL FOR GL INSERTS_GLSG L-L AXIAL

Caution
Product Description
Left-hand Dormer Pramet face grooving toolholder from the GLSG L-L AXIAL family for GL3 inserts with a 3 mm cutting width. It has a 25 x 25 mm square shank, a 15 mm maximum cutting depth and a 33–44 mm first-plunge diameter range, and is suited for face grooving, turning and profiling on lathes.
General information
- Manufacturer: Dormer Pramet (indexable tools under the Pramet brand)
- Order code (ISO): GL3-S2525MGL-15-L044033
- EDP number: 8751004
- EAN: 3603604520072
- Country of origin: Czech Republic
- Supplied as a toolholder only; GL3 inserts are ordered separately
Order code designation
- GL3: GL insert seat, size 3
- S2525: shank type S, 25 x 25 mm
- M: tool length 150 mm
- G: tool style
- L: left-hand version
- 15: maximum cutting depth 15 mm
- L: blade curvature direction
- 044033: maximum diameter 44 mm, minimum diameter 33 mm
Usage guidance
- Check that the left-hand version suits the spindle rotation and tool position on your machine.
- Make the first axial plunge at a groove outside diameter between 33 and 44 mm; the blade curvature is matched to this range so the blade clears the groove walls.
- Do not exceed the maximum cutting depth (CDX) of 15 mm.
- Set the cutting edge at spindle centre height.
- The holder has no internal coolant; direct external coolant at the cutting zone.
- Select insert geometry, grade and cutting data from the Dormer Pramet recommendations for the workpiece material.
GL3-S2525MGL-15-L044033 is a left-hand face grooving toolholder from the Pramet GLSG L-L AXIAL family by Dormer Pramet. It holds GL3 inserts (Pramet GL insert system, 3 mm cutting width) and is used to cut axial grooves into the end face of a rotating workpiece. It is also suited for turning and profiling operations.
Key features
- 90° tool style (GLSG family): the insert is set perpendicular to the shank
- Reinforced blade and robust insert seat design for reliable security in demanding deep face grooving operations
- Curved blade matched to a first-plunge groove outside diameter of 33–44 mm
- Maximum cutting depth (CDX) of 15 mm
- Left-hand cutting direction
- 25 x 25 mm square shank with 150 mm functional length
- No internal coolant channel; use with external coolant
Applications
- Axial grooves on workpiece end faces
- Turning and profiling with GL3 inserts
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Tool family | GLSG L-L AXIAL |
| Tool type | Face grooving toolholder, 90° tool style |
| Cutting direction | Left (L) |
| Insert | GL3 (Pramet GL inserts) |
| Cutting width (CW) | 3 mm |
| Maximum cutting depth (CDX) | 15 mm |
| First-plunge groove outside diameter | 33–44 mm |
| Shank | Square, 25 x 25 mm |
| Functional length (LF) | 150 mm |
| Internal coolant | No |
| Vibration damping | No |
| Country of origin | Czech Republic |
| Order code | EDP No. | Shank width B (mm) | Shank height H (mm) | Functional height HF (mm) | Functional length LF (mm) | Functional width WF (mm) | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Max. groove outside dia. DAXX (mm) | Min. groove outside dia. DAXN (mm) | Insert |
|---|---|---|---|---|---|---|---|---|---|---|---|
| GL3-S2525MGL-15-L044033 | 8751004 | 25 | 25 | 25 | 150 | 40.9 | 3 | 15 | 44 | 33 | GL3 |
DAXX and DAXN define the groove outside diameter range for the first axial plunge.
Left-hand face grooving toolholder with a straight square shank and a curved grooving blade at the front end. The GL3 insert sits perpendicular to the shank (90° tool style) so that the cutting edge plunges axially into the workpiece face.
- Shank width x height (B x H): 25 x 25 mm
- Functional length (LF), from shank end to cutting edge: 150 mm
- Functional height (HF), from shank base to cutting edge: 25 mm
- Functional width (WF), from shank reference side to cutting edge: 40.9 mm
- Cutting width (CW): 3 mm
- Maximum cutting depth (CDX): 15 mm
- Blade curvature direction: L, for a first-plunge groove outside diameter of 33–44 mm (DAXN–DAXX)
How to choose a GLSG L-L face grooving tool
Face grooving tools are selected by the outside diameter of the first groove plunge. Choose the size whose diameter range contains your first plunge, then check that the required groove depth does not exceed CDX. The GL3 sizes in the GLSG L-L AXIAL family are listed below for reference.
| Order code | CDX (mm) | First-plunge groove outside diameter (mm) |
|---|---|---|
| GL3-S2525MGL-15-L044033 | 15 | 33–44 |
| GL3-S2525MGL-15-L055040 | 15 | 40–55 |
| GL3-S2525MGL-20-L080051 | 20 | 51–80 |
| GL3-S2525MGL-25-L110076 | 25 | 76–110 |
- For the opposite hand, the GLSG R-R AXIAL family offers right-hand versions such as GL3-S2525MGR-15-R044033.
- For GL inserts, the PVD grade G8330 is a versatile choice for steel, stainless steel and cast iron.