AXIAL FACE GROOVING TOOL FOR GL INSERTS_GLSF R-L AXIAL

Caution
Product Description
Right-hand axial face grooving tool from the Pramet GL grooving range by Dormer Pramet. It holds GL inserts for face grooving, turning and profiling. A reinforced blade and robust insert seat keep deep face grooving secure, and the heat-treated body gives longer tool life.
General information
- Manufacturer: Dormer Pramet – Pramet GL grooving and parting-off system
- Product: right-hand axial face grooving tool for GL inserts, suited for face grooving, turning and profiling
- Shank type S: steel shank without internal coolant supply
- Heat-treated body for longer tool life
- Left-hand version: GLSF L-R AXIAL family
Product code key – example GL3-S2020KFR-12-L035027
| Code | Meaning |
|---|---|
| GL | Tool group |
| 3 | Insert pocket size |
| S | Shank type – steel shank without internal coolant supply |
| 2020 | Shank dimensions H × B = 20 × 20 mm |
| K | Functional length LF = 125 mm (code H = 100 mm, K = 125 mm, M = 150 mm, P = 170 mm) |
| F | Tool shape (entering angle) |
| R | Hand – right-hand version |
| 12 | Maximum cutting depth CDX = 12 mm |
| L | Blade curvature direction |
| 035 | Maximum diameter = 35 mm |
| 027 | Minimum diameter = 27 mm |
Spare parts
| Shank size | Clamping screw | Tightening torque | Key |
|---|---|---|---|
| 20 × 20 mm, 25 × 25 mm | HS 0620 | 6.0 Nm | HXK 5 |
| 32 × 32 mm | HS 0825 | 8.0 Nm | HXK 6 |
Usage guidance
- Select the tool whose diameter range (DAXIN to DAXX) suits the first face groove to be machined.
- For deep face grooves use only the GM chipbreaker, which forms short spiral chips that do not jam in the groove.
- For facing and profiling use only GM or MM chipbreakers, which form short chips.
- To reduce vibration, choose the largest shank cross-section, the shortest overhang and the smallest CDX possible.
- Supply enough coolant directly to the cutting edge. This lowers the temperature of the cutting edge and insert seat and increases tool life.
- When widening a groove to get a flat bottom with a GM insert, shift the tool by no more than the cutting width minus 2 corner radii.
- In copy turning with the MM chipbreaker, the maximum depth of cut is 50% of the insert diameter.
The Pramet GLSF R-L AXIAL is a right-hand axial face grooving tool for GL inserts. It is one of the face grooving tool families that Dormer Pramet added to its Pramet GL grooving and parting-off range. These families include axial tools in right-hand and left-hand versions and a radial 90° tool. All of them have a reinforced blade and a robust insert seat that keep the insert secure during demanding deep face grooving.
The tool is designed for cutting axial grooves in the face of the workpiece and is also suited for turning and profiling. The heat-treated body gives longer tool life.
Key features
- Right-hand (R) version with blade curvature direction L
- Reinforced blade and robust insert seat for reliable deep face grooving
- Heat-treated body for longer tool life
- Square steel shank 20 × 20, 25 × 25 or 32 × 32 mm, without internal coolant supply
- Insert pocket sizes GL3 to GL6, cutting width 3.00 to 6.00 mm
- Maximum cutting depth CDX 12 to 32 mm; diameter range of the first face groove from 27 mm to 950 mm
Typical operations
- Shallow axial grooves
- Shallow and wide axial grooves (grooving followed by expansion)
- Deep axial grooves
- Deep and wide axial grooves (grooving followed by expansion)
- Face copy turning
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Tool type | External axial face grooving tool for GL inserts |
| Series | GLSF R-L AXIAL |
| Hand / blade curvature | R (right-hand) / L |
| Shank type | S – steel shank without internal coolant supply |
| Shank size H × B | 20 × 20 mm / 25 × 25 mm / 32 × 32 mm |
| Functional length LF | 125 mm / 150 mm / 170 mm |
| Insert pocket size | GL3 / GL4 / GL5 / GL6 |
| Cutting width CW | 3.00 – 6.00 mm |
| Maximum cutting depth CDX | 12 – 32 mm |
| Maximum axial groove outside diameter DAXX | 35 – 950 mm |
| Minimum axial groove inside diameter DAXIN | 27 – 380 mm |
| Compatible inserts | GL inserts of the same pocket size with GM or MM chipbreaker |
| Weight | 0.40 – 1.20 kg |
| Product Code | Shank H × B (mm) | Functional height HF (mm) | Functional width WF (mm) | Functional length LF (mm) | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Max. groove outside dia. DAXX (mm) | Min. groove inside dia. DAXIN (mm) | Weight (kg) | Insert | Clamping screw |
|---|---|---|---|---|---|---|---|---|---|---|---|
| GL3-S2020KFR-12-L035027 | 20 × 20 | 20 | 20.5 | 125 | 3.00 | 12 | 35 | 27 | 0.40 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2020KFR-15-L044033 | 20 × 20 | 20 | 20.5 | 125 | 3.00 | 15 | 44 | 33 | 0.40 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2020KFR-15-L055040 | 20 × 20 | 20 | 20.5 | 125 | 3.00 | 15 | 55 | 40 | 0.40 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2020KFR-20-L080051 | 20 × 20 | 20 | 20.5 | 125 | 3.00 | 20 | 80 | 51 | 0.40 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2525MFR-12-L035027 | 25 × 25 | 25 | 26 | 150 | 3.00 | 12 | 35 | 27 | 0.69 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2525MFR-15-L044033 | 25 × 25 | 25 | 26 | 150 | 3.00 | 15 | 44 | 33 | 0.68 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2525MFR-15-L055040 | 25 × 25 | 25 | 26 | 150 | 3.00 | 15 | 55 | 40 | 0.68 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2525MFR-20-L080051 | 25 × 25 | 25 | 26 | 150 | 3.00 | 20 | 80 | 51 | 0.65 | GL3-GM / GL3-MM | HS 0620 |
| GL3-S2525MFR-25-L110076 | 25 × 25 | 25 | 26 | 150 | 3.00 | 25 | 110 | 76 | 0.63 | GL3-GM / GL3-MM | HS 0620 |
| GL4-S2525MFR-20-L065050 | 25 × 25 | 25 | 26 | 150 | 4.00 | 20 | 65 | 50 | 0.66 | GL4-GM / GL4-MM | HS 0620 |
| GL4-S2525MFR-20-L095060 | 25 × 25 | 25 | 26 | 150 | 4.00 | 20 | 95 | 60 | 0.65 | GL4-GM / GL4-MM | HS 0620 |
| GL4-S2525MFR-25-L160090 | 25 × 25 | 25 | 26 | 150 | 4.00 | 25 | 160 | 90 | 0.63 | GL4-GM / GL4-MM | HS 0620 |
| GL4-S2525MFR-25-L400150 | 25 × 25 | 25 | 25.7 | 150 | 4.00 | 25 | 400 | 150 | 0.63 | GL4-GM / GL4-MM | HS 0620 |
| GL4-S2525MFR-25-L950380 | 25 × 25 | 25 | 25.7 | 150 | 4.00 | 25 | 950 | 380 | 0.63 | GL4-GM / GL4-MM | HS 0620 |
| GL5-S2525MFR-25-L095060 | 25 × 25 | 25 | 25.3 | 150 | 5.00 | 25 | 95 | 60 | 0.63 | GL5-GM / GL5-MM | HS 0620 |
| GL5-S2525MFR-25-L200090 | 25 × 25 | 25 | 25.3 | 150 | 5.00 | 25 | 200 | 90 | 0.63 | GL5-GM / GL5-MM | HS 0620 |
| GL5-S2525MFR-25-L950180 | 25 × 25 | 25 | 25.3 | 150 | 5.00 | 25 | 950 | 180 | 0.63 | GL5-GM / GL5-MM | HS 0620 |
| GL6-S2525MFR-25-L095060 | 25 × 25 | 25 | 25.4 | 150 | 6.00 | 25 | 95 | 60 | 0.64 | GL6-GM / GL6-MM | HS 0620 |
| GL6-S2525MFR-25-L200090 | 25 × 25 | 25 | 25.4 | 150 | 6.00 | 25 | 200 | 90 | 0.64 | GL6-GM / GL6-MM | HS 0620 |
| GL6-S2525MFR-25-L950180 | 25 × 25 | 25 | 25.4 | 150 | 6.00 | 25 | 950 | 180 | 0.64 | GL6-GM / GL6-MM | HS 0620 |
| GL6-S3232PFR-32-L200090 | 32 × 32 | 32 | 32.4 | 170 | 6.00 | 32 | 200 | 90 | 1.20 | GL6-GM / GL6-MM | HS 0825 |
| GL6-S3232PFR-32-L950180 | 32 × 32 | 32 | 32.4 | 170 | 6.00 | 32 | 950 | 180 | 1.20 | GL6-GM / GL6-MM | HS 0825 |
External toolholder with a straight square shank. A curved axial blade at the front end holds one GL insert. The letter L in the product code gives the blade curvature direction. The last two number groups give the maximum and minimum diameter of the first face groove.
- H × B: shank height × shank width – 20 × 20, 25 × 25 or 32 × 32 mm
- HF: functional height – equal to the shank height H
- WF: functional width – 20.5 to 32.4 mm
- LF: functional length – 125, 150 or 170 mm
- CW: cutting width – 3.00 to 6.00 mm
- CDX: maximum cutting depth – 12 to 32 mm
- DAXX: maximum axial groove outside diameter – 35 to 950 mm
- DAXIN: minimum axial groove inside diameter – 27 to 380 mm
Example, GL3-S2020KFR-12-L035027: shank H × B 20 × 20 mm, functional height HF 20 mm, functional width WF 20.5 mm, functional length LF 125 mm, cutting width CW 3.00 mm, max. cutting depth CDX 12 mm, DAXX 35 mm, DAXIN 27 mm.
How to choose the right tool
- Groove diameter: choose the code whose DAXIN to DAXX range covers the diameter of the first face groove. The last two number groups of the code show this range, e.g. L035027 = maximum 35 mm, minimum 27 mm.
- Groove width: the insert pocket size sets the cutting width – GL3 = 3.00 mm, GL4 = 4.00 mm, GL5 = 5.00 mm, GL6 = 6.00 mm.
- Groove depth: to keep vibration low, choose the smallest CDX (12, 15, 20, 25 or 32 mm) that reaches the required depth.
- Machine: match the shank size (20 × 20, 25 × 25 or 32 × 32 mm) to the tool post or turret, and use the largest section the machine accepts.
Choosing the insert chipbreaker
| Chipbreaker | Application |
|---|---|
| GM | Universal geometry for grooving and longitudinal turning, continuous and interrupted cuts; the only choice for deep face grooves |
| MM | Full-radius geometry for copy profiling and longitudinal turning, continuous and interrupted cuts |
Choosing the insert grade
| Grade | Coating | ISO application range | Characteristics |
|---|---|---|---|
| G8330 | PVD | P25–P40, M20–M35, K20–K40, N15–N30, S15–S25 | Universal grade for grooving and parting-off with exceptional reliability and versatility, optimised for the conditions met in most workpiece materials |
| T7325 | MT-CVD | P15–P35, M10–M25, K15–K25, S10–S25 | One of the most versatile turning grades, optimised for stainless steel, with a good balance of wear resistance and reliability |