DOUBLE SIDED GROOVING AND TURNING INSERT_GL. D-GM

Caution
Product Description
Double sided grooving and turning insert from Dormer Pramet, GL. D-GM type with 2 mm cutting width, 0.2 mm corner radii and 25 mm insert length. Grade G8330 PVD coated fine grained carbide with GM geometry for grooving and longitudinal turning of steel, stainless steel and cast iron.
General information
- Manufacturer: Dormer Pramet (Pramet brand), EDP No. 8023038
- ISO 513 application ranges: P25-P40 (steel), M20-M35 (stainless steel), K20-K40 (cast iron)
- Suitable for continuous to interrupted cuts
- Insert size GL2 (pocket size 2), neutral design
Compatible tools
Use with Pramet GL2 parting and grooving tools (pocket size 2). Examples listed by the manufacturer: GL2-S2020KFR-20-80, GL2-S2525MFL-20-80, GL2-A2020KFR-20-80, GL2-S2020KFR-10, GL2-S26KB and GL2-S32MB.
Usage cautions
- Make sure the insert is fully seated in the pocket and securely clamped before machining.
- Set the cutting edge at workpiece center height to reduce vibration and edge chipping.
- When one cutting edge is worn, index the insert to the second edge; do not continue cutting with a damaged edge.
- Carbide inserts have sharp edges; handle with care and wear safety glasses during machining.
The Pramet GL2-D200M02-GM:G8330 is a double sided grooving and turning insert from the Dormer Pramet GL range. Its double ended design has a cutting edge at each end, giving two cutting edges per insert. The GM chipbreaker is a versatile geometry and the first choice for grooving and longitudinal turning, in continuous to interrupted cuts.
Key features
- Double edge insert for general grooving and turning, with two usable cutting edges
- GM geometry with positive T-land for prolonged tool life, thanks to low cutting forces and reduced risk of built-up edge
- Grade G8330: PVD coated fine grained WC-Co carbide with balanced hardness and toughness, supporting high cutting speeds and feed rates
- Long GL insert (25 mm) offering 60% deeper capacity than the previous LCMF16 insert
- Cutting width 2 mm with a tolerance of ±0.05 mm and 0.2 mm corner radii
Applications
- Radial grooving and longitudinal turning on lathes
- Machining of steel, stainless steel and cast iron (ISO P, M, K)
| Product type | Double sided grooving and turning insert (double ended design) |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Insert design / size | GL. D / GL2 (pocket size 2) |
| Chipbreaker | GM, positive T-land |
| Number of cutting edges | 2 |
| Cutting width (CW) | 2 mm (tolerance ±0.05 mm) |
| Corner radius (RE) | 0.2 mm |
| Insert length (INSL) | 25 mm |
| Grade | G8330 |
| Substrate / coating | Fine grained WC-Co carbide / PVD coating |
| Lead angle | Neutral |
| Workpiece materials | Steel (P25-P40), stainless steel (M20-M35), cast iron (K20-K40) |
| Order code | EDP No. | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Insert length INSL (mm) | Chipbreaker | Grade | Coating |
|---|---|---|---|---|---|---|---|---|
| GL2-D200M02-GM:G8330 | 8023038 | 2 | ±0.05 | 0.2 | 25 | GM | G8330 | PVD |
Double ended GL insert with a cutting edge at each end; after one edge is worn, the insert is indexed to use the second edge.
- Insert length (INSL): 25 mm
- Cutting width (CW): 2 mm, tolerance ±0.05 mm
- Corner radius (RE): 0.2 mm at the corners of each cutting edge
- Neutral cutting edge (no lead angle) for radial grooving and longitudinal turning
- GM chipbreaker with a positive T-land along each cutting edge
Choosing a GL insert geometry
| Geometry | Cutting edge | Main application |
|---|---|---|
| GM | Positive T-land | First choice for grooving and longitudinal turning |
| MM | Round cutting edge with positive T-land | Turning and copy profiling |
| PR | Negative T-land | Difficult grooving and parting-off, continuous to interrupted cuts |
| PM | Direct pressed edge | Parting and grooving of steel and stainless steel |
Choosing a grade
- G8330 (PVD): balanced hardness and toughness, covering steel, stainless steel and cast iron (ISO P, M, K); a versatile first choice when machining mixed workpiece materials.
- T7325 (MT-CVD): functionally graded substrate combining wear resistance and fracture toughness, listed for steel, stainless steel and heat resistant alloys (ISO P, M, S).