TURNING TOOLHOLDER - PARTING AND GROOVING - RIGHT HAND_XLCF(RL)

Caution
Product Description
Right-hand parting and grooving toolholder from Dormer Pramet with a spring clamp insert seat, for external parting-off and tube parting-off on lathes. It holds a single-ended LFUX 03 insert with a 3 mm cutting width on a 16 x 12 mm shank, for parting diameters up to 40 mm.
Compatible inserts (LFUX 03)
- LFUX 030802TN: neutral cutting edge for parting-off and grooving
- LFUX 030800TR: 5° front angle to reduce pip and burr on the right-hand side
- LFUX 030800TL: 5° front angle to reduce pip and burr on the left-hand side
These inserts have a 3 mm cutting width, 0.2 mm corner radii and an insert length of 11.5 mm.
Insert grades
- T8330: PVD-coated fine-grained cemented carbide (WC-Co), ISO P25-P40 and K20-K40
- 6640: MT-CVD-coated cemented carbide (WC-Co), ISO P20-P40 and K25-K40
Usage notes
- This toolholder accepts LFUX 03 (LFUX 0308..) inserts only. Other insert widths require the matching XLCF(RL) 04, 05 or 06 toolholder.
- Do not exceed the maximum parting diameter of 40 mm.
- Coolant is recommended; the manufacturer rates cooling as very beneficial to insert tool life.
- Use the KV insert removal key to release inserts from the spring clamp seat.
- Recommended for stable machining conditions.
The XLCFR 1612 H 03 is a right-hand external parting and grooving toolholder from the Pramet XLCF(RL) range (LFUX family) by Dormer Pramet. Its spring clamp insert seat (System X) holds a single-ended LFUX 03 insert with a 3 mm cutting width, positioned parallel to the shank. With a 16 x 12 mm shank and a tool length of 100 mm, it is designed for parting off workpieces up to 40 mm in diameter.
Key features
- Spring clamp design for single-ended LFUX 03 inserts, released with the KV insert removal key
- Right-hand tool with the insert parallel to the shank
- Rectangular 16 x 12 mm shank; functional height equals shank height (h = h1 = 16 mm)
- Accepts LFUX 03 inserts with a neutral edge (TN) or a 5° front angle (TR / TL), in grades T8330 and 6640
Applications
- External parting-off of workpieces up to 40 mm in diameter
- Tube parting-off
- Machining of steel and cast iron with the matching LFUX 03 insert grades
| Brand | Dormer Pramet |
|---|---|
| Series | XLCF(RL), LFUX family |
| Tool type | External parting and grooving toolholder |
| Hand | Right hand (R) |
| Clamping system | Spring clamp (System X) |
| Insert | Single-ended LFUX 0308.. (LFUX 03) |
| Cutting width | 3 mm |
| Insert position | Parallel to the shank |
| Shank height x width (h x b) | 16 x 12 mm |
| Functional height (h1) | 16 mm |
| Tool length (l1) | 100 mm |
| Maximum parting diameter (Dmax) | 40 mm |
| Insert removal key | KV |
| Primary operations | Parting-off, tube parting-off |
| Model | Hand | h = h1 (mm) | b (mm) | l1 (mm) | Cutting width (mm) | Dmax (mm) | Insert | Key |
|---|---|---|---|---|---|---|---|---|
| XLCFR 1612 H 03 | R | 16 | 12 | 100 | 3 | 40 | LFUX 0308.. | KV |
Straight rectangular-shank toolholder with a spring clamp insert pocket at the head. The single-ended LFUX 03 insert sits parallel to the shank axis.
- h = h1: 16 mm (shank height = functional height)
- b: 12 mm (shank width)
- l1: 100 mm (tool length)
- Cutting width: 3 mm
- Dmax: 40 mm (maximum parting diameter)
How to choose the insert
- General parting-off and grooving: LFUX 030802TN with a neutral cutting edge.
- Less pip and burr on one side of the cut: LFUX 030800TR (right-hand side) or LFUX 030800TL (left-hand side) with a 5° front angle.
- Steel (ISO P) and cast iron (ISO K): grade T8330 (PVD) or grade 6640 (MT-CVD).
How to choose the toolholder
- Choose the right-hand (XLCFR) or left-hand (XLCFL) version to suit the tool post and spindle rotation of the lathe. The left-hand XLCFL 1612 H 03 has the same dimensions.
- For parting diameters above 40 mm, choose a larger XLCF(RL) toolholder; the range goes up to a 32 x 25 mm shank with a maximum parting diameter of 65 mm.