TURNING TOOLHOLDER - PARTING AND GROOVING - LEFT HAND_XLCF(RL)

Caution
Product Description
Dormer Pramet XLCFL 1612 H 03 is a left-hand, spring-clamp turning toolholder for parting and grooving, with a 16 x 12 mm shank and a 100 mm tool length. It holds single-ended LFUX 0308 inserts with 3 mm cutting width for parting-off and tube parting-off up to 40 mm diameter.
Code designation
- XLCF – spring-clamp parting and grooving toolholder family for LFUX inserts
- L – left hand
- 16 – shank height 16 mm
- 12 – shank width 12 mm
- H – tool length 100 mm
- 03 – cutting width 3 mm
Compatible inserts
Dormer Pramet specifies its LFUX 03 parting and grooving inserts (designation LFUX 0308..) for use with XLCFN 03 and XLCF(RL) 03 tools, for example LFUX 030802TN, LFUX 030800TR and LFUX 030800TL.
Usage notes
- Inserts are not included and must be ordered separately; use LFUX 03 inserts only.
- Do not exceed the maximum parting diameter of 40 mm.
- Set the cutting edge on the workpiece centre line to avoid leaving a pip and to protect the insert.
- Keep the tool overhang as short as possible and clamp the shank firmly to minimise vibration.
- Check that a left-hand tool suits the tool post or turret layout of the machine.
- Make sure the insert is fully seated in the spring-clamp pocket before machining.
The Dormer Pramet XLCF(RL) series is a range of external turning toolholders for parting and grooving on lathes. Model XLCFL 1612 H 03 is the left-hand version, with a shank 16 mm high and 12 mm wide and a tool length of 100 mm. The single-ended insert is held by a spring clamp and sits parallel to the shank, allowing parting-off and tube parting-off up to a maximum parting diameter of 40 mm.
Key features
- Spring-clamp insert pocket (System X)
- Uses single-ended LFUX 0308 inserts with 3 mm cutting width
- Left-hand design with the insert parallel to the shank
- Compact 16 x 12 mm shank and 100 mm tool length
- Maximum parting diameter: 40 mm
- Covers finishing, medium machining and roughing operations
Applications
- Parting-off of solid bar stock on lathes
- Tube parting-off
- External machining of steel and cast iron when combined with suitable LFUX insert grades
| Brand | Dormer Pramet |
|---|---|
| Series | XLCF(RL) |
| Model | XLCFL 1612 H 03 |
| Tool type | External turning toolholder for parting and grooving |
| Hand | Left hand |
| Insert clamping | Spring clamp (System X) |
| Insert position | Parallel to the shank |
| Compatible insert | LFUX 0308.. (single-ended) |
| Cutting width | 3 mm |
| Shank height | 16 mm |
| Shank width | 12 mm |
| Tool length | 100 mm |
| Max. parting diameter | 40 mm |
| Operations | Parting-off, tube parting-off |
| Model | Hand | h (mm) | h1 (mm) | b (mm) | l1 (mm) | a (mm) | D max (mm) | Insert | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|
| XLCFL 1612 H 03 | Left | 16 | 16 | 12 | 100 | 3.00 | 40 | LFUX 0308.. | 0.15 |
h = shank height, h1 = functional height, b = shank width, l1 = tool length, a = cutting width, D max = maximum parting diameter.
Straight external toolholder with a rectangular shank and a narrow spring-clamp head at the front end. The single-ended insert sits in the clamp pocket parallel to the shank axis; XLCFL is the left-hand version (mirror image of the right-hand XLCFR).
- Shank height h: 16 mm
- Functional height h1: 16 mm
- Shank width b: 12 mm
- Tool length l1: 100 mm
- Cutting width a: 3 mm (insert LFUX 0308..)
- Maximum parting diameter D max: 40 mm
Choosing an LFUX 03 insert
| Insert | Cutting edge | Recommended use |
|---|---|---|
| LFUX 030802TN | Neutral cutting edge | General parting-off and grooving |
| LFUX 030800TR | 5° front angle | Reduces pip and burr on the right-hand side |
| LFUX 030800TL | Front angle, left-hand side | Reduces pip and burr on the left-hand side |
Choosing an insert grade
- T8330 – PVD-coated fine-grained WC-Co carbide, ISO P25-P40 and K20-K40, for steel and cast iron
- 6640 – MT-CVD-coated WC-Co carbide, an alternative grade in the LFUX range
Choosing the toolholder size
XLCFL 1612 H 03 covers parting diameters up to 40 mm. For larger workpieces, select a larger XLCF(RL) toolholder with a higher maximum parting diameter.