TURNING INSERT - PARTING AND GROOVING_LCMF 20-MP

Caution
Product Description
Dormer Pramet LCMF 20-MP double-ended parting and grooving insert with a 2 mm cutting width and 1 mm full radius. Grade T8330 PVD-coated fine-grained carbide for grooving and copy grooving of steel and cast iron, used in PRAMET GF..(RL) 02 and XLCCN 0220 tools.
Standards and designation
- Grade application ranges to ISO 513: P25-P40 (steel) and K20-K40 (cast iron)
- Insert designation LCMF: L = rectangular shape, C = 7° clearance angle, M = tolerance class M
- Cutting width tolerance: +0.03 / -0.03 mm
Usage guidance
- Coolant is recommended; it has a very positive effect on tool life.
- Work within the recommended range: feed 0.08 - 0.4 mm/rev, depth of cut 0.2 - 1 mm.
- Grade T8330 is intended for medium cutting speeds and remains reliable in slightly interrupted cuts.
- Use only with PRAMET GF..(RL) 02 or XLCCN 0220 tools that accept LCMF 20 inserts.
- Clean the insert seat before clamping and set the cutting edge at centre height.
Overview
Dormer Pramet LCMF 20-MP is a double-ended indexable carbide insert for external grooving and copy grooving on lathes. Each end has a 2 mm wide cutting edge with a 1 mm full radius and the MP chipbreaker, giving 2 cutting edges per insert. The insert is 19.5 mm long and is used in PRAMET GF..(RL) 02 and XLCCN 0220 parting and grooving tools.
Key features
- MP chipbreaker with a 1 mm full radius for radiused grooves and copy grooving (profiling)
- Double-ended design with 2 cutting edges per insert
- Grade T8330: sub-micron WC-Co substrate with a relatively high cobalt content and a nano-layered PVD coating with gradient transitions
- Lower internal coating stress combined with higher hardness, reducing notch wear on the main cutting edge
- Good operational reliability at medium cutting speeds, including slightly interrupted cuts and impaired machining conditions
- Tolerance class M with a cutting width tolerance of ±0.03 mm
Applications
For machining steel (ISO P25-P40) and cast iron (ISO K20-K40). Typical work includes radial grooving, full-radius grooves and copy grooving (profiling) of turned parts.
| Brand | Dormer Pramet |
|---|---|
| Product code | LCMF 0220MO-MP:T8330 |
| Insert family | LCMF 20 |
| Insert type | Double-ended parting and grooving insert |
| Insert shape / clearance | L (rectangular) / C (7°) |
| Chipbreaker | MP (full radius) |
| Cutting width (CW) | 2 mm (0.079 inch) |
| Corner radius (RE) | 1 mm full radius (0.039 inch) |
| Insert length (INSL) | 19.5 mm (0.768 inch) |
| Tolerance class | M |
| Grade | T8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Compatible tools | PRAMET GF..(RL) 02, XLCCN 0220 |
| Product code | Cutting width CW (mm) | Width tolerance (mm) | Full radius RE (mm) | Insert length INSL (mm) | Depth of cut ap (mm) | Feed f (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|
| LCMF 0220MO-MP:T8330 | 2 | ±0.03 | 1 | 19.5 | 0.2 - 1 | 0.08 - 0.4 | T8330 |
Rectangular insert (ISO shape L) with an identical cutting head at each end (double-ended), overall length 19.5 mm. Each cutting head is 2 mm wide and ground to a 1 mm full radius, so the cutting edge forms a complete semicircle across the insert width. The MP chipbreaker is formed on the top rake face behind the radius, and the insert has a 7° clearance angle (ISO code C).
- Cutting width CW: 2 mm
- Full radius RE: 1 mm
- Insert length INSL: 19.5 mm
- Maximum depth of cut CDX: 1 mm
Selection guide
- Workpiece material: grade T8330 covers steel (ISO P25-P40) and cast iron (ISO K20-K40).
- Groove radius: on MP inserts the full radius is half the cutting width. LCMF 20-MP produces a 1 mm radius from a 2 mm width; for larger radii, MP inserts such as LCMF 0313MO-MP (1.5 mm radius) and LCMF 0413MO-MP (2 mm radius) are offered in the LCMF 13 family.
- Groove depth: LCMF 20-MP is rated for a depth of cut of 0.2 - 1 mm.
- Tool holder: confirm the holder accepts LCMF 20 inserts (PRAMET GF..(RL) 02 or XLCCN 0220) before ordering.