TURNING INSERT - PARTING AND GROOVING_LCMF 20-M2

Caution
Product Description
Dormer Pramet LCMF 20-M2 double-ended parting and grooving insert with a 2 mm cutting width, 19.5 mm length and 0.2 mm corner radius. The M2 chipbreaker and T8330 PVD-coated fine-grained carbide grade are designed for parting-off and grooving of steel and stainless steel.
Product information
- Full ordering code: LCMF 022002-M2:T8330 (ISO insert code + colon + grade). Always order with the full code including the grade.
- Manufacturer article number (EDP): 6754250.
- Machining operation: external parting-off and grooving.
- Main workpiece materials: steel (ISO P25-P40) and stainless steel (ISO M20-M35); starting data for cast iron (ISO K) are also published.
- Compatible tools: Dormer Pramet GF..(RL) 02 tool holders and XLCCN 0220 parting blades.
- GFK(RL) 02 external holders (GFKR / GFKL 1616 H 02, 2020 K 02, 2525 M 02) take LCMF 0220 inserts for parting-off, grooving and profiling up to 16 mm maximum depth of cut, with shank sizes 16×16 to 25×25 mm.
- Clamping screw torque on GFK(RL) 02 holders: 6.0 Nm.
Usage guidance
- Cooling has a very positive effect on tool life; use of coolant is recommended.
- Seat the insert fully in the V-groove top clamp pocket of the holder before tightening the clamping screw.
- Set the cutting edge at the workpiece centre height to minimise the remaining pip when parting off.
- The cutting data shown are starting values; adjust speed and feed for machine rigidity, tool overhang and workpiece material.
Overview
The Dormer Pramet LCMF 20-M2 (LCMF 022002-M2:T8330) is a double-ended indexable carbide insert for external parting-off and grooving on lathes. It has a 2 mm cutting width, a 19.5 mm insert length and 0.2 mm corner radii, with an accuracy according to tolerance class M.
Key features
- Double-ended design with a cutting edge at each end of the insert.
- M2 chipbreaker geometry for parting-off and grooving, fine and finish machining, in continuous to slightly interrupted cuts.
- Cutting edge design: rounded edge with facet.
- Grade T8330: PVD-coated, fine-grained (sub-micron) WC-Co carbide within ISO application ranges P25-P40 and M20-M35.
- Nano-layered PVD coating with gradient transitions, lower internal coating tension with higher hardness, and lower notch wear on the main cutting edge.
- High operational reliability and very good frictional properties, suited to medium and lower cutting speeds.
Applications
Parting-off and grooving of steel (ISO P) and stainless steel (ISO M) workpieces, in combination with Dormer Pramet GF..(RL) 02 tool holders and XLCCN 0220 parting blades.
| Brand | Dormer Pramet |
|---|---|
| Product code | LCMF 022002-M2:T8330 |
| Insert family | LCMF 20 - M2 |
| Insert type | Double-ended parting and grooving insert |
| Insert shape | L (rectangular) |
| Clearance angle | C (7°) |
| Tolerance class | M |
| Chipbreaker | M2 |
| Cutting edge design | Rounded edge with facet |
| Grade | T8330 |
| Substrate | Fine-grained (sub-micron) WC-Co carbide |
| Coating | PVD |
| Cutting width (CW) | 2 mm (0.079 inch) |
| Cutting width tolerance | -0.03 / +0.03 mm |
| Insert length (INSL) | 19.5 mm (0.768 inch) |
| Corner radius (RE) | 0.2 mm (0.008 inch) |
| Lead angle | Neutral |
| ISO application range | P25-P40, M20-M35 |
| Coolant | Recommended (very positive effect on tool life) |
| Product code | CW (mm) | CW tolerance (mm) | INSL (mm) | RE (mm) | Chipbreaker | Grade | Coating |
|---|---|---|---|---|---|---|---|
| LCMF 022002-M2:T8330 | 2.00 | -0.03 / +0.03 | 19.5 | 0.2 | M2 | T8330 | PVD |
Starting cutting data (LCMF 022002-M2, grade T8330)
| ISO material group | Workpiece material | Cutting speed vc (m/min) | Feed f (mm/rev) |
|---|---|---|---|
| P | Steel | 180 | 0.12 |
| M | Stainless steel | 105 | 0.11 |
| K | Cast iron | 170 | 0.12 |
Feed range per manufacturer data: 0.09 to 0.23 mm/rev. Starting values only; adjust to machine stability and workpiece conditions.
Rectangular (L-shape) double-ended insert with one cutting edge at each end. Shape and dimensions in words:
- Cutting width (CW): 2 mm across the cutting edge, tolerance -0.03 / +0.03 mm.
- Insert length (INSL): 19.5 mm overall, measured from cutting edge to cutting edge.
- Corner radius (RE): 0.2 mm at both corners of each cutting edge.
- Main cutting edge: straight and neutral (square to the insert axis), without a front angle.
- Rake face: M2 chipbreaker behind each cutting edge.
- Clearance: ISO clearance code C (7°).
How to choose within the LCMF 20 family
- LCMF 20 - M2 (this series): parting-off and grooving of steel and stainless steel, continuous to slightly interrupted cuts.
- LCMF 20 - F1: parting-off and grooving with fine and finish machining, for steel and cast iron.
- LCMF 20 - MP: full-radius insert for longitudinal turning and copy profiling.
- LCMF 022002R6-M2 / LCMF 022002L6-M2: M2 versions with a 6° front angle to reduce pip and burr on the right-hand or left-hand side when parting off.
Selection by workpiece material
- Steel (ISO P): well suited; use the higher starting speed shown in the cutting data table.
- Stainless steel (ISO M): suited; reduce cutting speed and feed compared with steel and apply coolant.
- Cast iron (ISO K): starting data are published; for dedicated cast-iron work the F1 chipbreaker (ISO K20-K40) is an alternative.
- Non-ferrous metals, heat-resistant alloys and hardened steel (ISO N, S, H): no starting data are published for this insert; consult the manufacturer's recommendations.